New Cat® 345 Gc Excavator Designed For Fuel Efficiency, Low Operating Costs, Operator Productivity, Safety, Versatility

New Cat® 345 Gc Excavator Designed For Fuel Efficiency, Low Operating Costs, Operator Productivity, Safety, Versatility

For Release in China: November 2018
Release Number: 590PR18

The new Next Generation Cat® 345 GC excavator is designed to deliver a balance of performance, reliability, and low-cost operation. The excavator can increase fuel efficiency (cubic yards/tons per unit of fuel) up to 25 percent and lower operating costs up to 30 percent compared to the 349D2. In addition, the new model incorporates significant engineering advances for safety and operator convenience.

Fuel efficiency

The 345 GC's fuel efficiency comes primarily from electronically controlled main pumps and valve to ensure more work gets done with each unit of fuel. Plus, two operating modes help you more actively manage fuel consumption: Smart mode automatically matches engine speed and hydraulic power for the highest fuel efficiency as working demands change; Power mode delivers maximum productivity in high-demand applications such as truck loading and trenching.

Lower maintenance costs

Extended maintenance intervals and easy access to consolidated filter locations combine to lower maintenance costs. Hydraulic, air, and fuel filters have increased capacity for longer life: Service intervals for fuel filters extend from 500 to 1,000 hours and from 2,000 to 3,000 hours for the hydraulic return filter.

Productive technology

The 345 GC's overall efficiency is further enhanced with telematics technology. Product Link™, the 345 GC's on-board telematics system, automatically and accurately collects machine information, including location, hours, fuel usage, idle time, maintenance alerts, diagnostic codes, and machine health — all of which can be viewed online through web and mobile applications. VisionLink® provides online access to Product Link data, which allows you to make informed decisions that help increase productivity, lower costs, simplify maintenance, and improve job site safety and security. Subscription options, including cellular or satellite (or both) reporting, allow you to configure telematics data to specific requirements.

Operator efficiency

The 345 GC's cab environment is designed to reduce effort. All controls are in front to eliminate twisting in the seat. The ISO-certified, sound-suppressed ROPS cab is sealed and pressurized; large glass areas enhance all-around visibility. Narrow pillars at the front corners of the cab further contribute to forward visibility. A standard rearview camera extends rearward visibility.

Most machine settings are controlled through the high-resolution 203 mm touchscreen monitor, and a jog dial and shortcut keys are positioned on the right console. In addition, joystick function can be customized through the monitor to match operator preference, including operating pattern and response rate. All preferences are saved with the Operator ID and restored at log in.

The 345 GC uses a keyless push-button engine start for added security, requiring Operator ID codes that can be entered manually via an optional Bluetooth key fob or smart phone app.

Convenience features include Bluetooth® integrated radio, USB ports for charging and phone connectivity, 12-volt DC outlets, an AUX port, and ample storage.

Safety and security

To promote safety, many of the routine maintenance checks for the 345 GC can be performed at ground level with access to the air pre-cleaner, fuel water/separator, fuel tank and water/sediment drains, and coolant level check. Access to the engine compartment is facilitated with handrails, antiskid surfaces, and recessed bolts. Locks are used for the tool/storage box, fuel door, hydraulic fill, and fuel drain compartment. A ground-level secondary engine shutoff is provided in the event of an emergency. Scheduled oil sampling ports are easily accessed, and an available electric refueling pump is equipped with an automatic shutoff.

Configuration choices / versatility

The 345 GC is available with a number boom and stick combinations, including a 6.9 m reach boom with a choice of 2.9 m or 3.35 m sticks. The 6.5 m mass excavation boom can be paired with either a 2.5 m or 3.0 m stick.

The 345 GC's utility can be expanded with multiple Cat attachments. For China, the excavator comes equipped with a single pump auxiliary circuit to power hammers. Cat buckets, vibratory plate compactors, and quick couplers are also available to help you take on many tasks.

Contact your local Cat dealer or visit cat.com for more information. 

 

345 GC Specifications

Engine

Cat C9.3B

Net Power (ISO 9249)

258 kW

Operating weight

 42 200 kg

Bucket capacity, std.

2.41 m3

Hydraulic relief pressure

35 000 kPa

Hydraulic flow

630 L/min

Max. dig depth*
*R6.9 m boom with R2.9 m stick

7 200 mm

 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2018 Caterpillar All Rights Reserved 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News