Next Generation Cat® 352 Excavator Delivers Increased Efficiency and Lower Operating Costs

352

Next Generation Cat® 352 Excavator Delivers Increased Efficiency and Lower Operating Costs

For Release in Australia, New Zealand, Japan: July 2019 
Release Number: 401PR19

The Next Generation Cat® 352 hydraulic excavator with variable gauge undercarriage offers contractors up to 45 percent more operating efficiency, up to 10 percent more fuel efficiency, and up to 15 percent less maintenance costs compared to the model it replaces, the 352F.

Technology boosts efficiency

The 352 has the industry’s highest level of standard factory-installed technology to enable the improved operating efficiency, including Cat Grade with 2D. The system gives operators visual guidance to grade via the standard touchscreen monitor so they can make more accurate cuts. The system is readily upgradable to Cat Grade with Advanced 2D or Cat Grade with 3D for enhanced accuracy.

Grade Assist automates boom and bucket movements to help operators of all skill levels improve their results.     

Cat Payload helps operators increase loading efficiency with on-the-go weighing; real-time payload estimates can be calculated without swinging to help prevent overloading and underloading trucks.

Lift Assist quickly calculates the weight of the actual load being lifted and compares the result to the rated capability of the excavator. Visual and auditory alerts indicate whether the machine is within a safe working range.

E-Fence prevents the excavator from moving outside operator-defined points. This helps protect the machine, underground utilities, and other objects from damage.

Cat Product Link™ provides a constant stream of wireless information available via the online VisionLink® interface, allowing machine managers in the office to quickly evaluate critical operating information.

Optimum performance

Fuel efficiency is work per unit of fuel, and the 352 does more work per unit than the 352F.

The new Smart Mode system automatically matches engine and hydraulic power to digging conditions, reducing fuel consumption and optimizing performance. Engine speed automatically lowers when hydraulic demand diminishes, further reducing fuel usage.

The cooling system features a new on-demand fan that’s designed to operate only when required, saving fuel and ensuring maximum efficiency. An available reverse function assists with cleaning debris from the cooling cores — another plus for enhanced efficiency.

The new electrohydraulic control system is built for responsiveness and efficiency; its main control valve eliminates the need for pilot lines, reduces pressure losses, and lowers fuel consumption. Fewer hydraulic lines result in less required oil and lower long-term operating costs.

Reduced maintenance

Extended and synchronized maintenance intervals contribute to the 352’s lower long-term costs.

The new Cat air filter with an integrated pre-cleaner and primary and secondary filters provides double the dust-holding capacity of the previous design.

The new Cat hydraulic return filter has a 3,000-hour service life — a 50 percent increase over previous filters.

Fuel system filters are synchronized for service at 1,000 hours — a 100 percent increase over the previous filters.

The fuel system’s water and sediment drains and hydraulic system’s oil level check are positioned close together at ground level, making routine daily maintenance faster, easier, and safer.

Operator-oriented cab

With a choice of Deluxe or Premium cab packages, the 352 is designed to provide operators with maximum comfort and safety. Performance-enhancing features like keyless pushbutton start, large touchscreen monitor with jog dial keys for control, and a sound-suppressed rollover protective structure (ROPS) come standard.

Following are other cab amenities that are sure to please operators:

  • Tilt-up console that allows easy cab entry and exit
  • Advanced viscous cab mounts that reduce vibration as much as 50 percent compared with previous models
  • Bluetooth® integrated radio with USB ports for connecting and charging phones
  • Automatic climate control that maintains temperature settings regardless of ambient temperatures
  • Programmable joystick buttons that allow setting control patterns and hydraulic response rates, permitting machine operation to be tailored to individual preferences.
  • Large front, rear, and side windows along with standard rearview and right-hand-side cameras to enhance visibility
  • An optional 360-degree-visibility package combines images from multiple cameras to enhance the operator’s sight lines in all directions

For more information about the 352 and other Next Generation Cat hydraulic excavators, contact the local Cat dealer or visit www.cat.com.

352 Specifications

Engine

Cat C13

Gross power (ISO 14396)

425 hp (317 kW)

Operating weight

110,500 lb. (50 100 kg)

Transport width w/ 600 mm shoes and undercarriage extended

11’ 5” (3490 mm)

Transport width w/ 600 mm shoes and undercarriage retracted

9’ 9” ft.  (2990 mm)

Max. digging depth*

23’ 1” (7060 mm)

Max. reach at ground level*

37’ (11 290 mm)

Max. loading height*

24’ 3” (7400 mm)

*22’ 8” (6.9 m) boom, 9’6” (2.9 m) stick

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.

©2019 Caterpillar. All Rights Reserved.

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News