Electrical Kits 2200 mm (87 in)

Request A Price Click for Price

Key Specs

Combined Weight
4.4 lb
2 kg
Overall Harness Length
86.6 in
2200 mm

Overview

Provides machine side wiring to operate brooms.

Product Specifications for 2200 mm (87 in)

Combined Weight 4.4 lb 2 kg
Overall Harness Length 86.6 in 2200 mm

See how 2200 mm (87 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 2200 mm (87 in)

View More Offers