457 mm (18 in) Drum, Asphalt

Drums 457 mm (18 in) Drum, Asphalt

Request A Price Shop Now

Key Specs

Type
Asphalt
Asphalt
Cutting Width
18 in
457 mm
Weight
269 lb
122 kg

Overview

Replacement drums to extend the life of your cold planer.

Product Specifications for 457 mm (18 in) Drum, Asphalt

Type Asphalt Asphalt
Cutting Width 18 in 457 mm
Weight 269 lb 122 kg
Drum Width 16.5 in 420 mm
Compatibility PC206, PC306, PC306B PC206, PC306, PC306B

See how 457 mm (18 in) Drum, Asphalt compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View