| Combined Weight | 3.5 lb 1.57 kg |
| Nozzle Count | 3 3 |
| Compatibility | PC206, PC306B, PC306, PC406, PC408B, PC408 PC206, PC306B, PC306, PC406, PC408B, PC408 |
Spray Kits 3 Nozzle
Request A Price Shop NowKey Specs
- Combined Weight
- 3.5 lb
- 1.57 kg
- Nozzle Count
- 3
- 3
- Compatibility
- PC206, PC306B, PC306, PC406, PC408B, PC408
- PC206, PC306B, PC306, PC406, PC408B, PC408
Product Specifications for 3 Nozzle
See how 3 Nozzle compares against frequently compared products.
Cold Planer Accessories
3 Nozzle
Selected
- Combined Weight
- 3.5 lb
- 1.57 kg
- Nozzle Count
- 3
- 3
- Compatibility
- PC206, PC306B, PC306, PC406, PC408B, PC408
- PC206, PC306B, PC306, PC406, PC408B, PC408
Cold Planer Accessories
3 Nozzle
- Combined Weight
- 3.2 lb
- 1.46 kg
- Nozzle Count
- 3
- 3
- Compatibility
- PC104B, PC104, PC105, PC203, PC204, PC205, PC205B, PC305B, PC305
- PC104B, PC104, PC105, PC203, PC204, PC205, PC205B, PC305B, PC305
Cold Planer Accessories
4 Nozzle