Studio Shot

Pallet Fork Tines 1220 mm (48 in)

Request A Price Click for Price

Key Specs

Tine Length
48 in
1220 mm
Tine Width
3.9 in
100 mm
Tine Height
21.3 in
541 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1220 mm (48 in)

Tine Length 48 in 1220 mm
Tine Width 3.9 in 100 mm
Tine Height 21.3 in 541 mm
Tine Thickness 1.8 in 45 mm
Tine Weight 112.4 lb 51 kg
Overall Length 50.9 in 1294 mm

See how 1220 mm (48 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments