Overview
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Key Specs
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Displaying 1-6 of 12
| Overall Width | 75.2 in 1911 mm |
| Cutting Width | 72 in 1829 mm |
| Maximum Cutting Diameter | 8 in 203 mm |
| Required Hydraulics | High Flow XPS High Flow XPS |
| Overall Length | 85.4 in 2170 mm |
| Overall Height | 28.9 in 733 mm |
| Weight | 2050.3 lb 930 kg |
| Optimal Hydraulic Flow | 120-125 L/min (31-33 gpm) 120-125 L/min (31-33 gpm) |
| Optimal Hydraulic Pressure | 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi) |
| Tip Speed (Depends On Flow) | 3,385-3,526 mpm (10,859-11,559 fpm) 3,385-3,526 mpm (10,859-11,559 fpm) |
| Motor Displacement | 11.9 in³/rev 195 cm³/rev |
| Drive Shaft Torque | 444-829 N·m (327-611 lb/ft) 444-829 N·m (327-611 lb/ft) |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View