General Duty Bucket

General Duty Bucket 1200 mm (49 in): 568-3280

Width
49.0 in
1200.0 mm
Capacity
0.99 yd³
0.76 m³
Weight
1174.0 lb
532.0 kg

Product Specifications for General Duty Bucket 1200 mm (49 in): 568-3280

See how General Duty Bucket 1200 mm (49 in): 568-3280 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 1200 mm (49 in): 568-3280

View More Offers