Heavy Duty Bucket

Heavy Duty Bucket 1450 mm (57 in): 540-4095

Width
57.0 in
1450.0 mm
Capacity
2.05 yd³
1.57 m³
Weight
2930.0 lb
998.0 kg

Product Specifications for Heavy Duty Bucket 1450 mm (57 in): 540-4095

See how Heavy Duty Bucket 1450 mm (57 in): 540-4095 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Check out current offers for the Heavy Duty Bucket 1450 mm (57 in): 540-4095

View More Offers