Severe Duty Bucket

Severe Duty Bucket 1050 mm (41 in): 568-3270

Width
41.0 in
1050.0 mm
Capacity
0.85 yd³
0.65 m³
Weight
1342.0 lb
609.0 kg

Product Specifications for Severe Duty Bucket 1050 mm (41 in): 568-3270

See how Severe Duty Bucket 1050 mm (41 in): 568-3270 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Severe Duty Bucket 1050 mm (41 in): 568-3270

View More Offers