H130GC Hammer

GC Hammers H130 GC

Request A Price Find Dealer

Key Specs

Impact Energy Class
4425 ft-lb
6000 J
Blows per Minute
350-700
350-700
Maximum Operating Weight
5244.8 lb
2384 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H130 GC

Impact Energy Class 4425 ft-lb 6000 J
Blows per Minute 350-700 350-700
Maximum Operating Weight 5244.8 lb 2384 kg
Minimum Operating Weight 5201 lb 2364 kg
Maximum Carrier Weight 70547 lb 32 t
Minimum Carrier Weight 55115 lb 25 t
Tool Shaft Diameter 5.91 in 150 mm
Maximum Operating Pressure 2610 psi 18000 kPa
Minimum Operating Pressure 2320 psi 16000 kPa
Rated Flow - Maximum 50 gal/min 190 l/min
Rated Flow - Minimum 42 gal/min 160 l/min

See how H130 GC compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the H130 GC

Start H130 GC Tour
close

Check out current offers for the H130 GC

View More Offers