GC Hammers H110 GC

Request A Price Find Dealer

Key Specs

Impact Energy Class
1475 ft·lbf
2000 J
Blows per Minute
450-650
450-650
Minimum Operating Weight
2721 lb
1237 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H110 GC

Impact Energy Class 1475 ft·lbf 2000 J
Blows per Minute 450-650 450-650
Minimum Operating Weight 2721 lb 1237 kg
Maximum Operating Weight 2776.4 lb 1262 kg
Minimum Rated Flow 21 gal/min 80 l/min
Maximum Rated Flow 26 gal/min 100 l/min
Minimum Operating Pressure 2030 psi 14000 kPa
Maximum Operating Pressure 2320 psi 16000 kPa
Tool Shaft Diameter 2.83 in 72 mm
Minimum Carrier Weight 24251 lb 11 t
Maximum Carrier Weight 35724 lb 16 t

See how H110 GC compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the H110 GC

Start H110 GC Tour
close

Check out current offers for the H110 GC

View More Offers