H110GC, side mount

GC Hammers H110 GC, side mount

Request A Price Find Dealer

Key Specs

Impact Energy Class
1475 ft·lbf
2000 J
Blows per Minute
450-650
450-650
Minimum Operating Weight
1910 lb
868 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H110 GC, side mount

Impact Energy Class 1475 ft·lbf 2000 J
Blows per Minute 450-650 450-650
Minimum Operating Weight 1910 lb 868 kg
Maximum Operating Weight 1909.6 lb 868 kg
Minimum Rated Flow 21 gal/min 80 l/min
Maximum Rated Flow 26 gal/min 100 l/min
Minimum Operating Pressure 2030 psi 14000 kPa
Maximum Operating Pressure 2320 psi 16000 kPa
Tool Shaft Diameter 2.83 in 72 mm
Rated Flow - Maximum 26 gal/min 100 l/min
Maximum Carrier Weight 35274 lb 16 t

See how H110 GC, side mount compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the H110 GC, side mount

Start H110 GC, side mount Tour
close

Check out current offers for the H110 GC, side mount

View More Offers