SR115
New

SR115 Snow Blowers

Request A Price Shop Now

Key Specs

Intake Width
50.8 in
1290 mm
Overall Width
61.9 in
1572 mm
Weight
1018.5 lb
462 kg

Features At A Glance

Displaying 1-6 of 12

Application

Application

Designed for removing snow from streets, parking lots, driveways and sidewalks.
Serrated Auger

Serrated Auger

Serrated auger helps to break up ice and hard compacted snow.
Adjustable Coupler

Adjustable Coupler

Coupler can be easily adjusted to three different heights, allowing the operator to best match the snow blower to the machine type and/or configuration.
Two Stage Design

Two Stage Design

Two-stage design uses auger and impeller to move a greater capacity of snow quickly and efficiently. Also, the auger and impeller are reversible which allows the operator to expel obstructions without exiting the machine.
Chute Rotation and Deflector

Chute Rotation and Deflector

270 degrees of rotation permits snow discharge to front or sides of machine preventing snow blow back on operator. Hydraulically controlled deflector makes it easy to control how far snow is thrown.
Offset Chute

Offset Chute

Improves visibility and allows full range of motion on Compact Wheel Loader machines.

Product Specifications for SR115

Intake Width 50.8 in 1290 mm
Overall Width 61.9 in 1572 mm
Weight 1018.5 lb 462 kg
Overall Height 72.6 in 1843 mm
Overall Length 37.4 in 951 mm
Required Hydraulics Standard Flow w/14 pin Standard Flow w/14 pin
Optimal Hydraulic Flow 76-87 L/min (20-23 gpm) 76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure 200-230 bar (2800-3300 psi) 200-230 bar (2800-3300 psi)
Cutting Height 34.1 in 867 mm
Maximum Throw 40 ft 12.2 m
Auger Diameter 18 in 457 mm
Impeller Fan Diameter 25 in 635 mm
Impeller Fan Width 8.7 in 222 mm
Chute Rotation 270 degrees 270 degrees

See how SR115 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Snow Removal | Cat® 906-907-908 Next Generation Compact Wheel Loaders

Cat® Standard Flow SR121 Snow Blower at Work

Cat® High Flow SR321 Snow Blower at Work

Cat® Snow Blower Operating Tips

Snow Removal | Cat® Snow Blower and 272D3 Skid Steer Loader

What Our Customers Are Saying | Snow Removal with a Cat® SR421 Snow Blower

Cat® Snow Removal | Attachments at Work

Snow Removal | Cat® 906-907-908 Next Generation Compact Wheel Loaders
Cat® Standard Flow SR121 Snow Blower at Work
Cat® High Flow SR321 Snow Blower at Work
Cat® Snow Blower Operating Tips
Snow Removal | Cat® Snow Blower and 272D3 Skid Steer Loader
What Our Customers Are Saying | Snow Removal with a Cat® SR421 Snow Blower
Cat® Snow Removal | Attachments at Work

360 View

Check out current offers for the SR115

View More Offers