Overview
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Key Specs
| Intake Width | 76.5 in 1942 mm |
| Overall Width | 85.9 in 2181 mm |
| Weight | 1157.4 lb 525 kg |
| Overall Height | 72.6 in 1843 mm |
| Overall Length | 37.4 in 951 mm |
| Required Hydraulics | Standard Flow w/14 pin Standard Flow w/14 pin |
| Optimal Hydraulic Flow | 76-87 L/min (20-23 gpm) 76-87 L/min (20-23 gpm) |
| Optimal Hydraulic Pressure | 200-230 bar (2800-3300 psi) 200-230 bar (2800-3300 psi) |
| Cutting Height | 34.1 in 867 mm |
| Maximum Throw | 40 ft 12.2 m |
| Auger Diameter | 18 in 457 mm |
| Impeller Fan Diameter | 25 in 635 mm |
| Impeller Fan Width | 8.7 in 222 mm |
| Chute Rotation | 270 degrees 270 degrees |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Snow Removal | Cat® 906-907-908 Next Generation Compact Wheel Loaders
Cat® Standard Flow SR121 Snow Blower at Work
Cat® High Flow SR321 Snow Blower at Work
Cat® Snow Blower Operating Tips
Snow Removal | Cat® Snow Blower and 272D3 Skid Steer Loader
What Our Customers Are Saying | Snow Removal with a Cat® SR421 Snow Blower
Cat® Snow Removal | Attachments at Work