Overview
Designed to remove stumps in residential, commercial and agricultural settings.
Key Specs
| Required Hydraulics | Standard Flow w/14 pin Standard Flow w/14 pin |
| Cutting Wheel Diameter - With Teeth | 21.5 in 547 mm |
| Cutting Depth - Below Ground | 20.5 in 521 mm |
| Cutting Head Extension | 11 in 280 mm |
| Cutting Head Speed at Maximum Flow | 993 RPM 993 RPM |
| Cutting Head Swing Range | 70 degrees 70 degrees |
| Cutting Height - Above Ground | 18.5 in 470 mm |
| Cutting Wheel Width - With Teeth | 3.3 in 83 mm |
| Cutting Width - Full Swing Range | 60 in 1524 mm |
| Drive Method | Gerotor Motor - Direct Gerotor Motor - Direct |
| Drive Shaft Torque at Maximum Pressure | 217.6 lb/ft 295 N·m |
| Motor Displacement | 4.9 in³ 80 cm³ |
| Optimal Hydraulic Pressure | 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) |
| Overall Height | 28.7 in 730 mm |
| Overall Length | 68.4 in 1737 mm |
| Overall Width | 46.3 in 1175 mm |
| Optimal Hydraulic Flow | 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) |
| Weight | 835.6 lb 379 kg |
| Number of Carbide Teeth per Cutting Wheel | 32 32 |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View