740

Three Axle Articulated Trucks 740 Cat 740 Articulated Truck

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C15
Cat® C15
Rated Payload
40 ton (US)
36.3 t
Heaped (SAE 2:1)
29.7 yd³
22.7 m³

Features At A Glance

Displaying 1-6 of 8

PROVEN RELIABILITY

PROVEN RELIABILITY

PROVEN RELIABILITY

• Cat C15 engine delivers high performance across a variety of applications.
• Class-leading transmission technology with advanced productivity electronic control strategy (APECS) and electronic clutch pressure control (ECPC).
• Enhanced reliability through commonality and design simplicity, with long life to overhaul.
• Minimized impact of emission systems allows excellent response and power.
• Engine compression brake improves retarding response and increases retarding power for controlled descent of grades.
• Aftertreatment technologies reduce emissions, including reducing NOx emissions by 80%.
DURABILITY

DURABILITY

DURABILITY

• All structures and components are proven through extensive testing and customer experience.
• Suspension allows greater speed over rough terrain, while softening impact loads.
• Front suspension oscillates ±6 degrees for a smooth ride.
• Frames are designed to handle torque loads, decrease hitch area stress, and optimize suspension geometry.
• Frames are robot-welded for maximum durability.
• Redesigned dump body provides reinforced top edge on side rail.
ACHIEVE GREATER PRODUCTIVITY

ACHIEVE GREATER PRODUCTIVITY

ACHIEVE GREATER PRODUCTIVITY

• High density power shift (HDPS) transmission is designed specifically for articulated trucks with nine forward/two reverse speeds and improved acceleration.
• Variable gearshift points are based on the operating conditions, reducing the use of torque converter drive and helping maintain ground speed during gear changes on grades.
• Advanced automatic traction control (AATC) decreases wheel slippage, delivering maximum traction and increased productivity.  Fully automatic with no operator action.
• Truck body dimensions and other specifications are an excellent match to Cat loaders and other loading equipment, resulting in fewer passes, increased production, and lower system costs.
• Optional body heat solution reduces carry back in specific applications.
BOOST FUEL EFFICIENCY

BOOST FUEL EFFICIENCY

BOOST FUEL EFFICIENCY

• Economy mode reduces fuel use without affecting productivity and can be engaged with a single button.
• Advanced Mechanical Electronic Unit Injector (MEUI™) system delivers increased injection pressures and more precise fuel rates.  These durable injectors enhance responsiveness while controlling soot.
• Innovative air-management systems optimize airflow and enhance power and fuel efficiency.
• Fully automatic retarder control helps prevent engine overspeed, preserves the machine without any operator intervention.
EASY, COMFORTABLE OPERATOR ENVIRONMENT

EASY, COMFORTABLE OPERATOR ENVIRONMENT

EASY, COMFORTABLE OPERATOR ENVIRONMENT

• Simple, intuitive control and display layouts allow operator to focus on safe machine operation, while maintaining productivity.
• Assisted hoisting control allows automatic tipping; full manual control can be selected.
• Combined hoist/transmission lever, exclusive to Caterpillar, places multiple controls on the transmission lever, incorporates park brake, and reduces operator interaction by as much as 50%.
• Standard air suspension seat designed to absorb shocks and enhance operator comfort during long shifts. For added comfort and climate control, an optional heated and cooled leather seat is available, offering multiple adjustments to suit individual preferences.
• Spacious cab with seats positioned for optimal operator and trainer visibility.
• High-performance HVAC system ensures optimal cabin temperature and air quality for operator comfort in all weather conditions. The advanced cooling system maintains ideal engine and transmission temperatures, even under heavy loads and extreme environments.
• Updated touchscreen display allows easy monitoring and adjustment of systems.
• Dedicated storage solutions for everyday items, ensuring convenience and organization, comfort and room for movement for the operator.
BUILT-IN SAFETY FEATURES

BUILT-IN SAFETY FEATURES

BUILT-IN SAFETY FEATURES

• Operator-presence detection system applies parking brake if gear is engaged and operator is not seated.
• Additional mirrors available to increase visibility at front of machine; touchscreen displays feed from back-up camera (standard).
• Secondary steering activates automatically if low pressure is sensed in primary system.
• Cab has integral rollover protection system and falling object protection system.
• Stability assist software monitors angles of tractor, trailer, and grade independently, increasing operator awareness of stability during operation.
• Visual and audible alarms warn operator if an unstable angle is being approached; hoisting stops automatically.
• Hill assist system reduces potential for rollback by automatically holding brakes on when stopped on a grade.

Product Specifications for 740

Engine Model Cat® C15 Cat® C15
Gross Power (SAE J1995) 449 hp 335 kW
Net Power (SAE J1349) 434 hp 324 kW
Engine Power (ISO 14396) 443 hp 330 kW
Bore 5.4 in 137 mm
Stroke 6.75 in 171.5 mm
Displacement 926 in³ 15.2 l
Note (1) Advertised power is tested at 1,700 rpm. Advertised power is tested at 1,700 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 324 kW (434 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 324 kW (434 hp) per the SAE reference conditions.
Note (5) Two engine emissions options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II. Two engine emissions options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II.
No Engine De-rating Below 10000 ft 3050 m
Peak Engine Torque Gross (SAE J1995) 1711 lbf·ft 2320 N·m
Peak Engine Torque Net (SAE J1349) 1670 lbf·ft 2264 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 40 ton (US) 36.3 t
Heaped (SAE 2:1) 29.7 yd³ 22.7 m³
Struck 23.2 yd³ 17.7 m³
Tailgate Heaped SAE 2:1 31.9 yd³ 24.4 m³
Tailgate Struck 23.4 yd³ 17.9 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 4 mile/h 6.4 km/h
Forward - 2 5.3 mile/h 8.5 km/h
Forward - 3 7.3 mile/h 11.5 km/h
Forward - 4 9.2 mile/h 14.8 km/h
Forward - 5 12.2 mile/h 19.7 km/h
Forward - 6 14.9 mile/h 24 km/h
Forward - 7 20.6 mile/h 33.1 km/h
Forward - 8 24.7 mile/h 39.8 km/h
Forward - 9 35.7 mile/h 57.5 km/h
Reverse - 1 4.2 mile/h 6.8 km/h
Reverse - 2 9.8 mile/h 15.7 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or with doors/windows open for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or with doors/windows open for extended periods or in noisy environments.
Front Axle - Empty 42097 lb 19095 kg
Center Axle - Empty 14958 lb 6785 kg
Rear Axle - Empty 14727 lb 6680 kg
Total - Empty 71782 lb 32560 kg
Front Axle - Rated Load 7002 lb 3176 kg
Center Axle - Rated Load 36513 lb 16562 kg
Rear Axle - Rated Load 36513 lb 16562 kg
Total - Rated Load 80028 lb 36300 kg
Front Axle - Loaded 49099 lb 22271 kg
Center Axle - Loaded 51471 lb 23347 kg
Rear Axle - Loaded 51240 lb 23242 kg
Total - Loaded 151810 lb 68860 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 145.3 gal (US) 550 l
Cooling System 23.7 gal (US) 90 l
Brake Cooling Tank 17.7 gal (US) 67 l
Steering/Hoist Hydraulic System 36.9 gal (US) 140 l
Engine Crankcase 13.7 gal (US) 52 l
Transmission - OTG 19.8 gal (US) 75 l
Final Drive - Each 1.3 gal (US) 5 l
Axles - Each 15.8 gal (US) 60 l
Raise Time 12 s 12 s
Lower Time 12 s 12 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 303 in 7698 mm
Turning Dimensions - Clearance Radius 330 in 8395 mm
Turning Dimensions - Inside Radius 156 in 3960 mm
Turning Dimensions - Aisle Width 220 in 5595 mm
Note Dimensions are for machines equipped with 29.5 R25 tires. Dimensions are for machines equipped with 29.5 R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavator: 374 - Passes 3-4 3-4
Hydraulic Excavator: 352 - Passes 5-6 5-6
Wheel Loader: 972 - Passes 3 3
Wheel Loader: 966 - Passes 4-5 4-5
Wheel Loader: 962 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 740 GC is an excellent match for the Cat 374 and 352 Hydraulic Excavators; and Cat 972, 966, and 962 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 740 GC is an excellent match for the Cat 374 and 352 Hydraulic Excavators; and Cat 972, 966, and 962 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

740 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Windshield wiper and washer, two speed, intermittent (front)
  • Heater and defroster with four-speed fan
  • Mirrors: exterior
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Operation and Maintenance Manual (OMM)
    – Primary steering failure (warning)
    – Seat belt warning
    – Secondary steering failure
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Sun visor
  • Tilt and telescopic steering wheel
  • Storage:
    – Cup holder
    – Flask receptacle (under the secondary seat)
    – Under seat storage
    – Door pocket
    – Behind seat storage
    – Coat hook
  • Air conditioning
  • Adjustable air vents
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Secondary steering – electro hydraulic
  • Touchscreen display incorporating the rearview camera video feed
  • Windows (tinted) opening both sides
  • Combined gear selection and hoist control lever
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Transmission fault
    – Traction control system
    – Check engine lamp

TECHNOLOGY

  • Cat Detect with Stability Assist
  • Product Link Dual PLE683

ELECTRICAL AND LIGHTING

  • Horn
  • Batteries (two) maintenance free
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Remote starting receptacle (cables not included)

POWERTRAIN

  • Automatic Retarder: engine compression brake and hydraulic
  • Cat C15 engine
  • Three axle, six-wheel drive
  • CX38 transmission
  • Auto shift nine-speed forward and two reverse transmission
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels

SAFETY

  • Reverse alarm
  • Rearview camera
  • Rollover protective structure/falling objects protective structure ROPS/FOPS cab

GUARDS

  • Front dump body spill guard, integral part of fabricated body
  • Rear window
  • Crankcase
  • Radiator

OTHER STANDARD EQUIPMENT

  • Vandalism protection: lockable caps
  • Scheduled Oil Sampling (S·O·S) sampling valves
  • Tires, six 29.5 R25
  • Mud flaps: wheel arch and body mounted with transportation tiebacks

740 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Mirrors, heated motorized
  • Infrared glass – high ambient cab
  • Window blinds
  • Windshield wiper and washer, two speed (rear)
  • Operator seat belt, four-point
  • Seat, heated/cooled
  • Radio, Bluetooth® stereo system

TECHNOLOGY

  • Cat® Payload monitoring system
  • Product Link Cellular PLE643
  • Machine Security System (MSS)

ELECTRICAL AND LIGHTING

  • Engine block heater
  • Roof mounted LED work lights
  • Flashing LED beacon
  • Ether start

OPTIONAL EQUIPMENT

  • Cold weather start attachment
  • Scissor tailgate
  • Fuel additive – anti-waxing
  • Auto lube installation for automatic greasing of bearings
  • Fast fuel fill
  • Bare chassis (no body) standard wheel base
  • Wheel chocks
  • Body liners
  • Exhaust heated body
  • Bare chassis (no body) long wheel base
  • Cold weather coolant –51° C (–60° F)
  • Sound suppression

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 740 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

740 Three Axle Articulated Truck

740 Three Axle Articulated Truck

740 Three Axle Articulated Truck

740 Three Axle Articulated Truck

740 Three Axle Articulated Truck

740 Three Axle Articulated Truck

740 Three Axle Articulated Truck
740 Three Axle Articulated Truck
740 Three Axle Articulated Truck
740 Three Axle Articulated Truck
740 Three Axle Articulated Truck
740 Three Axle Articulated Truck

360 View
360 View

Check out current offers for the 740

View More Offers