Equipment PM825 More horsepower to fill trucks faster

Features At A Glance

Efficient Performance
Maneuverability and Control
Comfortable Work Environment
Durable Cutting System
Boost Precision with Integrated Technology
System K Rotors
Simplified Service

Product Specifications for PM825

Cutting System

Power Train

Weights

Dimensions

Service Refill Capacities

PM825 Standard Equipment

OPERATOR ENVIRONMENT

  • Ground control keypads
  • Single high-resolution LCD touchscreen display
  • 12-volt power receptacle

CAT CONNECT TECHNOLOGY

  • Remote troubleshoot capability
  • Cat Product Link
  • Cat GRADE

CONVEYOR

  • Grease tensioner
  • Material removal boost feature

ROTOR SYSTEM

  • Automatic plunge-cut
  • Automatic transition feature
  • Obstacle jump
  • Three cutting speeds
  • System K Rotor - Standard (15 mm)

POWERTRAIN

  • Auto engine idle control
  • High capacity cooling system
  • Dual propel pumps
  • Automatic load control

HYDRAULIC SYSTEM

  • Dual pump hydraulic propel system
  • Traction control

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Power hood
  • Platform-level engine oil dipsticks
  • Rotor chamber water spray system
  • Air compressor
  • Accessory drive system
  • 3400 L (898 gal) onboard water tank
  • Side water fill valve

SAFETY AND SECURITY

  • Platform handrails
  • Signaling/warning horn
  • Halogen work lighting

PM825 Optional Equipment

OPERATOR ENVIRONMENT

  • Dual high-resolution LCD touchscreen displays
  • Hydraulically folding canopy
  • Air-ride suspension seats
  • Windscreens

CAT CONNECT TECHNOLOGY

  • Inboard ski
  • Sonic sensor (averaging or string line)
  • Ground level grade controls and displays

CONVEYOR

  • Dust abatement system
  • Remote camera (loading conveyor)

ROTOR SYSTEM

  • System K Rotor - Course (25 mm)
  • System K Rotor - Course (18 mm)
  • System K Rotor - Fine (8 mm)
  • System K Rotor - Micro (6 mm)
  • System K Rotor - Micro (6x2 mm)
  • Diamond bits
  • Bit bucket trays
  • Pneumatic bit removal tool
  • Tool holder extractor
  • Rotor turning device

POWERTRAIN

  • CE certificate

HYDRAULIC SYSTEM

  • Water tank transfer pump
  • Fuel transfer pump

SERVICE AND MAINTENANCE

  • High pressure washdown
  • Low pressure washdown
  • Additional spray bars
  • Remote Flash

SAFETY AND SECURITY

  • LED work lighting (fixed, pole mounted, magnetic)
  • Warning beacon (fixed or magnetic mount)
  • Truck signal lights
  • Remote camera (rear, front, magnetic mount)

See how PM825 compares against frequently compared products.

Compare with competitive products

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Take the interactive virtual product tour to explore the great features and benefits of the PM825

Start PM825 Tour

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Check out current offers for the PM825

View More Offers