D8

Medium Dozers D8

Request A Price Find Dealer

Key Specs

Engine Model
Cat C15
Cat C15
Power - Net
325 HP
242 kW
Operating Weight
85614 lb
38834 kg

Overview

PUSHING YOUR PROFITS FORWARD

The Cat® D8 (formerly D8T) bulldozer helps you maximize your productivity, even in the harshest conditions. Cat C15 engine, combined with Auto Shift, means you get plenty of pushing power without sacrificing fuel efficiency.

Benefits

Efficient Dozing

Move more material at a lower cost. Proven power train and Auto Shift give you both power to the ground and fuel efficiency.

Up To 13% More Material per Pass

At 10.3 m3 (13.5 yd3), the Semi-Universal blade is the largest standard blade in the size class, so you get more done in fewer passes.

Extreme Performance

Whether you work in desert heat or arctic cold, equip your dozer to take on the toughest conditions.

Product Specifications for D8

Engine Model Cat C15 Cat C15
Power - Net 325 HP 242 kW
Net Power - ISO 9249/SAE J1349 325 HP 242 kW
Net Power - ISO 9249 (DIN) 328 mhp 328 mhp
Emissions Brazil MAR-1, China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA, or China Nonroad Stage II, equivalent to U.S. EPA Tier 2/EU Stage II Brazil MAR-1, China Nonroad Stage III emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA, or China Nonroad Stage II, equivalent to U.S. EPA Tier 2/EU Stage II
Build Number 19B 19B
Biodiesel Capability Up to B100* Up to B100*
Note (1) Engine power at 1,900 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Engine power at 1,900 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) *Cat engines are compatible with the following renewable, alternative, and biodiesel** fuels that reduce greenhouse gases on a lifecycle basis: up to B20 biodiesel (FAME) ***, up to 100% HVO and GTL renewable fuels. ** Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ***B30, where mandated, can be used. For use of higher blends, up to B100, consult your Cat dealer. *** Up to B100 capable when equipped with optional B100-compliant fuel lines. Please consult the Operations and Maintenance Manual (OMM) for further information. *Cat engines are compatible with the following renewable, alternative, and biodiesel** fuels that reduce greenhouse gases on a lifecycle basis: up to B20 biodiesel (FAME) ***, up to 100% HVO and GTL renewable fuels. ** Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ***B30, where mandated, can be used. For use of higher blends, up to B100, consult your Cat dealer. *** Up to B100 capable when equipped with optional B100-compliant fuel lines. Please consult the Operations and Maintenance Manual (OMM) for further information.
Operating Weight 85614 lb 38834 kg
Fuel Tank 158.3 gal (US) 600 l
Operating Weight 85614 lb 38834 kg
Ground Pressure 12.8 psi 88.2 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal Semi-Universal
Blade Capacity 13.4 yd³ 10.3 m³
Operating Weight 82728 lb 37525 kg
Ground Pressure 7.6 psi 52.3 kPa
Width of Standard Shoe 38 in 965 mm
Blade Semi-Universal Semi-Universal
Blade Capacity 12.9 yd³ 9.9 m³
Operating Weight 86316 lb 39153 kg
Ground Pressure 12.8 psi 88.2 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal Semi-Universal
Blade Capacity 13.4 yd³ 10.3 m³
Operating Weight 85122 lb 38621 kg
Ground Pressure 12.8 psi 88.2 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal Landfill Semi-Universal Landfill
Blade Capacity 27.8 yd³ 21.2 m³
Operating Weight 82236 lb 37312 kg
Ground Pressure 7.6 psi 52.3 kPa
Width of Standard Shoe 38 in 965 mm
Blade Semi-Universal Landfill Semi-Universal Landfill
Blade Capacity 29 yd³ 22.2 m³

D8 Standard Equipment

Power Train

  • Cat C15 diesel engine
  • Air cleaner- precleaner with strata tube dust ejector
  • Air-to-Air Aftercooler (ATAAC)
  • Electric fuel priming pump
  • Electronically controlled powershift transmission
  • Four planet double-reduction planetary final drives
  • Hydraulically driven reversing fan
  • Precleaner
  • Prescreener
  • Torque divider
  • Turbocharger

Operator Environment

  • Cab - Integrated ROPS/FOPS operator station
  • Cloth seat
  • Adjustable armrest
  • Retractable seatbelt 76 mm (3 in)
  • Pilot hydraulics
  • Single tilt
  • System warning lamps
  • Lunchbox storage

Technology Products

  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

Hydraulics

  • Independent steering and implement hydraulic pumps
  • Load sensing hydraulics - lift and tilt

Undercarriage

  • Standard gauge
  • Sealed and lubricated track: 44 sections with two-piece master links
  • Heavy Duty, Positive Pin Retention (PPR) Track
  • 610 mm (24 in) Extreme Service track
  • End track guiding guards
  • Equalizer bar
  • Hydraulic track adjusters
  • Lifetime lubricated idlers
  • Lifetime lubricated track rollers
  • Replaceable sprocket rim segments
  • No carrier rollers

Service and Maintenance

  • SOS(sm) sampling ports
  • Vandalism protection for fluid compartments and battery box
  • Ground level service center with remote electrical disconnect, secondary shutdown switch and hour meter
  • Cat exclusive power train and hydraulic oil filters with extended service intervals
  • Standard lubricant
  • Front pull device

Electrical

  • Diagnostic connector
  • Lights - 6

Starters, Batteries and Alternators

  • 150 Amp alternator
  • Ether starting aid
  • 2 maintenance-free heavy duty 12V batteries (1400 CCA) (24V system)
  • Auxiliary starting receptacle
  • Heavy duty 24V starter

Guarding and Seals

  • Hinged bottom guards

D8 Optional Equipment

Power Train

  • Cat C15 diesel engine - desert
  • Cat C15 diesel engine - sound suppressed
  • Final drives - cold weather
  • Final drives - guarded
  • Final drives - LGP
  • Muffler with thermal shield
  • Turbine precleaner with screen

Operator Environment

  • Cold weather cab
  • Vinyl seat
  • Cloth seat, heated and ventilated
  • Rear vision camera
  • Quick opening operator arrangement
  • 5th percentile operator arrangement
  • Dual tilt
  • Electrohydraulics

Technology Products

  • Product Link, Cellular
  • Product Link, Satellite or Dual
  • Attachment Ready Option (ARO)
  • Grade with Slope Assist

Undercarriage

  • Low Ground Pressure (LGP)
  • Suspended Heavy Duty undercarriage
  • Suspended Heavy Duty undercarriage - Waste
  • Suspended Heavy Duty undercarriage - cold weather
  • 560 mm (22 in) Extreme Service track
  • 560 mm (22 in) Extreme Service Trapezoidal track
  • 610 mm (24 in) Moderate Service track
  • 610 mm (24 in) Extreme Service Trapezoidal track
  • 610 mm (24 in) Super Extreme Service track
  • 660 mm (26 in) Moderate Service track
  • 660 mm (26 in) Extreme Service track
  • 660 mm (26 in) Extreme Service Trapezoidal track
  • 660 mm (26 in) Super Extreme Service Trapezoidal track
  • 710 mm (28 in) Moderate Service track
  • 710 mm (28 in) Extreme Service track
  • 710 mm (28 in) Moderate Service Trapezoidal track
  • 710 mm (28 in) Extreme Service Trapezoidal track
  • 965 mm (38 in) Moderate Service track
  • 965 mm (38 in) Extreme Service track
  • 965 mm (38 in) Extreme Service Trapezoidal track
  • Carrier rollers, standard gauge
  • Carrier rollers, cold weather

Service and Maintenance

  • High speed oil change system
  • Fast fill fuel system
  • Fast fill fuel system (ripper mounted)
  • Fuel lines - B100 compliant (required for Indonesia)
  • High Capacity fuel tank - includes B100 compliant fuel lines
  • High ambient lubricant
  • Arctic lubricant
  • Engine coolant arctic (-51C)
  • Powertrain ecology drains
  • Engine coolant heater 240V

Electrical

  • Lights - 10 LED
  • Lights - 8 for Sweeps
  • Underhood work light

Starters, Batteries and Alternators

  • 150 Amp ducted alternator

Guarding and Seals

  • Fan debris guard
  • Grill debris guard
  • Bottom guards, sealed
  • Bottom guards, heavy duty desert
  • Fuel tank guard
  • Sweeps
  • Rear screen
  • Front striker bars
  • Sound suppression seals
  • Desert seals
  • Waste handling seals
  • Push arm grab handles

Blades

  • Semi-Universal blade
  • Universal blade
  • Angle blade
  • Landfill blades
  • Rock guards, wear plates for extended blade life

Rear Attachments

  • Single shank ripper
  • Single shank ripper with pin puller
  • Multi-shank ripper
  • Rigid drawbar
  • Rear counterweight
  • Rear striker bar box
  • No rear attachment
  • Winch - dealer installed, please consult with your Cat dealer for options

Special Arrangements

  • Waste Handler
  • Note: choose from factory options to equip your dozer for work in desert/high abrasion conditions, extreme/arctic cold or forestry/land clearing.

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how D8 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the D8

Start D8 Tour
close

Check out current offers for the D8

View More Offers