< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

PERFORMANCE WITH LESS FUEL

PRODUCTIVITY WITH TECHNOLOGY

WORK IN COMFORT

SIMPLE TO OPERATE

REDUCED MAINTENACE COSTS

BUILT-IN SAFETY FEATURES

336 Optional Equipment

CAB
  • High-resolution 254 mm (10") LCD touchscreen monitor

ENGINE
  • -32 C (-25 F) cold start capability
  • Cold start block heaters
  • Hydraulic reverse fan

HYDRAULIC SYSTEM
  • Heavy lift mode
  • Fine swing
  • Combined two-way auxiliary circuit
  • Single one-way auxiliary circuit
  • Combined two-way auxiliary circuit with hammer return filter
  • Medium-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber and CW Dedicated

UNDERCARRIAGE AND STRUCTURES
  • 6.8 mt (14,991 lb) counterweight
  • 7.56 mt (16,667 lb) counterweight
  • 600mm (24") triple grouser track shoes
  • 600mm (24") triple grouser HD track shoes
  • 600mm (24") double grouser track shoes
  • 700mm (28") triple grouser track shoes

BOOMS AND STICKS
  • 6.18m (20'3") mass boom
  • 6.5 m (21'4") Heavy Duty Reach boom
  • 2.55m (8'4") stick
  • 2.8m (9'2") stick
  • 3.2m (10'6") stick

CAT CONNECT TECHNOLOGY
  • Cat GRADE with Advanced 2D
  • Cat GRADE with 3D

SAFETY AND SECURITY
  • 360 Visibility

Overview

The Cat® 336 features standard integrated Cat technology to make you more efficient. With new cab options focused on operator comfort and less fuel and maintenance, the excavator ensures you’ll spend more time producing profits for your business.

Engine

Units:
Engine Model C9.3B C9.3B Less
Net Flywheel Power 311.0 HP 232.0 kW Less
Net Power - ISO 9249/SAE J1349 311.0 HP 232.0 kW Less
Gross Power - ISO 14396/SAE J1995 314.0 HP 234.0 kW Less
Engine RPM - Operation 1550.0 r/min 1550.0 r/min Less
Engine RPM - Travel 1800.0 r/min 1800.0 r/min Less
Bore 5.0 in 115.0 mm Less
Stroke 6.0 in 149.0 mm Less
Displacement 568.0 in³ 9.3 l Less

Hydraulic System

Main System - Maximum Flow - Implement 147.0 gal/min 558.0 l/min Less
Maximum Pressure - Equipment - Implement 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Lift Mode 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4264.0 psi 29400.0 kPa Less

Swing Mechanism

Swing Speed 8.75 r/min 8.75 r/min Less
Maximum Swing Torque 106228.0 ft·lbf 144.0 kN·m Less

Weights

Operating Weight 79100.0 lb 35900.0 kg Less
Note Long undercarriage, Reach boom, R3.2DB (10'6") stick, GDX 1.50 m3 (1.96 yd3) bucket, 700 mm (28") triple grouser shoes, 6.8 mt (14,991 lb) counterweight. Long undercarriage, Reach boom, R3.2DB (10'6") stick, GDX 1.50 m3 (1.96 yd3) bucket, 700 mm (28") triple grouser shoes, 6.8 mt (14,991 lb) counterweight. Less

Service Refill Capacities

Fuel Tank Capacity 158.5 gal (US) 600.0 l Less
Cooling System 10.5 gal (US) 40.0 l Less
Engine Oil - With Filter 8.5 gal (US) 32.0 l Less
Swing Drive - Each 4.8 gal (US) 18.0 l Less
Final Drive - Each 2.1 gal (US) 8.0 l Less
Hydraulic System - Including Tank 98.5 gal (US) 373.0 l Less
Hydraulic Tank 40.4 gal (US) 153.0 l Less

Dimensions

Boom Reach Boom - 6.5 m (21'4") Reach Boom - 6.5 m (21'4") Less
Stick Reach Stick - 3.2 m (10'6") Reach Stick - 3.2 m (10'6") Less
Bucket HD 1.88 m3 (2.46 yd3) HD 1.88 m3 (2.46 yd3) Less
Shipping Height - Top of Cab 10.4 ft 3170.0 mm Less
Handrail Height 10.4 ft 3160.0 mm Less
Shipping Length 36.6 ft 11170.0 mm Less
Tail Swing Radius 11.6 ft 3530.0 mm Less
Counterweight Clearance 4.1 ft 1250.0 mm Less
Ground Clearance 1.7 ft 510.0 mm Less
Track Length to Center of Rollers 13.3 ft 4040.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width - 600 mm (24”) Shoes 10.5 ft 3190.0 mm Less

Working Ranges & Forces

Boom Reach Boom - 6.5 m (21'4") Reach Boom - 6.5 m (21'4") Less
Stick Reach Stick - 3.2 m (10'6") Reach Stick - 3.2 m (10'6") Less
Bucket HD 1.88 m3 (2.46 yd3) HD 1.88 m3 (2.46 yd3) Less
Maximum Digging Depth 24.7 ft 7520.0 mm Less
Maximum Reach at Ground Level 36.3 ft 11050.0 mm Less
Maximum Cutting Height 33.8 ft 10300.0 mm Less
Maximum Loading Height 23.2 ft 7080.0 mm Less
Minimum Loading Height 8.5 ft 2580.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 24.0 ft 7360.0 mm Less
Maximum Vertical Wall Digging Depth 18.6 ft 5660.0 mm Less
Bucket Digging Force - SAE 41450.0 lbf 184.0 kN Less
Bucket Digging Force - ISO 47460.0 lbf 211.0 kN Less
Stick Digging Force - SAE 36190.0 lbf 161.0 kN Less
Stick Digging Force - ISO 37430.0 lbf 167.0 kN Less