Engine
Net Power - ISO 9249 | 123 HP 92 kW |
Engine Model | ALUW06DTI ALUW06DTI |
Engine Power - ISO 14396 | 134 HP 100 kW |
Bore | 4 in 104 mm |
Stroke | 4 in 113 mm |
Displacement | 351 in³ 5.76 l |
Key Specs
The Cat® 320D3 GC Hydraulic Excavator delivers reduced fuel consumption - as low as 11 liters per hour, lowered maintenance costs by up to 20 percent, low owning costs, simpler routine maintenance, increased performance, and long-term durability.
Two power modes, new single plane cooler and hydraulic boom regeneration offer the power you need when you need it, helping to increase your overall efficiency and saving energy.
With six cylinder mechanical engine - no ECM, an integrated pilot system for simple hydraulics and extended service intervals for hydraulics and coolant.
With new hydraulic oil filter with 50% more life, 12% less refill oil volume than the 320D3 and reduced frequency of refills increases uptime and reduces cost.
Net Power - ISO 9249 | 123 HP 92 kW |
Engine Model | ALUW06DTI ALUW06DTI |
Engine Power - ISO 14396 | 134 HP 100 kW |
Bore | 4 in 104 mm |
Stroke | 4 in 113 mm |
Displacement | 351 in³ 5.76 l |
Main System - Maximum Flow | 400 l/min (106 gal/min) 400 l/min (106 gal/min) |
Maximum Pressure - Equipment | 5075 psi 35000 kPa |
Maximum Pressure - Travel | 5075 psi 35000 kPa |
Maximum Pressure - Swing | 3625 psi 25000 kPa |
Swing Speed | 10 r/min 10 r/min |
Maximum Swing Torque | 45581 ft·lbf 62 kN·m |
Operating Weight | 43600 lb 19800 kg |
Fuel Tank Capacity | 92.5 gal (US) 350 l |
Cooling System | 5 gal (US) 19 l |
Engine Oil | 4.8 gal (US) 18 l |
Swing Drive - Each | 1.6 gal (US) 6 l |
Final Drive - Each | 1.3 gal (US) 5 l |
Hydraulic System - Including Tank | 60.8 gal (US) 230 l |
Hydraulic Tank | 29.1 gal (US) 110 l |
Boom | Reach 5.7 m (18'8") Reach 5.7 m (18'8") |
Stick | Reach 2.25 m (7'5") Reach 2.25 m (7'5") |
Bucket | GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³) |
Shipping Height - Top of Cab | 10.4 ft 3100 mm |
Handrail Height | 9.7 ft 2915 mm |
Shipping Length | 31.3 ft 9520 mm |
Tail Swing Radius | 9 ft 2750 mm |
Counterweight Clearance | 3.4 ft 1020 mm |
Ground Clearance | 1.6 ft 450 mm |
Track Length | 13.5 ft 4080 mm |
Length to Center of Rollers | 10.9 ft 3270 mm |
Track Gauge | 7.3 ft 2200 mm |
Transport Width | 9.2 ft 2800 mm |
Maximum Digging Depth | 19.7 ft 5970 mm |
Boom | Reach 5.7 m (18'8") Reach 5.7 m (18'8") |
Stick | Reach R2.25 (7'5") Reach R2.25 (7'5") |
Bucket | GD 1 m³ (1.31 yd³) GD 1 m³ (1.31 yd³) |
Maximum Reach at Ground Level | 30 ft 9140 mm |
Maximum Cutting Height | 29.11 ft 9110 mm |
Maximum Loading Height | 20.6 ft 6250 mm |
Minimum Loading Height | 9.7 ft 2920 mm |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | 18.6 ft 5640 mm |
Maximum Vertical Wall Digging Depth | 17.7 ft 5350 mm |
Bucket Digging Force - ISO | 30120 lbf 134 kN |
Stick Digging Force - ISO | 25180 lbf 112 kN |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.