Medium Excavators 323D3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
142 HP
106 kW
Operating Weight
50300 lb
22800 kg
Maximum Digging Depth
20.7 ft
6300 mm

Overview

Get More Done at Lower Cost Per Ton

Lower your cost per ton. The Cat 323D3 Excavator brings increased speed, efficiency, and high productivity to your heavy duty, high-production applications. Work safely and in comfort in the high-visibility, highly adjustable cab.

Benefits

Up To 15% Less Fuel Consumption

Using Economy mode and automatic engine speed control minimize fuel use and increase engine efficiency.

Up To 7% More Hydraulic Power

New tandem hydraulic pumps provide more hydraulic power with less internal friction to increase overall efficiency.

Up To 5% Lower Maintenance Costs

With 20% less refill oil volume than the 320D2 and reduced frequency of refills increases uptime and reduce costs.

Product Specifications for 323D3

Net Power - ISO 9249 142 HP 106 kW
Engine Model Cat C7.1 Cat C7.1
Engine Power - ISO 14396 152 HP 113 kW
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Main System - Maximum Flow 400 l/min (106 gal/min) 400 l/min (106 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3625 psi 25000 kPa
Swing Speed 11 r/min 11 r/min
Maximum Swing Torque 45581 ft·lbf 62 kN·m
Operating Weight 50300 lb 22800 kg
Fuel Tank Capacity 108.3 gal (US) 410 l
Cooling System 7.4 gal (US) 28 l
Engine Oil 4.8 gal (US) 18 l
Swing Drive - Each 1.6 gal (US) 6 l
Final Drive - Each 1.3 gal (US) 5 l
Hydraulic System - Including Tank 68.7 gal (US) 260 l
Hydraulic Tank 36.5 gal (US) 138 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.5m (8'2") Reach 2.5m (8'2")
Bucket SD 1.20 m³ (1.57 yd³) SD 1.20 m³ (1.57 yd³)
Shipping Height - Top of Cab 10 ft 3050 mm
Handrail Height 9.7 ft 2915 mm
Shipping Length 31 ft 9460 mm
Tail Swing Radius 9 ft 2750 mm
Counterweight Clearance 4.3 ft 1020 mm
Ground Clearance 1.5 ft 450 mm
Track Length 14.8 ft 4460 mm
Length to Center of Rollers 12 ft 3650 mm
Track Gauge 7.1 ft 2380 mm
Transport Width 9.5 ft 2980 mm
Maximum Digging Depth 20.7 ft 6300 mm
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.5m (8'2") Reach 2.5m (8'2")
Bucket SD 1.20 m³ (1.57 yd³) SD 1.20 m³ (1.57 yd³)
Maximum Reach at Ground Level 31.1 ft 9470 mm
Maximum Cutting Height 30.3 ft 9250 mm
Maximum Loading Height 20.7 ft 6290 mm
Minimum Loading Height 8.5 ft 2590 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.6 ft 5960 mm
Maximum Vertical Wall Digging Depth 17.3 ft 5290 mm
Bucket Digging Force - ISO 31470 lbf 140 kN
Stick Digging Force - ISO 26530 lbf 118 kN

323D3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Sound suppresed cab with viscous mounts
  • Full color 178 mm (7 in) analog and LCD monitor
  • Mechanically adjustable seat with seatbelt
  • Openable skylight, openable upper windshield and removable bottom windshield
  • Auto bi-level air conditioner

CAT CONNECT TECHNOLOGY

  • Cat Product Link™

ENGINE

  • Two selectable power modes
  • One-touch low idle with auto engine speed control
  • Two stage fuel filtration system with water separator and indicator
  • 52° C (125° F) high-ambient cooling capacity
  • 4000 m (13,120 ft) altitude capability
  • Radial seal air filter with double filter element
  • Electric fuel priming pump

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Boom and stick drift reduction valve
  • Auto two-speed travel
  • Reverse swing damping valve
  • High performance hydraulic return filter

BOOM AND STICK

  • 5.7 m (18'8") HD Reach boom
  • 2.5 m (8'2") HD Reach stick

UNDERCARRIAGE AND STRUCTURES

  • 600 m (24") triple grouser shoes (12 mm/0.5" thick)
  • Grease lubricated track links
  • Tie down points on base frame
  • Center track guiding guard
  • 4.25 mt (9,370 lb) counterweight

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance free batteries
  • Halogen chassis light, left-hand boom light, cab lights

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (S.O.S)
  • Single plane cooling arrangement
  • Radiator screen

SAFETY AND SECURITY

  • Rear window emergency exit
  • Two rearview mirrors
  • Hydraulic lock out lever
  • Ground level engine shutoff switch
  • Right-hand handrail and handhold
  • Signaling/warning horn

323D3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Roll down sun screen
  • Control pattern changer

ENGINE

  • -32° C (-25°F) cold start capability
  • Engine air pre-filter

HYDRAULIC SYSTEM

  • Fine swing control
  • Hammer return filter circuit
  • High-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes (10 mm/0.4" thick)
  • Segmented track guiding guard
  • Heavy-duty track roller

ELECTRICAL SYSTEM

  • Premium surround lighting package

See how 323D3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 323D3

Start 323D3 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

Check out current offers for the 323D3

View More Offers