323D3

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Get more done. Lower your cost per ton. The Cat® 323D3 Excavator brings increased speed, efficiency, and high productivity to your heavy-duty, high-production applications.

Engine

Units:
Engine Model C7.1 C7.1 Less
Net Power - ISO 9249 142.0 HP 106.0 kW Less
Bore 4.0 in 105.0 mm Less
Displacement 428.0 in³ 7.01 l Less
Engine RPM - Operation 1700.0 r/min 1700.0 r/min Less
Engine RPM - Travel 1800.0 r/min 1800.0 r/min Less
Gross Power - ISO 14396 151.0 HP 113.0 kW Less
Stroke 5.0 in 135.0 mm Less

Hydraulic System

Main System - Maximum Flow - Implement 106.0 gal/min 400.0 l/min Less
Maximum Pressure - Equipment 5075.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3625.0 psi 25000.0 kPa Less
Maximum Pressure - Travel 5075.0 psi 35000.0 kPa Less

Machine Weight

Operating Weight 50300.0 lb 22800.0 kg Less
Note Long undercarriage, 5.7 m (18'8") HD reach boom, 2.5 m (8'2") HD reach stick, 1.20 m3 (1.57 yd3) SD bucket, 600 mm (24") shoes. Long undercarriage, 5.7 m (18'8") HD reach boom, 2.5 m (8'2") HD reach stick, 1.20 m3 (1.57 yd3) SD bucket, 600 mm (24") shoes. Less

Service Refill Capacities

Cooling System 7.4 gal (US) 28.0 l Less
Engine Oil 4.8 gal (US) 18.0 l Less
Final Drive - Each 1.3 gal (US) 5.0 l Less
Fuel Tank Capacity 108.3 gal (US) 410.0 l Less
Hydraulic System - Including Tank 68.7 gal (US) 260.0 l Less
Hydraulic Tank 36.5 gal (US) 138.0 l Less
Swing Drive - Each 1.6 gal (US) 6.0 l Less

Dimensions

Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8") Less
Stick HD Reach 2.5 m (8'2") HD Reach 2.5 m (8'2") Less
Bucket SD 1.20 m3 (1.57 yd3) SD 1.20 m3 (1.57 yd3) Less
Counterweight Clearance 4.3 ft 1020.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Shipping Height - Top of Cab 10.0 ft 3050.0 mm Less
Shipping Length 31.0 ft 9460.0 mm Less
Tail Swing Radius 9.0 ft 2750.0 mm Less
Track Length to Center of Rollers 12.0 ft 3650.0 mm Less
Transport Width - 600 mm (24”) Shoes 9.5 ft 2980.0 mm Less

Working Ranges & Forces

Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8") Less
Stick HD Reach 2.5 m (8'2") HD Reach 2.5 m (8'2") Less
Bucket SD 1.20 m3 (1.57 yd3) SD 1.20 m3 (1.57 yd3) Less
Maximum Cutting Height 30.3 ft 9250.0 mm Less
Maximum Depth Cut for 2440 mm (8’) Level Bottom 19.6 ft 5960.0 mm Less
Maximum Digging Depth 20.7 ft 6300.0 mm Less
Maximum Loading Height 20.7 ft 6290.0 mm Less
Maximum Reach at Ground Level 31.1 ft 9470.0 mm Less
Maximum Vertical Wall Digging Depth 17.3 ft 5290.0 mm Less
Minimum Loading Height 8.5 ft 2590.0 mm Less
Bucket Digging Force - ISO 31500.0 lbf 140.0 kN Less
Bucket Digging Force - SAE 28100.0 lbf 125.0 kN Less
Stick Digging Force - ISO 31500.0 lbf 140.0 kN Less
Stick Digging Force - SAE 25700.0 lbf 114.0 kN Less

High Performance Digging

        
  • Get more done with improved cycle times, productivity, and fuel efficiency over the Cat® 320D2.
  •     
  • Move more, faster with a larger Cat 1.20 m3 (1.57 yd3) severe-duty bucket.
  •     
  • Expect reliable performance from the powerful Cat C7.1 mechanically controlled engine. The double-filtered low-pressure fuel system and antirust fuel tank protects the engine from lower quality fuel.
  •     
  • Balance power and efficiency using the open-center, negative flow control hydraulic system. Hydraulic cross-sensing makes full engine power always available from hydraulic pumps regardless of which function is used.
  •     
  • Dig and lift from a stable platform created by the standard 4.25 ton (9,370 lb) counterweight and heavy-duty, eight-roller undercarriage.
  •     
  • Add versatility by adding tool control to run a hammer or other tools requiring one-way flow. Order tool control with the machine or add it later with a dealer-installed kit.
  •     
  • Product Link™ comes standard so you can remotely monitor machine health, location, hours, and fuel consumption on demand through the Visionlink® online interface.
  •     
  • The excavator has a high-ambient capability of 52° C (125° F) and cold start capability of –18° C (0° F). An optional –32° C (–25° F) cold start package is available.

Use Less Fuel

        
  • Fuel efficiency (liters/ton) has improved over the previous 320D2 excavator.
  •     
  • Use 15 percent less fuel in Economy mode with no loss in lifting or digging forces.
  •     
  • Boom and stick regeneration circuits reduce fuel consumption by up to two percent while improving cycle times.
  •     
  • Use automatic engine speed control (AEC) during no-load or light-load conditions to automatically reduce engine speed to minimize fuel consumption.
  •     
  • Standard one-touch low idle saves fuel by instantly reducing engine speed to 1,100 rpm at the push of a button. Return the engine speed to the throttle position by hitting the button again or simply moving the joysticks.
  •     
  • New tandem hydraulic pumps provide seven percent more hydraulic power with less internal friction to increase overall  efficiency. Each pump can produce a maximum flow of 200 L/min (52.8 gal/min). Hydraulic system components are close together to minimize power loss from friction and pressure drops.

Reliability You Expect from a Cat Machine

        
  • A two-stage filtering system with integrated water separator protects the engine from particles larger than four microns when fuel quality is less than ideal.
  •     
  • We designed the stick and boom structures using high-tensile steel fabricated into a large box section using internal baffles to absorb torsional stress. The X-shaped, box-section carbody provides excellent resistance to torsional bending, dissipating stress throughout the base of the machine.
  •     
  • Traverse the job site on the Grease Lubricated Track (GLT) undercarriage. Undercarriage rollers are rebuildable and sealed to prevent dirt and debris causing internal wear. Grease lubricated links minimize internal bushing wear, reducing noise and increasing life up to 25 percent.
  •     
  • Robust bottom guards protect machine components that might be damaged while swinging. A thicker bottom guard plate is used under the pump compartment to protect the suction hose.
  •     
  • Hydraulic snubbers in the boom and stick cylinders dampen end-of-stroke impact prolonging the life of your machine.
  •     
  • Safety fuses protect critical electrical components. Thick braiding protects the colored, numbered electrical wires. Non-abrasive connectors keep wiring harnesses in place to prevent failure.
  •     
  • The capsule-type hydraulic return filter prevents contaminants from entering the system when hydraulic oil is changed. If the filter clogs, a warning is displayed on the monitor screen inside the cab.
  •     
  • The swing system uses a ball bearing to help absorb stresses caused by swing torque.
  •     
  • The standard, integrated idler guard helps maintain track alignment while traveling or working on the slopes.

Work in Comfort

        
  • The spacious cab provides excellent visibility from the operator’s seat to keep you aware of your surroundings – without bending or straining to see.
  •     
  • Critical machine information is always visible in the new high resolution 178 mm (7 in) monitor. Intuitive menus mean more time working and less time looking for information.
  •     
  • Work a full day with less fatigue using the ergonomically-designed pilot-operated joysticks matched to operator’s wrist and arm position. Joystick consoles can be adjusted, further improving operator comfort and productivity.
  •     
  • Automatic climate control helps maintain consistent cab temperature. Five outlets ensure proper air circulation to keep you comfortable regardless of outside temperatures.
  •     
  • Keep your phone or other personal electronics charged using the two standard 12V auxiliary power ports delivering up to 10 A of power.
  •     
  • Seat adjusts to accommodate a variety of operator size and weight. Wide adjustable armrests and retractable seatbelt are also included.
  •     
  • Standard Cab Equipment. To enhance operator comfort and productivity, the cab includes a lighter, drink holder, coat hook, service meter, literature holder, magazine rack and storage compartment.
  •     
  • There is plenty of room for you to store your gear. There are two storage locations at the rear of the right console and one space for your lunchbox behind the seat.

Designed-in Safety

        
  • The standard hydraulic lockout lever prevents operators from leaving the cab without first isolating all hydraulic functions. When necessary, you can activate the ground level shut-off switch to stop the fuel to the engine and shut down the machine.
  •     
  • The machine provides you a safe work platform for all routine service and maintenance needs. Anti-skid plating with countersunk bolts reduces the potential for slippage and trip hazards.
  •     
  • A battery disconnect switch helps to deter theft by isolating the battery and enhances safety when servicing the machine.
  •     
  • A full-length firewall separates the engine from the hydraulic pump and offers protection in the event of an incident.
  •     
  • We designed the cab to provide excellent visibility from the operator’s seat. In addition, two standard mirrors help keep you aware of your surroundings.
  •     
  • The machine can be equipped with a Falling Object Guarding System (FOGS) guard that conforms to the ISO 10262 standard. These guards are bolted directly to the cab shell.

Easy to Maintain

        
  • Lower your maintenance costs by up to five percent with 20 percent less refill oil volume than the 320D2 and maintenance free batteries.
  •     
  • Easily maintain your machine. Most service locations are easily accessible at ground level to allow service and maintenance to get completed quickly and efficiently. A service door on the right side of the upper structure allows ground-level access to the hydraulic pumps, hydraulic filters, engine oil filter, and fuel filters.
  •     
  • Easily access the proven, high-efficiency radial seal engine air filter behind the cab. The machine constantly monitors the engine air filter and will notify you, via the monitor, when service is required.
  •     
  • A remote greasing block on the boom allows the greasing of hard-to-reach locations. A remote mounted greasing point on the swing bearing allows ease of service.
  •     
  • Robust service doors open wide for easy access to service points. Latches firmly hold the doors in the open position to prevent accidental closing while servicing – even on windy days. On the top of the machine, the large engine hood provides easy access to the engine and cooling compartments.
  •     
  • There is no need to manually prime the fuel system after fuel filter changes. The standard electric priming pump reduces the risk of contamination by preventing unfiltered fuel from entering the fuel system.
  •     
  • Routine cleaning is made easier with the single plane cooling package design.

323D3 Standard Equipment

NOTE
  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB
  • Sound suppresed cab with viscous mounts
  • Full color 178 mm (7 in) LCD monitor
  • Mechanically adjustable seat with seatbelt
  • Openable skylight, openable upper windshield and removable bottom windshield
  • Auto bi-level air conditioner

CAT CONNECT TECHNOLOGY
  • Cat Product Link

ENGINE
  • Two selectable power modes
  • One-touch low idle with auto engine speed control
  • Two stage fuel filtration system with water separator and indicator
  • 52° C (125° F) high-ambient cooling capacity
  • 4000 m (13,120 ft) altitude capability
  • Radial seal air filter with double filter element
  • Electric fuel priming pump
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM
  • Boom and stick regeneration circuit
  • Boom and stick drift reduction valve
  • Auto two-speed travel
  • Reverse swing damping valve
  • High performance hydraulic return filter

BOOM AND STICK
  • 5.7 m (18'8") heavy duty reach boom
  • 2.5 m (8'2") heavy duty reach stick

UNDERCARRIAGE AND STRUCTURES
  • 600 m (24") triple grouser shoes (12 mm/0.5" thick)
  • Grease lubricated track links
  • Tie down points on base frame
  • Center track guiding guard
  • 4250 kg (9,370 lb) counterweight

ELECTRICAL SYSTEM
  • Two 1,000 CCA maintenance free batteries
  • Halogen chassis light, left-hand boom light, cab lights

SERVICE AND MAINTENANCE
  • Sampling ports for Scheduled Oil Sampling (S.O.SSM)
  • Single plane cooling arrangement
  • Radiator screen

SAFETY AND SECURITY
  • Rear window emergency exit
  • Two rearview mirrors
  • Hydraulic lock out lever
  • Ground level engine shutoff switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

323D3 Optional Equipment

CAB
  • Control pattern changer
  • Roll down sun screen

ENGINE
  • -32° C (-25°F)
  • Engine air pre-filter

HYDRAULIC SYSTEM
  • Fine swing control
  • Hammer return filter circuit
  • High-pressure auxiliary circuit
  • Quick coupler circuit for Cat Pin Grabber

UNDERCARRIAGE AND STRUCTURES
  • 600 mm (24") triple grouser shoes (10 mm/0.4" thick)
  • Segmented track guiding guard
  • Heavy duty track roller