< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 326 Excavator brings premium performance with simple-to-use technologies like Cat GRADE with 2D, Grade Assist, and Payload – all standard equipment from the factory to boost your operator efficiencies up to 45%. Combine these features with a new cab, longer maintenance intervals that lower your maintenance costs up to 20%, and improved controllability and you have a low-cost-per-unit-of-production excavator that’s perfect for medium- to heavy-duty applications.
Not all features are available in all regions. Consult your Cat dealer for specific configurations available in your region.

Engine

Units:
Engine Model Cat C7.1 Cat C7.1 Less
Net Flywheel Power 212.0 HP 158.0 kW Less
Bore 4.0 in 105.0 mm Less
Stroke 5.0 in 135.0 mm Less
Displacement 428.0 in³ 7.01 l Less
Engine Power - ISO 14396 213.0 HP 159.0 kW Less
Engine Power - ISO 9249 212.0 HP 158.0 kW Less

Hydraulic System

Main System - Maximum Flow - Implement 136.0 gal/min 515.0 l/min Less
Maximum Pressure - Equipment - Normal 5075.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment - Heavy Lift Mode 5510.0 psi 38000.0 kPa Less
Maximum Pressure - Travel 5075.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 4118.0 psi 28400.0 kPa Less

Machine Weight

Operating Weight 56659.0 lb 25700.0 kg Less
Note (1) Long undercarriage, Heavy Duty Reach boom, R2.95 m (9'7") stick, Heavy Duty 1.45 m³ (1.90 yd³) bucket, 600 mm (24") triple grouser shoes and 4600 kg (10,141 lb) counterweight. Long undercarriage, Heavy Duty Reach boom, R2.95 m (9'7") stick, Heavy Duty 1.45 m³ (1.90 yd³) bucket, 600 mm (24") triple grouser shoes and 4600 kg (10,141 lb) counterweight. Less
Operating Weight - 600 mm (24”) Triple Grouser Shoes 56659.0 lb 25700.0 kg Less
Note (2) Long undercarriage, Super Long Reach boom, Super Long Reach stick 0.57 m³ (0.75 yd³) Ditch Cleaning bucket and 790 mm (31") triple grouser shoes and 6700 kg (14,771 lb) counterweight. Long undercarriage, Super Long Reach boom, Super Long Reach stick 0.57 m³ (0.75 yd³) Ditch Cleaning bucket and 790 mm (31") triple grouser shoes and 6700 kg (14,771 lb) counterweight. Less
Operating Weight - 790 mm (31") Triple Grouser Shoes 63493.0 lb 28800.0 kg Less

Swing Mechanism

Swing Speed 10.5 r/min 10.5 r/min Less
Maximum Swing Torque 78182.0 ft·lbf 106.0 kN·m Less

Service Refill Capacities

Fuel Tank Capacity 125.2 gal (US) 474.0 l Less
Cooling System 6.6 gal (US) 25.0 l Less
Engine Oil 6.6 gal (US) 25.0 l Less
Swing Drive 2.6 gal (US) 10.0 l Less
Final Drive - Each 1.5 gal (US) 5.5 l Less
Hydraulic System - Including Tank 81.9 gal (US) 310.0 l Less
Hydraulic Tank 38.8 gal (US) 147.0 l Less

Dimensions

Boom Reach 5.9 m (19'4") Reach 5.9 m (19'4") Less
Stick Reach 2.95 m (9'8") Reach 2.95 m (9'8") Less
Bucket HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³) Less
Shipping Height - Top of Cab 9.84 ft 3000.0 mm Less
Handrail Height 9.84 ft 3000.0 mm Less
Shipping Length 33.0 ft 10060.0 mm Less
Tail Swing Radius 9.84 ft 3000.0 mm Less
Track Length to Center of Rollers 12.5 ft 3830.0 mm Less
Ground Clearance 3.48 ft 1060.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width - 600 mm (24”) Shoes 10.5 ft 3190.0 mm Less
Transport Width - 600 mm (24") Shoes- Narrow Undercarriage 9.81 ft 2990.0 mm Less
Counterweight Clearance 1.44 ft 440.0 mm Less
Transport Width - 900 mm (35") Shoes 11.45 ft 3490.0 mm Less

Working Ranges & Forces

Boom Reach 5.9 m (19'4") Reach 5.9 m (19'4") Less
Stick Reach 2.95 m (9'8") Reach 2.95 m (9'8") Less
Bucket HD 1.54 m³ (2.01 yd³) HD 1.54 m³ (2.01 yd³) Less
Maximum Digging Depth 22.38 ft 6820.0 mm Less
Maximum Reach at Ground Level 33.2 ft 10120.0 mm Less
Maximum Cutting Height 31.63 ft 9640.0 mm Less
Maximum Loading Height 21.72 ft 6620.0 mm Less
Minimum Loading Height 7.84 ft 2390.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.82 ft 6650.0 mm Less
Maximum Vertical Wall Digging Depth 16.77 ft 5110.0 mm Less
Bucket Digging Force - ISO 37318.0 lbf 166.0 kN Less
Stick Digging Force - ISO 27202.0 lbf 121.0 kN Less

High Performance Digging and Lifting

  • Improved controllability over the 326D2.
  • 5% fuel consumption reduction without productivity loss when using SMART mode.
  • 12% improved swing torque makes working on slopes easier.
  • Increase operating efficiency up to 45 percent with standard Cat Technologies that lower operator fatigue and your operating costs, including fuel consumption and daily maintenance.
  • The C7.1 engine can run on biodiesel up to B20 and meets China Nonroad Stage III, UNECE R96 Stage IIIA and Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA.
  • The advanced hydraulic system provides the optimum balance of power and efficiency while giving you the control you need for precise digging requirements.
  • Match the excavator to the job with power modes; let Smart mode automatically match engine and hydraulic power to digging conditions.
  • Advansys™ bucket tips increase penetration and improve cycle times. Tip changes can be done quickly with a simple lug wrench instead of a hammer or special tool, improving safety and uptime.
  • Auxiliary hydraulic options give you the versatility to use a wide range of Cat attachments.
  • Available SmartBoom™ lets the boom freely travel up and down without using any pump flow so operators can focus on stick and bucket work. The benefits are reduced operator stress and reduced fuel consumption. (Not available in all regions. Consult your local dealer on availability.)
  • Don’t let the temperature stop you from working. The excavator has a standard high-ambient temperature capability of 52° C (125° F) with de-rate and cold start capability of –18° C (0° F). An optional –32° C (–25° F) cold start package is available.

Boost Efficiency and Productivity with Integrated Cat Technologies

  • Boost productivity up to 45 percent versus traditional grading with standard Cat GRADE with 2D system – includes indicate-only and laser capability.
  • Standard Grade Assist: Stay on grade – simply and effortlessly – with single-lever digging.
  • Set your desired bucket angle and let Bucket Assist automatically maintain the angle in sloping, leveling, fine grading, and trenching applications.
  • Keep the tracks on ground in lifting and hard digging with Boom Assist.
  • Automatically stop excavator swing at operator-defined set points in truck loading and trenching applications with Swing Assist, which will help you use less effort and consume less fuel.
  • Standard Cat PAYLOAD on-board weighing system: Achieve precise load targets and increase loading efficiency with on-the-go weighing and real-time estimates of your payload without swinging.
  • Combine Payload with VisionLink® and remotely manage your production targets, now with the possibility to download on a USB stick.
  • Upgrade to optional Cat GRADE with Advanced 2D: Create and edit grade designs with ease on a second high-resolution 254 mm (10 in) touchscreen monitor.
  • Upgrade to optional Cat GRADE with 3D: Create and edit designs with ease on a second high-resolution 254 mm (10 in) touchscreen monitor. Use 3D designs and GNSS technology to assist the operator in reaching the desired grade faster and accurately.

Work in Comfort in the All-New Cab

  • Choose between Comfort and Deluxe cabs – both with automatic climate control. (Consult your local dealer on availability in your region.)
  • The Comfort cab is equipped with a mechanical suspension seat. The Deluxe seat is heated and air adjustable.
  • Tip up console on the Deluxe cab improves ingress/egress by approximately 45%.
  • Advanced viscous mounts reduce cab vibration up to 50 percent over previous excavator models.
  • Control the excavator comfortably with easy-to-reach controls all located in front of you.
  • Stow your gear with plenty of in-cab storage beneath and behind the seat and in the consoles. A cup holder, document holder, bottle holder, and coat hook are also provided.
  • Use the standard radio’s USB ports and Bluetooth® technology to connect personal devices and make hands-free calls.

Simple to Operate

  • Start the engine with a push button; use a Bluetooth key fob*, smartphone app, or the unique Operator ID function.
  • Program your power mode and joystick preferences using Operator ID; the excavator will remember what you set each time you go to work.
  • Navigate quickly on the standard high-resolution 203 mm (8 in) touchscreen monitor, or with the optional 254 mm (10 in) touchscreen monitor (available on the Deluxe cab only), or with the aid of the jog dial control.
  • Not sure how a function works or how to maintain the excavator? Always have the operator’s manual at your fingertips in the touchscreen monitor.
  • Find the tool you need – even if it’s hidden beneath overgrowth or debris. The excavator’s onboard Bluetooth reader can locate any work tool equipped with Cat asset tracking devices up to a range of 60 m (200 ft).

Maintenance

  • Expect up to 20 percent less maintenance cost than the 326F/326D2. (Savings calculated over 12,000 machine hours.)
  • Do all daily maintenance at ground level.
  • Check engine oil level quickly and safely with the new ground-level engine oil dipstick; fill and check engine oil on top of the machine with a conveniently located second dipstick.
  • Track your excavator’s filter life and maintenance intervals via the in-cab monitor.
  • No required maintenance on the Cat Clean Emissions Module.
  • Change all fuel filters at a synchronized 1,000 hours – a 100 percent increase over the 326F/326D2 fuel filters.
  • Expect the new air intake filter with precleaner to last up to 1,000 hours – a 100 percent increase over the previous filter.
  • The new hydraulic oil filter provides improved filtration performance, anti-drain valves to keep oil clean when the filter is replaced, and longer life with a 3,000 hour replacement interval – 50 percent longer than previous filter designs.
  • High-efficiency cooling fans run only when needed; you can program intervals so they automatically reverse to keep cores clean without interrupting your work.
  • S·O·SSM ports are on ground level, simplifying maintenance and allowing for quick, easy extraction of fluid samples for analysis.

Safety

  • Lift Assist helps you avoid tipping. With visual and auditory alerts, you’ll know if your load is within the excavator’s safe working range limits.
  • Access 100 percent of daily maintenance points from ground level – no need for you to climb on top of the excavator.
  • The standard ROPS cab meets ISO 12117-2:2008 requirements.
  • Enjoy great visibility into the trench, in each swing direction, and behind you with the help of smaller cab pillars, larger windows, and a flat engine hood design.
  • The standard hydraulic lockout lever isolates all hydraulic and travel functions in the lowered position.
  • Ground-level shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  • A rearview camera and a right-side-view camera** are standard. Upgrade to 360° visibility and you’ll easily visualize objects and personnel around the excavator in a single view.
  • New right service platform design provides easy, safe, and quick access to upper service platform; the service platform steps use anti-skid punch plate to prevent slipping.
  • Optional boom and stick lowering check valves prevent reverse flow, keeping your front linkage securely in place should the hydraulic system unexpectedly lose power.
  • Brightly colored seatbelts allow easy recognition of properly utilized safety restraints.

*Not available with the Comfort cab.

**Not standard in all regions.

326 Standard Equipment

NOTE
  • Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area.

CAB
  • High-resolution 203 mm (8 in) LCD touchscreen monitor

CAT TECHNOLOGIES
  • Cat Product Link™
  • Cat GRADE with 2D (Optional on machines equipped with a Super Long Reach boom.)
  • Cat GRADE with Assist (Optional on machines equipped with a Super Long Reach boom.)
  • Cat PAYLOAD (Optional on machines equipped with a Super Long Reach boom.)
  • 2D E-Fence (Optional on machines equipped with a Super Long Reach boom.)
  • Remote Flash capability

ENGINE
  • Three selectable power modes
  • One-touch low idle with automatic engine speed control
  • Auto engine idle shutdown
  • 52° C (125° F) high-ambient cooling capacity with de-rate
  • –18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM
  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve

UNDERCARRIAGE AND STRUCTURES
  • Tie-down points on base frame
  • 4600 kg (10,141 lb) counterweight

ELECTRICAL SYSTEM
  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

SERVICE AND MAINTENANCE
  • Sampling ports for Scheduled Oil Sampling (S·O·S)
  • Ground-level and platform-level engine oil dipsticks

SAFETY AND SECURITY
  • Rearview camera
  • Lift Assist (Optional on machines equipped with a Super Long Reach boom.)
  • Ground-level engine shutoff switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

326 Optional Equipment

CAB
  • ROPS, Comfort cab with mechanical seat suspension
  • ROPS, standard sound suppression, air-adjustable seat with heat (Deluxe only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

CAT TECHNOLOGIES
  • Cat GRADE with Advanced 2D (Optional on machines equipped with a Super Long Reach boom.)
  • Cat GRADE with 3D (Optional on machines equipped with a Super Long Reach boom.)

ENGINE
  • –32° C (–25° F) cold start capability

HYDRAULIC SYSTEM
  • Boom and stick lowering check valves
  • Hammer return filter circuit
  • Combined Tool Control (two pump, one/two way high-pressure flow)

BOOMS AND STICKS
  • 5.9 m (19'4") HD reach boom, 2.95 m (9'8") HD reach stick, long undercarriage
  • 5.9 m (19'4") reach boom, 2.5 m (8'2") reach stick, long undercarriage
  • 10.2 m (33'6") SLR boom, 7.85 m (25'9") SLR stick, long undercarriage

UNDERCARRIAGE AND STRUCTURES
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • 900 mm (35") triple grouser shoes
  • 6700 kg (14,771 lb) counterweight

ELECTRICAL SYSTEM
  • 360° lighting

SERVICE AND MAINTENANCE
  • Electric refueling pump with auto shut off

SAFETY AND SECURITY
  • Right-side-view camera
  • 360° visibility (Requires 254 mm [10 in] monitor.)