303 CR Mini Excavator

Mini Excavators 303 CR

Request A Price Find Dealer

Key Specs

Net Power
24 hp
17.6 kW
Operating Weight
7937 lb
3600 kg
Dig Depth
8.7 ft
2650 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 303 CR Mini Excavator delivers power and performance in a compact size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 15% Lower Total Ownership Costs

with more common parts, lower repair costs and tilt up cab

Up to 20% More Performance

with programmable operator settings and faster cyle times

Product Specifications for 303 CR

Net Power 24 hp 17.6 kW
Engine Model C1.1 Turbo C1.1 Turbo
Net Power - 2,400 rpm - ISO 9249, 80/1269/EEC 24 hp 17.6 kW
Gross Power - 2,400 rpm - SAE J1995:2014 25 mile/h 18.4 kW
Bore 3 in 77 mm
Stroke 3.2 in 81 mm
Displacement 67 in³ 1.1 l
Emissions Meets China Nonroad Stage IV emission standards. Meets China Nonroad Stage IV emission standards.
Note Net power advertised is the power available at the flywheel when the engine is at rated speed and rated power when the engine is installed with the factory configured fan, air intake system, exhaust system, and alternator with a minimum alternator load. Net power advertised is the power available at the flywheel when the engine is at rated speed and rated power when the engine is installed with the factory configured fan, air intake system, exhaust system, and alternator with a minimum alternator load.
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Operating Weight 7937 lb 3600 kg
Minimum Operating Weight with Canopy* 6845 lb 3105 kg
Maximum Operating Weight with Canopy** 7672 lb 3480 kg
Minimum Operating Weight with Cab* 7099 lb 3220 kg
Maximum Operating Weight with Cab** 7937 lb 3600 kg
Note *Minimum Weight is based on rubber tracks, operator, full fuel tank, standard stick, blade, bucket and no extra counterweight. *Minimum Weight is based on rubber tracks, operator, full fuel tank, standard stick, blade, bucket and no extra counterweight.
Note (1) **Maximum Weight is based on steel tracks, operator, full fuel tank, standard stick, blade, bucket and extra counterweight. **Maximum Weight is based on steel tracks, operator, full fuel tank, standard stick, blade, bucket and extra counterweight.
Dig Depth 8.7 ft 2650 mm
Vertical Wall 6 ft 1820 mm
Maximum Reach - Ground Level 190 in 4830 mm
Maximum Reach 16.3 ft 4980 mm
Maximum Dig Height 178 in 4510 mm
Maximum Dump Clearance 10.4 ft 3170 mm
Boom In Reach 5.7 ft 1750 mm
Tail Swing without Counterweight 2.5 ft 775 mm
Tail Swing with Extra Counterweight 2.9 ft 890 mm
Maximum Blade Height 1.3 ft 385 mm
Maximum Blade Depth 1.8 ft 535 mm
Boom Height - Shipping Position 5.2 ft 1600 mm
Shipping Height 98 in 2480 mm
Swing Bearing - Height 1.9 ft 570 mm
O/A Undercarriage Length 81 in 2070 mm
Overall Shipping Length* 14.8 ft 4510 mm
Boom Swing - Right 2.8 ft 870 mm
Boom Swing - Left 2.1 ft 640 mm
Track Belt/Shoe Width 1 ft 300 mm
Track Width 5.1 ft 1550 mm
Ground Clearance 1 in 310 mm
Stick Length 4.1 ft 1260 mm
Note *Overall shipping length depends on blade position during shipment. *Overall shipping length depends on blade position during shipment.
Cab 254 lb 115 kg
Counterweight (extra) 551 lb 250 kg
Steel Tracks 276 lb 125 kg
Travel Speed - High 3 mile/h 4.5 km/h
Travel Speed - Low 2 mile/h 2.6 km/h
Maximum Traction Force - High Speed 3305 lbf 14.7 kN
Maximum Traction Force - Low Speed 7059 lbf 31.4 kN
Ground Pressure - Minimum Weight 4 psi 28.3 kPa
Ground Pressure - Maximum Weight 5 psi 32.8 kPa
Gradeability - Maximum 30 30
Cooling System 1 gal (US) 4 l
Engine Oil 1 gal (US) 4 l
Fuel Tank 12 gal (US) 45 l
Hydraulic Tank 5 gal (US) 18 l
Hydraulic System 9 gal (US) 35 l
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Pump Flow at 2,400 rpm 26 gpm 100 L/min
Operating Pressure - Equipment 3553 psi 245 bar
Operating Pressure - Travel 3553 psi 245 bar
Operating Pressure - Swing 2553 psi 176 bar
Auxiliary Circuit - Primary - Flow 17 gpm 65 L/min
Auxiliary Circuit - Primary - Pressure 3553 psi 245 bar
Digging Force - Stick - Standard 3732 lbf 16.6 kN
Digging Force - Bucket 6385 lbf 28.4 kN
Note *Flow and pressure are not combinable. Under load, as flow rises pressure goes down. *Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Machine Swing Speed 9 r/min 9 r/min
Boom Swing - Left 75 ° 75 °
Boom Swing - Right 50 ° 50 °
Width 61 in 1550 mm
Height 14 in 350 mm
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Tip Over Protective Structure (TOPS) ISO 12117:1997 ISO 12117:1997
Top Guard ISO 10262:1998 (Level I) ISO 10262:1998 (Level I)
Operator Sound Pressure (ISO 6396:2008) 78 dB(A) 78 dB(A)
Average Exterior Sound Pressure (ISO 6395:2008) 94 dB(A) 94 dB(A)

303 CR Standard Equipment

ENGINE

  • Cat C1.1 Turbo Engine (China Nonroad IV)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Two Speed Travel
  • Fuel Water Separator
  • Power on Demand (not available in all regions)
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics

HYDRAULICS

  • Smart Tech Electronic Pump
  • Accumulator
  • Automatic Swing Brake
  • One and Two Way Auxiliary Flow
  • Continuous Auxiliary Flow

OPERATOR ENVIRONMENT

  • Tilt-up Canopy or Tilt-Up Cab
  • Cab with Air Conditioning
  • Cab with Heater
  • Top Guard ISO 10262:1998 Level I
  • ROPS – ISO 12117-2:2008
  • TOPS – ISO 12117:1997
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer (optional in some regions)
  • Adjustable Wrist Rests
  • Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Machine Security – Standard Key with Pass Code
  • Fabric Suspension Seat (Cab only)
  • Vinyl Suspension Seat (Canopy only)
  • Hydraulic Lockout – All Controls
  • Retractable High Visibility Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • Storage Pocket
  • Skylight
  • Mounting Bosses for Front
  • Signaling/Warning Horn (not all regions)
  • Interior Light (Cab only)
  • LED Boom Light (not all regions)
  • Utility Space for Mobile Phone
  • Mirrors Left and Right
  • Next Generation Color LCD Monitor (IP66)
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Hour Meter with Wake Up Switch
    – Jog Dial (cab only)

UNDERCARRIAGE

  • Steel Track (300 mm wide)
  • Dozer Blade
  • Dozer Blade Float
  • Tie Downs on Track Frame

BOOM, STICK AND LINKAGES

  • One Piece Boom (2200 mm/86.6 in)
  • Standard Stick (1260 mm/49.6 in)

ELECTRICAL

  • 12 Volt Battery
  • Software (machine and monitor)
  • Maintenance Free Battery
  • Battery Disconnect
  • Signaling/Warning Horn
  • 12 Volt Power Socket

303 CR Optional Equipment

HYDRAULICS

  • Auxiliary Hydraulic Lines
  • Auxiliary Line Ball Valve Connect

OPERATOR ENVIRONMENT

  • LED Front Lights
  • Radio – Bluetooth®, Auxiliary, Microphone, USB (charging only) (Cab only)
  • Next Generation Advanced Monitor
    – Touch Screen
    – Site Reference System
    – High Definition Camera Capable (IP68 and IP69K)
    – Numeric Security Code

UNDERCARRIAGE

  • Rubber Belt (300 mm wide)

ELECTRICAL

  • Product Link PL243 (regulations apply)

OTHER

  • Extra Counterweight (250 kg/551 lb)

Product Brochures and More Are Ready to Download!

Media Gallery

303 CR Mini Hydraulic Excavator

Front View

Top View

Left View

Rear View

Bottom View

Right View

303 CR Mini Hydraulic Excavator
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 303 CR

Start 303 CR Tour
close

Check out current offers for the 303 CR

View More Offers