140 GC Motor Grader

Motor Graders 140 GC / 140 GC AWD

Request A Price Find Dealer

Key Specs

Net Power Range (Tier 3)
176 HP
131 kW
Operating Weight - Typically Equipped
38338 lb
17390 kg
Weight*
38338 lb
17390 kg

Overview

Comfort and Efficiency at Low Cost Per Hour.

The new Cat® 140 GC motor grader combines performance with cost efficient owning and operating. Servicing the machine is easy with grouped filter locations. Comfort options, including a heating/cooling system or air suspension seat, keep you productive throughout the day.

Benefits

Low Cost-Per-Hour Operation

Extended maintenance cycles and demand fan keep your overall costs down.

Cab Designed for Comfort

Boost productivity and efficiency with cab comfort options.

Performance You Need

Get precise, consistent blade movement with the Cat C7.1 engine, hydraulic system, and controls.

Product Specifications for 140 GC / 140 GC AWD

Operating Weight - Typically Equipped 38338 lb 17390 kg
Blade Width 12 ft 3.7 m
Throat Clearance 4.4 in 112 mm
Blade Height 20 in 509 mm
End Bit 6 in 152 mm
Cutting Edge Width 6 in 152 mm
Arc Radius 16.3 in 413 mm
Net Power Range (Tier 3) 176 HP 131 kW
Displacement 427.8 in³ 7.01 l
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Engine Model Cat 7.1 Cat 7.1
Note (1) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Maximum Torque - ISO 9249 656 lb/ft 889 N·m
Standard Capability 109 °F 43 °C
Note (4) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes.
Derating Altitude 14764 ft 4500 m
Number of Cylinders 6 6
Emissions U.S. EPA Tier 3/EU Stage IIIA U.S. EPA Tier 3/EU Stage IIIA
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396
Note (2) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Torque Rise - ISO 9294 40% 40%
Engine RPM 2,200 2,200
Weight* 38338 lb 17390 kg
Note Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, ROPS closed cab, rear ripper/scarifier, 4.3 m (14 ft) blade, 17.5-25 MP tires on multi-piece rims and other equipment. Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, ROPS closed cab, rear ripper/scarifier, 4.3 m (14 ft) blade, 17.5-25 MP tires on multi-piece rims and other equipment.
Circle Drive without Slip Clutch 0.4 gal (US) 1.5 l
Circle Drive with Slip Clutch 2 gal (US) 7.5 l
Transmission 4.8 gal (US) 18 l
Cooling System 40 l 10.6 gal (US)
Hydraulic System 11.9 gal (US) 45 l
Fuel Tank 78.5 gal (US) 297 l
Engine Crankcase 5.6 gal (US) 21 l
Moldboard Side Shift Left 26.1 in 663 mm
Maximum Depth of Cut 29 in 735 mm
Moldboard Side Shift Right 20.2 in 512 mm
Maximum Shoulder Reach Right 76 in 1928 mm
Maximum Lift Above Ground 18.9 in 480 mm
Circle Center Shift Left 29.6 in 752 mm
Maximum Shoulder Reach Left 69.4 in 1764 mm
Blade Tip Range Backward 5 5
Circle Center Shift Right 28.7 in 728 mm
Blade Tip Range Forward 40 40
Width 95.6 in 2428 mm
Maximum Height 151.1 in 3839 mm
Length of Machine* 406.7 in 10322 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430).The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430).The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes.

140 GC / 140 GC AWD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Standard Seat
  • Steering Wheel/Lever Controls
  • Base Cab
  • Information Display Screen
  • Halogen Lighting
  • Entertainment Radio Ready
  • Product Link

Engine

  • Cat C7.1
  • ECO Mode
  • On-Demand Fan

Drawbar Circle Moldboard

  • Standard

Safety

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Sideview mirrors
  • Walkways and Grab Rails
  • Walkways and Grab Rails

VERSATILITY

  • Front Bolster

140 GC / 140 GC AWD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Mechanical Suspension Seat
  • Air Suspension Seat
  • ROPS/FOPS
  • Heating/Cooling Cab System
  • Rear Wiper
  • Canopy
  • Cab Plus
  • Rear Window Screen
  • Front Wipers
  • Digital Blade Slope Meter

Drawbar Circle Moldboard

  • Circle Drive Slip Clutch
  • Circle Saver

Safety

  • Rearview camera
  • Secondary steering system

Versatility

  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group
  • Front Blade
  • Front Blade

SAFETY

  • Cat Detect with Vision System

VERSATILITY

  • Counterweight
  • Push Block
  • Front Lift Group
  • Mast Type - Snow Wing
  • Mast-Less - Snow Wing
  • Ripper/Scarifier
  • Auxiliary Hydraulic Lines
  • Moldboard Extension
  • Front Blade

Engine

  • All-Wheel Drive (AWD)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 140 GC / 140 GC AWD compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Media Gallery

140 GC

140 GC

140 GC

140 GC

140 GC

140 GC
140 GC
140 GC
140 GC
140 GC

The Cat® 140 GC Motor Grader – Performance at Low Cost

Cat® 140 GC Motor Grader Customer Testimonial South Africa

Cat® 140 GC Customer Testimonial South Africa

Meet the Reliable 140 GC

The Cat® 140 GC Motor Grader – Performance at Low Cost
Cat® 140 GC Motor Grader Customer Testimonial South Africa
Cat® 140 GC Customer Testimonial South Africa
Meet the Reliable 140 GC

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 140 GC / 140 GC AWD

Start 140 GC / 140 GC AWD Tour
close

Check out current offers for the 140 GC / 140 GC AWD

View More Offers