Wide Body Truck 707

Wide Body Trucks 707 Wide Body Truck

Request A Price Find Dealer

Key Specs

Maximum Payload
40,234.363 ton (US)
66 t
Capacity
Bodies with capacities of 40 m³ and 42 m³ are offered in standard-duty (Q355B) and heavy-duty (NM400) versions.
Bodies with capacities of 40 m³ and 42 m³ are offered in standard-duty (Q355B) and heavy-duty (NM400) versions.
Engine Model
Cat® C13B Meets China Nonroad Stage IV or Cat C13 Emits equivalent to U.S. EPA Tier 3 / Tier 3 Equivalent
Cat® C13B Meets China Nonroad Stage IV or Cat C13 Emits equivalent to U.S. EPA Tier 3 / Tier 3 Equivalent

Overview

Maximize Performance

The dependable Cat® 707 Wide Body Truck features an integrated Cat powertrain, a durable chassis, and a target payload of 66 tons. It is designed with rebuild solutions, is compatible with Cat loading tools, and suits both mining and quarry off-highway fleet operations.

Benefits

DURABILITY REDEFINED

Utilizing the CAT C13 engine, CX31 Transmission, and CAT proprietary axle provides a standard for high uptimes and extended machine life. 

Designed For Performance

Ideal pass match with CAT 350/374/395 Excavator and CAT 982/986/982GC Wheel Loader.

Optimal Safety & Comfort

Reinforced ROPS cab for added protection

Features At A Glance

Displaying 1-6 of 6

ACHIEVE LONGER DURABILITY AND HIGHER UPTIME

ACHIEVE LONGER DURABILITY AND HIGHER UPTIME

ACHIEVE LONGER DURABILITY AND HIGHER UPTIME

        
  • Fully integrated Cat powertrain components
  •     
  • Cat C13 engine with a standard integrated engine brake set at high rating
  •     
  • Cat CX31 fully automatic transmission with an optional integrated hydraulic retarder
  •     
  • Cat proprietary axles
  •     
  • Cat off-highway truck ROPS cab (Optional Attachment)
  •     
  • Integrated Cat powertrain controllers
  •     
  • Cat wiring and electric harnesses  
DESIGNED FOR PERFORMANCE

DESIGNED FOR PERFORMANCE

DESIGNED FOR PERFORMANCE

        
  • Ideal pass match with Cat loading tools
  •     
  • Large loaders: 986 high lift is best suited for clearance, and 988GC for optimal pass match
  •     
  • Large excavators: 350 platform is ideal for versatility, 374 delivers optimal all-around fleet performance, and 395 provides optimal pass match for maximum productivity
  •     
  • The 3 levels of brake and retardation with integrated Cat engine brake and Cat hydraulic retarder deliver superior downhill loaded control for faster and safer hauling cycles.  
BUILT TO BE REBUILT

BUILT TO BE REBUILT

BUILT TO BE REBUILT

        
  • The Cat 707 is engineered with a unique philosophy: it’s built to be rebuilt, offering consistent mechanical availability and longevity through a second lifecycle
  •     
  • The fully integrated Cat powertrain components are mounted into a durable reinforced chassis, coupled with a flexible Cat dealer Customer Value Agreement, which achieves higher uptime throughout the working life and permits a mid-life powertrain overhaul.
SUPERIOR SAFETY & COMFORT STANDARDS

SUPERIOR SAFETY & COMFORT STANDARDS

SUPERIOR SAFETY & COMFORT STANDARDS

        
  • Superior brake performance meets the latest brake standards – ISO 3450:2011. 
  •     
  • The ground-level engine shutoff switch stops all fuel to the engine when activated and shuts down the machine safely. 
  •     
  • Sturdy 4-point mounted cabin meets rollover protective structure/falling objects protective structure (ROPS Optional Attachment/FOPS Standard) 
  •     
  • Secondary steering activates automatically in case of primary system failure.(Optional Attachment) 
  •     
  • Reverse camera for safer maneuvering.(Optional Attachment) 
  •     
  • Left-side operator seat placement, with optional right-side instructor seat available, provides easier operation and comfort to the operator trainer.
  •     
  • Easy automatic shifting with simple gear selection transmission controls.
  •     
  • Cab temperature controls for better operator comfort. Standard heat and A/C.
REDUCED MAINTENANCE COSTS AND OTHER COSTS

REDUCED MAINTENANCE COSTS AND OTHER COSTS

REDUCED MAINTENANCE COSTS AND OTHER COSTS

        
  • Grouped service points.
  •     
  • Parts commonality with other Cat equipment with common C13 engine, CX31 transmission, and common cab.
  •     
  • LED lights provide longer life with brighter illumination, consume less power, and are more resistant to vibration or water damage. 
APPLICATION VERSATILITY

APPLICATION VERSATILITY

APPLICATION VERSATILITY

        
  • Get the right body option with a standard or heavy duty configuration and choose from multiple body sizes at 40 or 42 m3 options for your material and jobsite needs. 
  •     
  • For haul profiles including slopes, an optional hydraulic retarder is available, offering excellent truck retardation characteristics.

Product Specifications for 707 Wide Body Truck

Maximum Payload 40,234.363 ton (US) 66 t
Top Speed - Loaded 42 mile/h 38 km/h
Capacity Bodies with capacities of 40 m³ and 42 m³ are offered in standard-duty (Q355B) and heavy-duty (NM400) versions. Bodies with capacities of 40 m³ and 42 m³ are offered in standard-duty (Q355B) and heavy-duty (NM400) versions.
Tons 72.7 ton(US)/h 66 t
C13B - Struck (SAE) 33 mm³ 43 yd³
C13 - Struck (SAE) 35 m³ 45 yd³
Heaped 2:1(Sae) 10,566.88 gal (US) 40 m³
Floor .63 in 16 mm
Frontwalls .39 in 10 mm
Canopy Backwall .47 in 12 mm
Canopy Top .23 in 6 mm
Engine Model Cat® C13B Meets China Nonroad Stage IV or Cat C13 Emits equivalent to U.S. EPA Tier 3 / Tier 3 Equivalent Cat® C13B Meets China Nonroad Stage IV or Cat C13 Emits equivalent to U.S. EPA Tier 3 / Tier 3 Equivalent
Net Power 375 hp 359 kW
Rated Engine Speed Rated Power W/Fan C13B 400 kw @ 2,100 rpm or C13 358 kw @ 2,000 rpm Rated Power W/Fan C13B 400 kw @ 2,100 rpm or C13 358 kw @ 2,000 rpm
Bore 5.11 in 130 mm
Stroke 6.18 in 157 mm
Displacement .18 gal (US) 12.5 l
Net Torque 2408 N·m 2408 N·m
Net Torque Rise 37 C13B 37 C13B
Net Torque Rise 35 C13 35 C13
C13B - Net Torgue 2450 N·m 2450 N·m
C13 - Struck (SAE) 1896 N·m 1896 N·m
Air Cleaner - No. Used 2 2
Type Dry Dry
Emissions (1) Meets China Nonroad Stage IV Meets China Nonroad Stage IV
Emissions (2) Emits equivalent to U.S. EPA Tier 3/Tier 3 equivalent Emits equivalent to U.S. EPA Tier 3/Tier 3 equivalent
Note (2) Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F).
Rear Type Type: Drum Actuation: Air Type: Drum Actuation: Air
Parking Type Type: Drum Actuations: Spring Slope Holding Ability: 15% Type: Drum Actuations: Spring Slope Holding Ability: 15%
Secondary Type: Drum Actuation: Spring Type: Drum Actuation: Spring
Front Type Type: Drum Actuation: Air Brake System: Air actuated Ddrum brakes Brake Standard: ISO 3450:2011 Type: Drum Actuation: Air Brake System: Air actuated Ddrum brakes Brake Standard: ISO 3450:2011
Brake Surface - Front 25.7 in² 655 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Brake Surface - Rear 9497 in² 61269 cm²
Body Raise Time - High Idle 20 s 20 s
Body Lower Time - Float 12.5 s 20 s
Pump Flow - High Idle 118 gpm 448 L/min
Body Power Down - High Idle 13 s 13 s
Relief Valve Setting - Raise 2502 psi 17250 kPa
Relief Valve Setting - Lower 500 psi 3450 kPa
Front Axle - Loaded 24 % 24 %
Front Axle - Empty 35 % 35 %
Rear Axle - Loaded 76 % 76 %
Rear Axle - Empty 65 % 65 %
Fuel Tank 143 gal (US) 540 l
Cooling System 14 gal (US) 53 l
Differential - Final Drives 29 gal (US) 111 l
FOPS Standards Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria. Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria.
ROPS Standards Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria.
Sound Standards (1) The operator Equivalent Sound Pressure Level (Leq) is 82 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.is used to measure the value for an enclosed cab. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed. The operator Equivalent Sound Pressure Level (Leq) is 82 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.is used to measure the value for an enclosed cab. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed.
Sound Standards (2) The exterior sound pressure level for the standard machine measured at a distance of 15 m (49 ft) according to the test procedures specified in SAE J88:2008, mid‑gear moving operation is 86 dB(A). The exterior sound pressure level for the standard machine measured at a distance of 15 m (49 ft) according to the test procedures specified in SAE J88:2008, mid‑gear moving operation is 86 dB(A).
Sound Standards (3) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Vehicle Clearance Turn Circle 26.3 yd 24.1 m
Turning Diameter - Front 25.9 yd 23.7 m
Note (1) Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Total Reduction Ratio 17.49:1 17.49:1
Planetary Ratio 4.80:1 4.80:1
Differential Ratio 3.64:1 3.64:1

707 Wide Body Truck Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • The Cat 707 with either the C13B engine (meets China Nonroad Stage IV emission standards) or the Cat 707 with the C13 engine (emits equivalent to U.S. EPA Tier 3)
  • Braking system: service dry air brakes, parking brake
  • Cat engine brake
  • Cat CX31RT transmission 6-speed automatic powershift

SUSPENSION SYSTEMS

  • Suspension, front and rear (EU compliant)

ELECTRICAL

  • LED lights
  • Radio ready

TECHNOLOGY PRODUCTS

  • Product Link™

OPERATOR ENVIRONMENT

  • Cat cab
  • Cat cab with operator and trainer falling objects protective structure (FOPS)
  • 24V power source
  • Cat operator seat with 2-point seatbelt

OTHER STANDARD EQUIPMENT

  • Tailgate body – general-duty 42 m3
  • Weather Package – x2 battery
  • Air conditioning and heat

707 Wide Body Truck Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Cat hydraulic retarder fully integrated in CX31RT transmission
  • Cat cab with operator and trainer rollover protective structure (ROPS)
  • LED lights high lumens
  • Jump starter
  • Radio
  • Cat operator seat air suspended
  • Cat operator seat with 3-point seatbelt
  • Rearview camera
  • Cat cab with operator and trainer rollover protective structure (ROPS)
  • Trainer seat
  • DCDC converter
  • Network manager
  • 24v - 12v converter
  • Tailgate body – heavy-duty 40 m3
  • Tailgate body – general-duty 42 m3

OTHER OPTIONAL EQUIPMENT

  • Tailgate body – heavy-duty 40 m3
  • Tailgate body – general-duty 42 m3
  • Tailgate body – heavy-duty 42 m3
  • Weather Package – high ambient fluids
  • Cold Weather Package-lite (CNR4) – x2 battery
  • Cold Weather Package (CNR4) – x4 battery
  • Spare tire – bias
  • Spare tire – radial
  • Spare tire – Radial Advance (tubeless) (16.00R25 GLR29PRO normal distance)
  • Spare tire – Radial Advance (high TPKH)
  • Spare tire – Radial Advance (tubeless) (GLR32 long distance)

Product Brochures and More Are Ready to Download!

Media Gallery

707

707

707

707

707

707

707

707

707

707

707
707
707
707
707
707
707
707
707
707