PF HD

Armored Face Conveyors PF HD

Request A Price Find Dealer

Key Specs

Dogbone Breaking Force
1011640 lbf
4500 kN
Bottom Plate Thickness
1.57 in
40 mm
Deck Plate Thickness
2.76 in
70 mm

Overview

DESIGNED FOR HEAVY-DUTY APPLICATIONS WITH VERY DEMANDING CONDITIONS

The Cat PF HD line pan for armored face conveyors is especially designed for heavy-duty longwall applications with demanding conditions. Designed on basis of actual customer requirements it represents the most robust and reliable Cat line pan which provides an increased wear backup. The PF HD line pan lasts up to two times the life of corresponding PF5 or PF6 pans. The PF HD line pan is available in the widths 1062, 1162,1262 and 1362 mm (41.81, 45.75, 49,69 and 53.62 in).

Benefits

Increased Wear Backup

The mono pan design with the new heavy-duty profile features an increased wear backup and flight bar overlap as well as a reduced height outside and improved welding connections.

High Robustness

The PF HD deck and bottom plate features an optimized thickness of 70 mm (2¾ inch min - 3 inch max) and 40 mm (1½ inch min-1¾ inch max). The new dogbone pocket design shows a general shape optimization with a closed pocket shape and increased longitudinal load taking welds.

Corrosion Protection

Optional sacrificial anodes can get installed in the pocket area to reduce corrosion in high stress areas.

Product Specifications for PF HD

Dogbone Breaking Force 1011640 lbf 4500 kN
Bottom Plate Thickness 1.57 in 40 mm
Deck Plate Thickness 2.76 in 70 mm
Conveying Capacity - PF HD/1262 approx. 0.72 m² (approx. 7.75 ft²) approx. 0.72 m² (approx. 7.75 ft²)
Line Pan Width - PF HD/1262 49.69 in 1262 mm
Flight Bar Width - PF HD/1162 38.9 in 988 mm
Flight Bar Width - PF HD/1262 42.83 in 1088 mm
Line Pan Width - PF HD/1062 41.81 in 1062 mm
Line Pan Width - PF HD/1162 45.75 in 1162 mm
Shear Strength > 6000 kN (> 674.43 tonf) > 6000 kN (> 674.43 tonf)
Conveying Capacity - PF HD/1062 approx. 0.58 m² (approx. 6.24 ft²) approx. 0.58 m² (approx. 6.24 ft²)
Line Pan Width - PF HD/1362 53.62 in 1362 mm
Conveying Capacity - PF HD/1162 approx. 0.64 m² (approx. 6.89 ft²) approx. 0.64 m² (approx. 6.89 ft²)
Profile Height 14.09 in 358 mm
Conveying Capacity - PF HD/1362 approx. 0.85 m² (approx. 9.15 ft²) approx. 0.85 m² (approx. 9.15 ft²)
Flight Bar Width - PF HD/1362 46.77 in 1188 mm
Dogbone Breaking Strength 4500 kN (505.82 tonf) 4500 kN (505.82 tonf)
Flight Bar Width - PF HD/1062 34.96 in 888 mm
Dogbone Housing FoS 1.5 times 1.5 times
Horizontal Articulation 0.8°-1.2° 0.8°-1.2°
Chain Strands DKB 42×146; DKB 48×160/144; DKB 52×127/170; DKB 60×181/197 DKB 42×146; DKB 48×160/144; DKB 52×127/170; DKB 60×181/197
Vertical Articulation up to 6° up to 6°
Bottom Plate Thickness - Option 1 1.18 in 30 mm
Deck Plate Thickness - Option 1 2.36 in 60 mm
Bottom Plate Thickness - Option 2 1.57 in 40 mm
Deck Plate Thickness - Option 2 2.76 in 70 mm

See how PF HD compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the PF HD

View More Offers