< Back

Financing & Insurance
See our Offers

Overview

Specifically designed for mobility, maneuverability and good speed.

Engine

Units:
Engine Model Cat® 3176C ATAAC Cat® 3176C ATAAC Less
Net Power 240.0 hp 179.0 kW Less
Flywheel Power 240.0 hp 179.0 kW Less
Gross Power 254.0 hp 189.0 kW Less
Net Power – EEC 80/1269 240.0 hp 179.0 kW Less
Net Power – ISO 9249 240.0 hp 179.0 kW Less
Net Power - SAE J1349 (JAN90) 240.0 hp 179.0 kW Less
Bore 4.92 in 125.0 mm Less
Stroke 5.51 in 140.0 mm Less
Displacement 628.5 in3 10.3 L Less
Torque Rise 45.0 % 45.0 % Less

Transmission

Forward 1 3.6 mph 5.8 km/h Less
Forward 2 6.3 mph 10.2 km/h Less
Forward 3 10.9 mph 17.7 km/h Less
Forward 4 19.2 mph 30.9 km/h Less
Reverse 1 4.1 mph 6.6 km/h Less
Reverse 2 7.1 mph 11.5 km/h Less
Reverse 3 12.5 mph 20.2 km/h Less
Reverse 4 21.8 mph 35.1 km/h Less

Hydraulic System

Lift cylinder, bore and stroke 120.65 mm x 913.9 mm 4.74 in x 35.98 in 120.65 mm x 913.9 mm 4.74 in x 35.98 in Less
Steering cylinder, bore and stroke 101.6 mm x 597 mm 3.99 in x 23.5 in 101.6 mm x 597 mm 3.99 in x 23.5 in Less
Relief valve setting 2255.0 psi 15550.0 kPa Less

Brakes

Brakes Meet OSHA regulations Meet OSHA regulations Less

Axles

Front Fixed Fixed Less
Rear Oscillating ±12° Oscillating ±12° Less
Maximum single-wheel rise and fall 18.39 in 467.0 mm Less

Steering

Turning radius with straight blade 15.53 ft 4734.0 mm Less
Steering Angle ±30° ±30° Less

Tires

Standard Tire Size 23.5-25,12PR 23.5-25,12PR Less
Tires 4 options available 4 options available Less

Weights

Operating Weight 47877.0 lb 21713.0 kg Less

Service Refill Capacities

Fuel Tank - standard 117.8 gal 446.0 L Less
Cooling System 14.5 gal 55.0 L Less
Crankcase 9.0 gal 34.0 L Less
Transmission 13.2 gal 50.0 L Less
Hydraulic Tank 23.2 gal 88.0 L Less
Differentials and Final Drives – Front 17.1 gal 65.0 L Less
Differentials and Final Drives – Rear 17.1 gal 65.0 L Less

Cab

ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less

Operating Specifications

Ground Clearance 17.64 in 448.0 mm Less

Sound Performance

Standards Meet required standards Meet required standards Less

Blade Specifications

Blade Capacities 2.66 m3 3.49 yd3 2.66 m3 3.49 yd3 Less
Straight Blade - Capacity 3.49 yd3 2.66 m3 Less
Moldboard Length 11.8 ft 3596.0 mm Less
Straight Blade - Overall Width 11.8 ft 3596.0 mm Less
Straight Blade - Height 3.6 ft 1110.0 mm Less
Straight Blade - Digging Depth 1.73 ft 528.0 mm Less
Maximum Lift Above Ground 2.36 ft 718.0 mm Less
Straight Blade - Ground Clearance 2.36 ft 718.0 mm Less
Blade Tip Angle - Total 51.9 Degrees 51.9 Degrees Less
Blade Tip Angle - Forward 10.0 Degrees 10.0 Degrees Less
Blade Tip Angle - Back 4.5 Degrees 4.5 Degrees Less
Blade Tilt Angle - Right 4.5 Degrees 4.5 Degrees Less
Blade Tilt Angle - Left 8.0 Degrees 8.0 Degrees Less
Straight Blade - Maximum Tilt 2.6 ft 795.0 mm Less

Dimensions

Height to Top of Cab 10.91 ft 3326.0 mm Less
Height to Top of Exhaust Pipe 10.84 ft 3304.0 mm Less
Height to Top of Hood 7.79 ft 2373.0 mm Less
Ground Clearance to Bumper 2.45 ft 748.0 mm Less
Height to Bottom of Ladder 1.45 ft 441.0 mm Less
Center Line of Rear Axle to Edge of Bumper 6.14 ft 1871.0 mm Less
Center Line of Rear Axle to Hitch 5.5 ft 1675.0 mm Less
Wheelbase 11.0 ft 3350.0 mm Less
Length with Blade on Ground 22.58 ft 6881.0 mm Less
Ground Clearance 1.2 ft 366.0 mm Less

Power Train

Delivers top performance, durability and reliability.


Operator Station and Controls

Comfort and control - a top quality operator's station helps maximize productivity.


Straight Blade

Multiple box-section construction with heat-treated moldboard and DH™-2 steel edges and end bits for long life.


Optional Features

Available options augment the 814F to meet your needs.


Serviceability

If maintenance is simple and areas easily accessible, it gets done.


Complete Customer Support

Caterpillar dealers are the equipment experts.


814FStandard Equipment

ELECTRICAL
  • Alarm, backup
  • Alternator (70 amp)
  • Batteries, maintenance-free
  • Diagnostic connectors
  • Lighting system, halogen (front, rear and cab-mounted)
  • Starting and charging system (24-volt)
  • Starting receptacle for emergency start

OPERATOR ENVIRONMENT
  • Blade control system locks
  • Cab, pressurized and sound suppressed (ROPS/FOPS)
  • Coat hook
  • Cigar lighter and ashtray
  • Caterpillar Monitoring System
  • Dome light (cab)
  • Heater and defroster
  • Horn, electric (steering wheel mounted)
  • Hydraulic steering
  • Lunchbox and beverage holder
  • Mirrors, rearview (internally-mounted)
  • Seat, KAB mechanical suspension
  • Seatbelt, retractable, 76 mm (3 in) wide
  • Wet-arm wipers/washers (front and rear)

POWER TRAIN
  • Brakes, hydraulic enclosed, wet-disc service brakes
  • Engine, Cat 3176C with ATAAC
  • Fuel priming pump
  • Muffler
  • Radiator, Advanced Modular Cooling System (AMOCS)
  • Starting aid (ether)
  • Torque converter
  • Transmission, planetary (4 forward/4 reverse speeds)