950M Z

Medium Wheel Loaders 950M Z

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
229 HP
171 kW
Operating Weight
40148 lb
18211 kg
Bucket Capacities
2.5-9.2 m³ (3.3-12 yd³)
2.5-9.2 m³ (3.3-12 yd³)

Overview

RELIABILITY, DURABILITY AND VERSATILITY YOU EXPECT

The 950M Z Wheel Loader engine meets India BHARAT-V emission standards and is equipped with acombination of proven electronic, fuel, air, and aftertreatment components. Applying proven technologies systematically and strategically lets us meet our customers’ high expectations for productivity, fuel efficiency, reliability, and service life. Deep system integration results in reduced emissions, improved performance, and improved fuel economy without interrupting machine performance, making it seamless to operators.

Benefits

Greater productivity

Deep system integration results in reduced emissions, improved performance and improved fuel economy without interrupting machine performance making it seamless to operators.

Less Fuel Consumption

Equipped with a combination of proven components and technologies which help to meet expectations for excellent productivity, fuel efficiency, reliability and service life.

Ease of Operation

Optimized all-around visibility with touch screen display and integrated controls. Seat mounted fingertip controls and stair like ingress and egress.

Product Specifications for 950M Z

Net Power - ISO 9249 229 HP 171 kW
Engine Model Cat C7.1 Cat C7.1
Displacement 428 in³ 7.01 l
Maximum Gross Power - 2,100 rpm - ISO 14396 249 HP 186 kW
Peak Gross Torque - 1,300 rpm - SAE J1995 911 ft·lbf 1235 N·m
Peak Gross Torque - 1,300 rpm - ISO 14396 908 ft·lbf 1231 N·m
Maximum Net Power - 2,100 rpm - SAE J1349 229 HP 171 kW
Maximum Gross Power - 2,100 rpm - SAE J1995 251 HP 187 kW
Maximum Gross Power - 2,100 rpm - ISO 14396 - Metric 253 HP 186 kW
Maximum Net Power - 2,100 rpm - ISO 9249 229 HP 171 kW
Maximum Net Power - 2,100 rpm - ISO 9249 - Metric 232 HP 171 kW
Maximum Net Torque - 1,300 rpm 858 ft·lbf 1163 N·m
Operating Weight 40148 lb 18211 kg
Note Weight based on a machine configuration with Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, Product Link, manual diff lock/open axles (front/rear), power train guard, secondary steering, sound suppression and a 3.4 m3 general purpose bucket with BOCE. Weight based on a machine configuration with Bridgestone 23.5R25 VJT L3 radial tires, full fluids, operator, standard counterweight, Product Link, manual diff lock/open axles (front/rear), power train guard, secondary steering, sound suppression and a 3.4 m3 general purpose bucket with BOCE.
Bucket Capacities 2.5-9.2 m³ (3.3-12 yd³) 2.5-9.2 m³ (3.3-12 yd³)
Breakout Force 34171 lbf 152 kN
Static Tipping Load - Full 40° Turn - No Tire Deflection 25627 lb 11624 kg
Static Tipping Load - Full 40° Turn - With Tire Deflection 24088 lb 10926 kg
Note (2) Full compliance to ISO 143971:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Full compliance to ISO 143971:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Note (1) For a machine configuration as defined under weight. For a machine configuration as defined under weight.
Forward - 1 4.3 mile/h 6.9 km/h
Forward - 2 7.5 mile/h 12 km/h
Forward - 3 12 mile/h 19.3 km/h
Forward - 4 16 mile/h 25.7 km/h
Reverse - 1 4.3 mile/h 6.9 km/h
Reverse - 2 7.5 mile/h 12 km/h
Reverse - 3 16 mile/h 25.7 km/h
Forward - 5 24.5 mile/h 39.5 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm roll radius.
Implement System - Maximum Operating Pressure 4047 psi 27900 kPa
Implement Pump Type Variable Axial Piston Variable Axial Piston
Implement System - Maximum Pump Output at 2,340 rpm 85.1 gal/min 322 l/min
Hydraulic Cycle Time - Total 9.5 s 9.5 s
Differential - Final Drives - Front 11.4 gal (US) 43 l
Hydraulic Tank 33 gal (US) 125 l
Fuel Tank 72.6 gal (US) 275 l
DEF Tank 4.2 gal (US) 16 l
Transmission 11.4 gal (US) 43 l
Differential - Final Drives - Rear 11.4 gal (US) 43 l
Crankcase 5.8 gal (US) 22 l
Cooling System 15.6 gal (US) 59 l
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008) 107 dB(A) 107 dB(A)
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) 70 dB(A) 70 dB(A)
With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013) 75 dB(A)* 75 dB(A)*
Note (2) **European Union Directive ?2000/14/EC? as amended by ?2005/88/EC.? **European Union Directive ?2000/14/EC? as amended by ?2005/88/EC.?
With Cooling Fan Speed at 70% of Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) 69 dB(A) 69 dB(A)
With Cooling Fan Speed at 70% of Maximum Value - Exterior Sound Power Level (ISO 6395:2008) 104 LWA** 104 LWA**
Note (1) *Distance of 15 m, moving forward in second gear ratio. *Distance of 15 m, moving forward in second gear ratio.
Hinge Pin Height at Maximum Lift 14.73 ft 4490 mm
Rack Back - Carry Height 54 ° 54 °
Ground Clearance 1.21 ft 368 mm
Overall Length - Without Bucket 24.41 ft 7439 mm
Height - Top of Exhaust Pipe 11.2 ft 3414 mm
Note All dimensions are approximate and based on Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on Bridgestone 23.5R25 VJT L3 radial tires.
Rack Back - Maximum Lift 66 ° 66 °
Height - Top of Hood 8.85 ft 2697 mm
Tread Width 7.02 ft 2140 mm
Centerline of Rear Axle to Edge of Counterweight 6.74 ft 2055 mm
Maximum Width - Over Tires - Loaded 9.26 ft 2822 mm
Hinge Pin Height at Carry Height 2.51 ft 765 mm
Height - Top of ROPS 11.3 ft 3445 mm
Wheel Base 11 ft 3350 mm
Lift Arm Clearance at Maximum Lift 12.45 ft 3794 mm
Centerline of Rear Axle to Hitch 5.5 ft 1675 mm
Rack Back at Ground 45 ° 45 °
Note All dimensions are approximate and based on Bridgestone 23.5R25 VJT L3 radial tires. All dimensions are approximate and based on Bridgestone 23.5R25 VJT L3 radial tires.
Hinge Pin Height at Maximum Lift 13.11 ft 3995 mm
Height - Top of Hood 8.85 ft 2697 mm
Ground Clearance 1.21 ft 368 mm
Tread Width 7.02 ft 2140 mm
Height - Top of Exhaust Pipe 11.2 ft 3414 mm
Rack Back - Maximum Lift 60 ° 60 °
Overall Length - Without Bucket 22.76 ft 6938 mm
Hinge Pin Height at Carry Height 2.18 ft 663 mm
Maximum Width - Over Tires - Loaded 9.26 ft 2822 mm
Centerline of Rear Axle to Edge of Counterweight 6.25 ft 1905 mm
Rack Back at Ground 41 ° 41 °
Rack Back - Carry Height 49 ° 49 °
Lift Arm Clearance at Maximum Lift 11.19 ft 3410 mm
Height - Top of ROPS 11.3 ft 3445 mm
Wheel Base 11 ft 3350 mm
Centerline of Rear Axle to Hitch 5.5 ft 1675 mm
Bucket Range 2.5-9.2 m³ (3.3-12 yd³) 2.5-9.2 m³ (3.3-12 yd³)

950M Z Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Engine, Cat C7.1
  • Cat Clean Emissions Module (CEM) with Diesel Particulate Filter (DPF) and Diesel Exhaust Fluid (DEF) tank and pump
  • Economy mode (selectable)
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Auto idle shutdown
  • Fuel priming pump (electric)
  • Fuel/water separator
  • Precleaner, engine air intake
  • Air inlet, rain cap
  • Radiator, 9 fin per inch spacing
  • Switch, transmission neutralizer lockout
  • Torque converter, locking clutch with free wheel stator
  • Transmission, automatic countershaft power shift (5F/3R)
  • Axles, conventional open differentials
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS)
  • Brake wear indicators

CAT TECHNOLOGIES

  • Rear-vision camera
  • Product Link

ELECTRICAL AND LIGHTING

  • Batteries (2), maintenance free 1,400 CCA
  • Ignition key; start/stop switch
  • Starter, electric, heavy duty
  • Starting and charging system (24V)
  • Lighting system: four halogen work lights (cab-mounted), two halogen roading lights (with signals), two halogen rear vision lights (hood-mounted), two rear LED position/stop/turn
  • Alarm, back-up
  • Alternator, 145-amp brushed
  • Main disconnect switch
  • Receptacle start (cables not included)

HYDRAULICS

  • Hydraulic system, load sensing, 2 functions
  • Steering, load sensing
  • Couplings, Cat O-ring face seal
  • Hoses, Cat XT�
  • Hydraulic oil cooler (swing out)
  • Oil sampling valves
  • Remote diagnostic pressure taps

OPERATOR ENVIRONMENT

  • EH controls, SAL (single axis lever) lift and tilt function
  • Air conditioner, heater, and defroster (auto temp and fan)
  • Beverage holders (2) with storage compartment for cell phone/MP3 player
  • Cab access ladders and handrails
  • Coat hook (2)
  • Steering, steering wheel (HMU)
  • Sun visor, front
  • Sun visor, rear
  • Viscous, cab mounts
  • Wet-arm wipers/washers front and rear, intermittent front wiper
  • Window, sliding (left and right sides)
  • Cab, pressurized and sound suppressed (ROPS/FOPS)
  • Cab air filter
  • EH parking brake
  • Horn, electric
  • Light, two dome (cab)
  • Mirrors, rearview external with integrated spot mirrors
  • Multi-function 18 cm color LCD touchscreen display for rear-vision camera image display (reverse travel activated) and machine status, setting and health parameters
  • Post mounted membrane 16-switch keypad
  • Radio ready (entertainment) includes antenna, speakers and converter (12V, 10-amp)
  • Receptacles (2), 12V
  • Seat, cloth, air suspension
  • Seat belt, 50 mm retractable, with indicator

OTHER CONFIGURATIONS

  • Filters: fuel, engine air, engine oil, hydraulic oil, transmission
  • Fuel cooler
  • Grease zerks
  • Grill, airborne debris
  • Hitch, drawbar with pin
  • Hood, non-metallic power tilting
  • Service centers (electrical and hydraulic)
  • Sight gauges: engine coolant, hydraulic oil, and transmission oil level
  • Toolbox
  • Vandalism protection caplocks

FLUIDS

  • Premixed extended life coolant with freeze protection to -34�C

LINKAGE

  • Linkage, cast crosstube/tilt lever
  • Kickout, lift and tilt, automatic (adjustable in cab)

WORK TOOLS

  • Performance Series buckets

COMPUTERIZED MONITORING SYSTEM

  • With following gauges: Speedometer/tachometer Digital gear range indicator Diesel Exhaust Fluid (DEF) level Temperature: engine coolant, hydraulic oil, transmission oil Fuel level
  • With following warning indicators: Temperature: axle oil, engine intake manifold Pressure: engine oil, fuel pressure hi/low, primary steering oil, service brake oil Battery voltage hi/low Engine air filter restriction Hydraulic oil filter restriction Hydraulic oil low Parking brake DEF low level Transmission filter bypass

950M Z Optional Equipment

POWER TRAIN

  • Precleaner, turbine
  • Axles, manually actuated differential lock front axle, open differential rear axle, AOC ready

CAT TECHNOLOGIES

  • Cat Production Measurement 2.0 (CPM)
  • Advanced Productivity subscription

ELECTRICAL AND LIGHTING

  • Secondary steering
  • Warning amber strobe beacon
  • Reversing strobes (Kit)
  • External seat belt indicator light (Kit)
  • Work�lights, four additional halogen cab-mounted

OPERATOR ENVIRONMENT

  • Seat belt, 4-point harness, with indicator (Kit)
  • EH controls, joystick lift and tilt function

OTHER CONFIGURATIONS

  • Fenders with mudflap/rear with extension
  • Auto idle shutdown
  • Guard, power train

See how 950M Z compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Check out current offers for the 950M Z

View More Offers