950M Millyard

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Today is a new generation in the millyard, one that trusts traditional methods supplemented by advanced technologies. Caterpillar’s purpose-built medium wheel loaders are a generation that redefines what it means to be successful in millyard applications.
Cat M Series wheel loaders can deliver what you need and expect: the ability to work in tough applications, innovations that enhance production, increased operator safety, serviceability, fuel efficiency, and long-lasting machine durability. All of these features work together, along with a wide range of different types of work tools, to ensure M Series wheel loaders meet your needs in these tough applications.

Engine

Units:
Net Power - ISO 9249 230.0 HP 171.0 kW Less
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less

Weights

Operating Weight 46552.0 lb 21122.0 kg Less

Buckets

Bucket Capacities 7.60 m³ (10.00 yd³) 7.60 m³ (10.00 yd³) Less

Engine - Tier 4 Final/Stage IV

Maximum Gross Power - SAE J1995 250.0 HP 187.0 kW Less
Note (2) The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. Less
Maximum Net Power - SAE J1349 230.0 HP 171.0 kW Less
Maximum Net Torque - SAE J1349 858.0 ft-lb 1163.0 N·m Less
Note (1) Cat engine with ACERT Technology. Cat engine with ACERT Technology. Less
Peak Torque - Engine Speed 1300.0 r/min 1300.0 r/min Less
Maximum Power - Engine Speed 2100.0 r/min 2100.0 r/min Less
Maximum Gross Power - Engine Speed 2100.0 r/min 2100.0 r/min Less
Peak Gross Torque - Engine Speed 1300.0 r/min 1300.0 r/min Less
Maximum Net Power - ISO 9249 230.0 HP 171.0 kW Less
Maximum Net Power - Engine Speed 2000.0 r/min 2000.0 r/min Less
Maximum Net Torque - Engine Speed 1300.0 r/min 1300.0 r/min Less
Bore 4.13 in 105.0 mm Less
Engine Model Cat C7.1 Cat C7.1 Less
Displacement 428.0 in³ 7.01 l Less
Maximum Power - ISO 14396 249.0 HP 186.0 kW Less
Maximum Net Torque - ISO 9249 858.0 ft-lb 1163.0 N·m Less
Peak Gross Torque - SAE J1995 911.0 ft-lb 1235.0 N·m Less
Peak Torque - ISO 14396 908.0 ft-lb 1231.0 N·m Less
Stroke 5.31 in 135.0 mm Less
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. Less
Note (4) The gross power advertised is with the fan at maximum speed. The gross power advertised is with the fan at maximum speed. Less

Cab/Sound

With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013)* 75.0 dB(A) 75.0 dB(A) Less
FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II Less
ROPS ISO 3471:2008 ISO 3471:2008 Less
Note (1) The sound values indicated below are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. The sound values indicated below are for specific operating conditions only. Machine and operator sound levels will vary at different engine and/or cooling fan speeds. Hearing protection may be needed when the machine is operated with a cabin that is not properly maintained, or when the doors and/or windows are open for extended periods or in a noisy environment. Less
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008) 107.0 dB(A) 107.0 dB(A) Less
Note (2) *Distance of 15 m (49.2 ft), moving forward in second gear ratio. *Distance of 15 m (49.2 ft), moving forward in second gear ratio. Less
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) 70.0 dB(A) 70.0 dB(A) Less

Service Refill Capacities

Cooling System 15.6 gal (US) 59.0 l Less
Transmission - Gear Box 11.4 gal (US) 43.0 l Less
Engine Crankcase 5.8 gal (US) 22.0 l Less
Fuel Tank 72.6 gal (US) 275.0 l Less
Axles - Front 11.4 gal (US) 43.0 l Less
DEF Tank* 4.2 gal (US) 16.0 l Less
Axles - Rear 11.4 gal (US) 43.0 l Less
Note *Must meet the requirements outlined in ISO 22241-1 for Tier 4 Final/Stage IV models. *Must meet the requirements outlined in ISO 22241-1 for Tier 4 Final/Stage IV models. Less
Hydraulic Tank 33.0 gal (US) 125.0 l Less

Engine - Tier 3/Stage IIIA Equivalent

Bore 4.13 in 105.0 mm Less
Maximum Net Torque - ISO 9249 726.0 ft-lb 984.0 N·m Less
Maximum Gross Power - SAE J1995 263.0 HP 196.0 kW Less
Maximum Net Torque - Engine Speed 1400.0 r/min 1400.0 r/min Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in³ 7.01 l Less
Peak Gross Torque - SAE J1995 777.0 ft-lb 1053.0 N·m Less
Maximum Power - Engine Speed 2000.0 r/min 2000.0 r/min Less
Note (2) The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. The power ratings apply at the stated speed when tested under the reference conditions for the specified standards. Less
Maximum Power - ISO 14396 261.0 HP 195.0 kW Less
Peak Torque - ISO 14396 774.0 ft-lb 1050.0 N·m Less
Maximum Net Power - Engine Speed 2000.0 r/min 2000.0 r/min Less
Note (1) Cat engine with ACERT Technology. Cat engine with ACERT Technology. Less
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner and aftertreatment. Less
Engine Model Cat C7.1 Cat C7.1 Less
Peak Torque - Engine Speed 1400.0 r/min 1400.0 r/min Less
Maximum Net Power - SAE J1349 248.0 HP 185.0 kW Less
Maximum Net Torque - SAE J1349 726.0 ft-lb 984.0 N·m Less
Maximum Gross Power - Engine Speed 2000.0 r/min 2000.0 r/min Less
Maximum Net Power - ISO 9249 248.0 HP 185.0 kW Less
Note (4) The gross power advertised is with the fan at maximum speed. The gross power advertised is with the fan at maximum speed. Less
Peak Gross Torque - Engine Speed 1400.0 r/min 1400.0 r/min Less

Steering

Maximum Working Pressure - Steering Pump 3394.0 psi 23400.0 kPa Less
Maximum Flow - Steering Pump EH 37.0 gal/min 140.0 l/min Less
Note Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Less
Maximum Flow - Steering Pump HMU 39.0 gal/min 146.0 l/min Less

Power Train

Front Axle Fixed Fixed Less
Rear Axle - Traction Aid - Optional Auto differential lock Auto differential lock Less
Front Axle - Traction Aid - Optional Auto differential lock Auto differential lock Less
Note (3) External caliper disc parking brakes mounted to the input shaft of the front axles. Since they are external, they do not have the inefficiencies of enclosed wet parking brakes due to brake discs running in oil nor is there any oil to change reducing fuel and maintenance costs. External caliper parking brakes are easily accessible for inspection and service. External caliper disc parking brakes mounted to the input shaft of the front axles. Since they are external, they do not have the inefficiencies of enclosed wet parking brakes due to brake discs running in oil nor is there any oil to change reducing fuel and maintenance costs. External caliper parking brakes are easily accessible for inspection and service. Less
Note (2) The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain for excellent stability and traction. The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain for excellent stability and traction. Less
Rear Axle - Brakes - Service Inboard wet disc Inboard wet disc Less
Rear Axle - Oscillation Angle by Tire Size - 23.5 R25 ±13 degrees ±13 degrees Less
Rear Axle - Traction Aid - Standard Open differential Open differential Less
Rear Axle - Brakes - Park Spring applied hydraulically released Spring applied hydraulically released Less
Front Axle - Traction Aid - Standard Manual differential lock Manual differential lock Less
Rear Axle Oscillating Oscillating Less
Note (1) M Series axles are designed to handle extreme applications resulting in reliable performance and durable life. M Series axles are designed to handle extreme applications resulting in reliable performance and durable life. Less

Loader Hydraulic System

3rd Function Maximum Flow 63.0 gal/min 240.0 l/min Less
Note (2) Auxiliary third and fourth hydraulic functions can be easily added at the factory or in the field with the addition of a second remote valve. Auxiliary third and fourth hydraulic functions can be easily added at the factory or in the field with the addition of a second remote valve. Less
Maximum Flow - Implement Pump 76.0 gal/min 286.0 l/min Less
Maximum Working Pressure - Implement Pump* 4250.0 psi 29300.0 kPa Less
Note (3) Ride control system now has two accumulators enabling it to be more effective over a greater payload range, increasing productivity and operator efficiency due to a better ride. Ride control system now has two accumulators enabling it to be more effective over a greater payload range, increasing productivity and operator efficiency due to a better ride. Less
4th Function Maximum Flow 63.0 gal/min 240.0 l/min Less
Note (4) *Pressure is adjustable to set for specific tools and applications. Consult your local Cat dealer for further details. *Pressure is adjustable to set for specific tools and applications. Consult your local Cat dealer for further details. Less
4th Function Maximum Working Pressure 3159.0 psi 21780.0 kPa Less
Note (1) Mono-block main hydraulic valve design reduces weight and has 40 percent fewer leak points than previous designs. Mono-block main hydraulic valve design reduces weight and has 40 percent fewer leak points than previous designs. Less
3rd Function Maximum Working Pressure 3159.0 psi 21780.0 kPa Less

Transmission

Forward - 3 12.0 mile/h 19.3 km/h Less
Reverse - 2 7.5 mile/h 12.0 km/h Less
Forward - 4 16.0 mile/h 25.7 km/h Less
Note (3) Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L3 tires with 787 mm (31 in) roll radius. Less
Note (2) Powershift transmissions also have a split-flow oil system which use new multi-viscosity oil to improve fuel economy. Powershift transmissions also have a split-flow oil system which use new multi-viscosity oil to improve fuel economy. Less
Note (1) Standard lock-up clutch torque converter matched with the engine power and hydraulics to improve performance and fuel efficiency. Standard lock-up clutch torque converter matched with the engine power and hydraulics to improve performance and fuel efficiency. Less
Forward - 1 4.3 mile/h 6.9 km/h Less
Reverse - 1 4.3 mile/h 6.9 km/h Less
Reverse - 3 16.0 mile/h 25.7 km/h Less
Forward - 2 7.5 mile/h 12.0 km/h Less
Forward - 5 24.5 mile/h 39.5 km/h Less

Maximum Power SAE J1995

Equivalent to Tier 3/Stage IIIA 263.0 HP 196.0 kW Less
U.S. EPA Tier 4 Final/EU Stage IV 250.0 HP 187.0 kW Less

Reliable – Proven Components and Technology You Can Count On

Fuel Efficient – Engineered to Lower Your Operating Costs

Productive – Work Smart and Move More

Durable – Better Designed to Meet Your Needs

Easy to Operate – Safe. Comfortable. Efficient.

Integrated Technologies – Monitor, Manage, and Enhance Job Site Operations

Versatile – Do More Jobs with One Machine, Fusion Quick Coupler and Various Work Tools

Application Specific Configuration – Maximize Performance and Productivity While Minimizing Operating Costs

Configured for Success – Ready to Work for You

Owning Costs – Proven Best Investment

Operating Costs – Save Time and Money by Working Smart

Customer Support – Unmatched Support Makes the Difference

Serviceable – Easy to Maintain. Easy to Service.

950M Millyard Standard Equipment

OPERATOR ENVIRONMENT
  • Cab, pressurized and sound suppressed (ROPS/FOPS)
  • Viscous mounts
  • Multi-function 18 cm (7 in) color touch-screen display for rear vision camera, clock and machine parameters
  • EH controls, SAL (single axis lever) lift and tilt function
  • Steering, wheel
  • Radio ready (entertainment) includes antenna, speakers and converter (12V, 10-amp)
  • Air conditioner, heater, and defroster (auto temp and fan)
  • EH parking brake
  • Beverage holders (2) with storage compartment for cell phone/MP3 player
  • Bucket/work tool function lockout
  • Coat hook (2)
  • Cab air filter
  • Ergonomic cab access ladders and handrails
  • Horn, electric
  • Light, two dome (cab)
  • Mirrors, rearview external with integrated spot mirrors
  • Post mounted membrane 16 switch keypad
  • 2 receptacles, 12V
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt, 51 mm (2 in) retractable, with indicator
  • Sun visor, front
  • Wet-arm wipers/washers front and rear, intermittent front wiper
  • Window, sliding (left and right sides)
  • Cab tie-off

COMPUTERIZED MONITORING SYSTEM
  • With following gauges:
    – Speedometer/tachometer
    – Digital gear range indicator
    – Diesel Exhaust Fluid (DEF) level (Tier 4 Final/Stage IV models)
    – Temperature: engine coolant, hydraulic oil, transmission oil
    – Fuel level
  • With following warning indicators:
    – Regeneration
    – Temperature: axle oil, engine intake manifold
    – Pressure: engine oil, fuel pressure hi/low, primary steering oil, service brake oil
    – Battery voltage hi/low
    – Engine air filter restriction
    – Hydraulic oil filter restriction
    – Hydraulic oil low
    – Parking brake
    – DEF low level (Tier 4 Final/Stage IV models)
    – Transmission filter bypass

ELECTRICAL AND LIGHTING
  • Batteries (2), maintenance free 1,400 CCA
  • Ignition key; start/stop switch
  • Starter, electric, heavy duty
  • Starting and charging system (24V)
  • Lighting system:
    – Four halogen work lights (cab mounted)
    – Two halogen roading lights (with signals)
    – Two halogen rear vision lights (hood mounted)
  • Alarm, back-up
  • Alternator, 145-amp brushed
  • Main disconnect switch
  • Receptacle start (cables not included)

CAT CONNECT TECHNOLOGIES
  • Link technologies: Product Link
  • Detect technologies: rear vision camera

POWER TRAIN
  • Engine, Cat ACERT meets Tier 4 Final/Stage IV emission standards, or emits equivalent to Tier 3/Stage IIIA
  • Cat Clean Emissions Module (CEM) with Diesel Particulate Filter (DPF) and Diesel Exhaust Fluid (DEF) tank and pump (Tier 4 Final/Stage IV models)
  • Fuel priming pump (electric)
  • Fuel/water separator
  • Precleaner, engine air intake
  • Economy Mode (selectable)
  • Transmission, automatic power shift
  • Torque converter, locking clutch with free wheel stator
  • Switch, transmission neutralizer lockout
  • Axles, manually actuated differential lock front axle, open differential rear axle
  • Axles, ecology drains
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS)
  • Brake wear indicators
  • Parking brake, disc and caliper
  • Fan, radiator, on demand

LINKAGE
  • Linkage, Z-bar, cast crosstube/tilt lever
  • Kickout, lift and tilt, automatic

HYDRAULICS
  • Hydraulic system, load sensing
  • Steering, load sensing
  • Ride control, 2V
  • Remote diagnostic pressure taps
  • Hoses, Cat XT™
  • Oil sampling valves

FLUIDS
  • Premixed extended life coolant with freeze protection to –34° C (–29° F)

OTHER STANDARD EQUIPMENT
  • Hood, non-metallic power tilting
  • Service centers (electrical and hydraulic)
  • Platform, window washing
  • Fenders
  • Ecology drains for engine, transmission, and hydraulics
  • Ether aid ready
  • Grill, airborne debris
  • Filters: fuel, engine air, engine oil, hydraulic oil, transmission
  • Fuel cooler
  • Grease zerks
  • Hitch, drawbar with pin
  • Precleaner rain cap
  • Sight gauges: engine coolant, hydraulic oil, and transmission oil level
  • Toolbox
  • Vandalism protection caplocks

950M Millyard Optional Equipment

OPERATOR ENVIRONMENT
  • Door, remote opening system
  • Cover, HVAC metallic
  • EH controls, SAL 3rd function
    – Additional roller switch for 4th function
  • EH controls, joystick lift and tilt
    – Additional integrated roller switches for 3rd and 4th functions
  • EH joystick
  • Filter, carbon fresh air
  • Mirrors, heated rearview external with integrated spot mirrors
  • Precleaner, HVAC
  • Precleaner, HVAC (RESPA)
  • Radio, AM/FM/USB/MP3 Bluetooth®
  • Radio, AM/FM/CD/USB/MP3 Bluetooth
  • Radio, AM/FM/CD/USB/MP3 Bluetooth with Satellite Sirius and XM
  • Radio, CB ready
  • Seat, heated air suspension
  • Seat belt, 76 mm (3 in) retractable, with indicator
  • Steering, EH wheel with directional FNR shifter and gear selector
    – Additional FNR with implement controls
  • Roof, metallic
  • Steering, secondary
  • Sun visor, rear
  • Windows, rubber mounted
  • Windows, with front guard
  • Windows, with heavy duty front guard
  • Windows, with full guards front, rear and sides

ELECTRICAL AND LIGHTING
  • Four additional auxiliary halogen cab mounted work lights or
  • Two additional auxiliary front HI LED and two additional auxiliary rear LED cab mounted work lights with 2 LED work lights in the radiator grill and LED front turn signals also includes replacement of the standard four halogen cab mounted work lights with four LED work lights (standard offering and only roading light available is the halogen roading light)
  • Warning amber strobe beacon
  • Reversing strobes
  • External seat belt indicator light
  • Speed limiter – 20 km/h (Europe only)

STARTERS, BATTERIES, AND ALTERNATORS
  • Cold start – 120V
  • Cold start – 240V

CAT CONNECT TECHNOLOGIES
  • Link technologies: VIMS™
  • Payload technologies:
    – Advanced Productivity subscription
    – Cat Production Measurement 2.0
    – Printer
    – Aggregate Autodig
  • Detect technologies:
    – Cat Rear Object Detection
  • Machine Security System

POWER TRAIN
  • Axles
    – Automatic front/rear differential locks
    – Axle oil cooler
    – Extreme temperature seals
    – Seal guards
  • Fan, VPF (variable pitch fan), automatic and manual control
  • Radiator, high debris with wider fin spacing

WORK TOOLS
  • Fusion quick coupler
  • Performance Series buckets
  • Millyard forks
  • Grapple forks
  • Logging forks
  • Log and lumber forks
  • Pallet forks
  • Millyard pole forks
  • Woodchip buckets
  • High dump buckets

HYDRAULICS
  • 3rd function with Ride Control
  • 4th function with Ride Control

FLUIDS
  • Premixed extended life coolant with freeze protection to –50° C (–58° F)

OTHER OPTIONAL EQUIPMENT
  • Cat Autolube System
  • Fenders, roading
  • Guard, power train
  • Oil change, high speed engine
  • Precleaner, turbine
  • Precleaner, trash
  • Wheel chocks
  • Low profile tires
  • Auto idle shutdown