Need help finding a Cat dealer near you? Our dealer locator provides the most up-to-date information on Cat dealers close to you. Simply enter your address and select the type of equipment you're looking for. Or, if you already know the name of the dealer you're searching for, you can type in the dealer's name for a list of locations.
Would you like to set this dealer to your account as well?
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining
driving directions, you are providing such data directly to Google LLC and/or its affiliates. By
clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you
acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth
Additional Terms of Service at
https://developers.google.com/maps/terms-20180207#section_9_3
and Google Privacy Policy at
https://policies.google.com/privacy
U.S. EPA Compliant. Where applicable, the Cat C175-20 engine is compliant with U.S. EPA emission standards.Tier 4 engine option available to meet Tier 4 Final emission standards.U.S. EPA Compliant. Where applicable, the Cat C175-20 engine is compliant with U.S. EPA emission standards.Tier 4 engine option available to meet Tier 4 Final emission standards.
-
Rated Speed
1800 r/min1800 r/min
1750 r/min1750 r/min
1800 r/min1800 r/min
Emissions Rating
Fuel OptimizedFuel Optimized
-
Fuel OptimizedFuel Optimized
Bore
6.9 in175 mm
6.9 in175 mm
6.9 in175 mm
Stroke
8.7 in220 mm
8.7 in220 mm
8.7 in220 mm
Displacement
5187 in³85 l
6469 in³106 l
5187 in³85 l
Note (1)
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (2)
U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
U.S. EPA Tier 4 Final available for applicable markets.U.S. EPA Tier 4 Final available for applicable markets.
U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
Note (3)
Additional fuel optimized selectable power ratings: 2312 kW / 3,100 hpAdditional fuel optimized selectable power ratings: 2312 kW / 3,100 hp
High Altitude Low Maintenance Ratio Engine Configuration (4x4) option available.High Altitude Low Maintenance Ratio Engine Configuration (4x4) option available.
Additional fuel optimized selectable power ratings: 2312 kW / 3,100 hpAdditional fuel optimized selectable power ratings: 2312 kW / 3,100 hp
Engine - High Altitude Only
Engine Model
Cat® C175-20Cat® C175-20
-
-
Gross Power SAE J1995:2014
4150 hp3095 kW
-
-
Net Power - SAE J1349:2011
4000 hp2983 kW
-
-
Rated Speed
1750 r/min1750 r/min
-
-
Emissions Rating
Fuel OptimizedFuel Optimized
-
-
Bore
6.9 in175 mm
-
-
Stroke
8.7 in220 mm
-
-
Displacement
6469 in³106 l
-
-
Note 1
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
-
-
Note 2
Additional fuel optimized selectable power rating: 2983 kW / 4,000 hpAdditional fuel optimized selectable power rating: 2983 kW / 4,000 hp
-
-
Weights - Approximate
Nominal Rated Payload
410 ton (US)372 t
400 ton (US)363 t
360 ton (US)327 t
Rated Gross Machine Weight
1375000 lb623690 kg
1375000 lb623690 kg
1270000 lb576072 kg
Chassis Weight
453826 lb205852 kg
474472 lb215217 kg
448415 lb203398 kg
Body Weight
-
94799 lb43000 kg
-
Body Weight Range
38 833 - 43 275 kg (85,611 - 95,406 lb)38 833 - 43 275 kg (85,611 - 95,406 lb)
-
38 833 – 42 907 kg (85,611 – 94,594 lb)38 833 – 42 907 kg (85,611 – 94,594 lb)
Note (1)
Consult your tire manufacturer for maximum tire load.Consult your tire manufacturer for maximum tire load.
Consult your tire manufacturer for maximum tire loadConsult your tire manufacturer for maximum tire load
Consult your tire manufacturer for maximum tire load.Consult your tire manufacturer for maximum tire load.
Note (2)
Chassis weight with 100% fuel, hoist, body mounting group, rims, and tires.Chassis weight with 100% fuel, hoist, body mounting group, rims, and tires.
Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Body weight varies depending on how body is equipped.Body weight varies depending on how body is equipped.
-
Refer to Cat Mining Truck 10/10/20 Overload Policy (AEXQ0250) for maximum gross machine weight limitationsRefer to Cat Mining Truck 10/10/20 Overload Policy (AEXQ0250) for maximum gross machine weight limitations
Weight Distributions - Approximate
Front Axle - Empty
47 %47 %
47.20%47.20%
47 %47 %
Rear Axle - Empty
53 %53 %
52.80%52.80%
53 %53 %
Front Axle - Loaded
33 %33 %
33.30%33.30%
33 %33 %
Rear Axle - Loaded
67 %67 %
66.70%66.70%
67 %67 %
Note
Weight distributions optimized with Cat body.Weight distributions optimized with Cat body.
Weight distributions optimized with Cat body.Weight distributions optimized with Cat body.
Weight distributions optimized with Cat body.Weight distributions optimized with Cat body.
Final Drives
Type
-
Double reduction, planetary with full floating axles.Double reduction, planetary with full floating axles.
-
Differential Ratio
-
1.276:11.276:1
-
Planetary Ratio
-
16.67:116.67:1
-
Total Reduction Ratio
-
21.26:121.26:1
-
Note
-
Double reduction, planetary with full floating axles.Double reduction, planetary with full floating axles.
IGBT Inverter Technology, air cooled, pressurized cabinet with filtrationIGBT Inverter Technology, air cooled, pressurized cabinet with filtration
-
Cat IGBT Inverter Technology, air cooled, pressurized cabinet with filtrationCat IGBT Inverter Technology, air cooled, pressurized cabinet with filtration
Wheel Motor
Cat high-torque AC induction, rear axle mountedCat high-torque AC induction, rear axle mounted
-
Cat AC induction, rear axle mountedCat AC induction, rear axle mounted
Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
-
Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Service and Secondary: ISO 3450:2011Service and Secondary: ISO 3450:2011
Service and Secondary: ISO 3450:2011Service and Secondary: ISO 3450:2011
Service and Secondary: ISO 3450:2011Service and Secondary: ISO 3450:2011
Electric Retarding
Radial Grid DesignRadial Grid Design
-
-
Parking Brake
-
Four-corner, Multi-disc, Spring Applied, Hydraulically ReleasedFour-corner, Multi-disc, Spring Applied, Hydraulically Released
Four-corner, Multi-disc, Spring Applied, Hydraulically ReleasedFour-corner, Multi-disc, Spring Applied, Hydraulically Released
Dynamic Retarding Power - Continuous
5480 hp4086 kW
-
5480 hp4086 kW
Parking Brakes
Four-corner, Multi-disc, Spring Applied, Hydraulically ReleasedFour-corner, Multi-disc, Spring Applied, Hydraulically Released
-
-
Load Brake
Rear service brakesRear service brakes
Rear service brakesRear service brakes
Rear service brakesRear service brakes
Note
Anti-Lock Brake System (ABS) optional with CMD packageAnti-Lock Brake System (ABS) optional with CMD package
Anti-Lock Brake System (ABS) optional with CMD packageAnti-Lock Brake System (ABS) optional with CMD package
Anti-Lock Brake System (ABS) optional with CMD packageAnti-Lock Brake System (ABS) optional with CMD package
Capacity - HP Body - 100% Fill Factor
Struck
-
225 yd³ / 172 m³225 yd³ / 172 m³
-
Heaped (SAE 2:1)*
-
330 yd³ / 252 m³330 yd³ / 252 m³
-
Note (1)
-
Consult your local Cat dealer for body recommendations.Consult your local Cat dealer for body recommendations.
-
Capacity - HE Body - 100% fill factor
Struck
129-200 m³ (168-261 yd³)129-200 m³ (168-261 yd³)
-
97-153 m³ (127-200 yd³)97-153 m³ (127-200 yd³)
Heaped (SAE 2:1)
218-276 m³ (285-361 yd³)218-276 m³ (285-361 yd³)
-
186-237 m³ (243-310 yd³)186-237 m³ (243-310 yd³)
Note
Contact your local Cat dealer for body recommendations.Contact your local Cat dealer for body recommendations.
-
Consult your local Cat dealer for body recommendations.Consult your local Cat dealer for body recommendations.
Body Hoists
Type
Twin, two-stage hydraulic cylinders with snubbing valve.Twin, two-stage hydraulic cylinders with snubbing valve.
Twin, two-stage hydraulic cylinders with snubbing valve.Twin, two-stage hydraulic cylinders with snubbing valve.
Twin, two-stage hydraulic cylinders with snubbing valve.Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle
257.3 gal/min964 l/min
317 gal/min1140 l/min
257.3 gal/min964 l/min
Relief Valve Setting - Raise
3029 psi20884 kPa
3510 psi24200 kPa
3029 psi20884 kPa
Body Raise Time - High Idle
21 s21 s
25 s25 s
21 s21 s
Body Lower Time - Float
22 s22 s
18 s18 s
22 s22 s
Body Power Down- High Idle
17.5 s17.5 s
18 s18 s
17.5 s17.5 s
Note (1)
Twin, two-stage hydraulic cylinders mounted outside main frame; double-acting cylinders in both stages.Twin, two-stage hydraulic cylinders mounted outside main frame; double-acting cylinders in both stages.
-
Twin, two-stage hydraulic cylinders mounted outside main frame; double-acting cylinders in both stages.Twin, two-stage hydraulic cylinders mounted outside main frame; double-acting cylinders in both stages.
Note (2)
Power raise in both stages; power down capability in both stages.Power raise in both stages; power down capability in both stages.
-
Power raise in both stages; power down capability in both stages.Power raise in both stages; power down capability in both stages.
Note (3)
Automatic body-lower modulation reduces impact on frame.Automatic body-lower modulation reduces impact on frame.
-
Automatic body-lower modulation reduces impact on frame.Automatic body-lower modulation reduces impact on frame.
Torque Converter/Transmission System - Including Sump
-
166 gal (US)629 l
-
Note (1)
DEF Tank only available for U.S. EPA Tier 4 Final / EU Stage V engine optionDEF Tank only available for U.S. EPA Tier 4 Final / EU Stage V engine option
DEF Tank only available for EPA Tier 4 engine option.DEF Tank only available for EPA Tier 4 engine option.
DEF Tank only available for U.S. EPA Tier 4 Final / EU Stage V engine optionDEF Tank only available for U.S. EPA Tier 4 Final / EU Stage V engine option
Ambient capabilities down to -15C (5F) for heater/defroster and up to 50C (122F) for air conditioning.Ambient capabilities down to -15C (5F) for heater/defroster and up to 50C (122F) for air conditioning.
Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning.Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning.
Ambient capabilities down to -15C (5F) for heater/defroster and up to 50C (122F) for air conditioning.Ambient capabilities down to -15C (5F) for heater/defroster and up to 50C (122F) for air conditioning.
ROPS Standards (1)
ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.
-
ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.
ROPS Standards (2)
-
ROPS (Rollover Protective Structure) meets ISO 3471:2008 criteria and ISO 13459:2012ROPS (Rollover Protective Structure) meets ISO 3471:2008 criteria and ISO 13459:2012
-
FOPS Standards
FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.
FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II criteria and ISO 13459:2012 Level IIFOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II criteria and ISO 13459:2012 Level II
FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.
Sound
Sound Standards
The operator sound pressure level, 75 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.The operator sound pressure level, 75 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.
-
The operator sound pressure level, 75 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.The operator sound pressure level, 75 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.
Sound Standards (2)
-
Operator sound pressure level, 78 dB(A), is tested to ISO 6394:2008 and ISO 6396:2008Operator sound pressure level, 78 dB(A), is tested to ISO 6394:2008 and ISO 6396:2008
-
Steering
Steer Angle
39 °39 °
-
39 °39 °
Turning Diameter - Front
106.3 ft32.4 m
122.7 ft37.4 m
106.3 ft32.4 m
Steering Standards
ISO 5010:2019ISO 5010:2019
ISO 5010:2019ISO 5010:2019
ISO 5010:2019ISO 5010:2019
Steering Angle
-
40 °40 °
-
Note
Turning Diameter (ISO 7457:1997)Turning Diameter (ISO 7457:1997)
Turning Diameter (ISO 7457:2009)Turning Diameter (ISO 7457:2009)
Turning Diameter (ISO 7457:1997)Turning Diameter (ISO 7457:1997)
Dimensions (Approximate)
Height - Top of ROPS
22.1 ft6720 mm
-
22.05 ft6720 mm
Overall Length
51.44 ft15679 mm
-
51.44 ft15679 mm
Wheel Base
21.9 ft6674 mm
-
21.9 ft6674 mm
Rear Axle - Tail
16.07 ft4898 mm
-
16.07 ft4898 mm
Dump Clearance - Empty
5.72 ft1744 mm
-
5.72 ft1744 mm
Loading Height - Empty
25.54 ft7784 mm
-
23.85 ft7271 mm
Overall Height - Body Raised
48.85 ft14890 mm
-
48.85 ft14890 mm
Centerline Front Tire Width
23.06 ft7028 mm
-
23.06 ft7028 mm
Front Axle Clearance - Loaded
2.81 ft855 mm
-
2.81 ft855 mm
Overall Canopy Width (with rock deflectors)
33.15 ft10103 mm
-
33.15 ft10103 mm
Outside Body/Canopy Width (without rock deflectors)
31.62 ft9639 mm
-
31.62 ft9639 mm
Inside Body Width
29.44 ft8973 mm
-
29.44 ft8973 mm
Front Canopy Height - Empty
26.01 ft7928 mm
-
26.01 ft7928 mm
Rear Axle Clearance - Loaded
2.8 ft854 mm
-
2.8 ft854 mm
Centerline of Rear Dual Tire Width
19.5 ft5943 mm
-
19.5 ft5943 mm
Overall Tire Width - Empty
30.27 ft9226 mm
-
30.27 ft9226 mm
Overall Length (High Altitude only)
51.87 ft15810 mm
-
-
Note
Dimensions listed includes canopy deflectorsDimensions listed includes canopy deflectors
-
Dimensions listed includes canopy deflectorsDimensions listed includes canopy deflectors
Compare models by clicking "Add a Model" above to load specification data.
The ability to compare with competitors is currently not available for this model. Please check back at a later date.
Dealer Price
Taxes, shipping & handling, surcharges, assembly charges, destination, freight and/or delivery charges are not included.This is not an offer for sale. Displayed pricing identified as Dealer Price is for informational purposes only. The displayed pricing identified as “dealer price” is the lowest price shown for the machine configurations shown on the page accessed through the “Build Your Own” button. The price includes the attachments (if any) and features shown as being included with the lowest priced machine configuration on the page accessed through the “Build Your Own” button and does not include any other attachments or protection plans.The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale.
MSRP
The displayed pricing identified as the "MSRP" price is the Manufacturer’s Suggested Retail Price for the machine configuration shown. The MSRP price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The MSRP does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the MSRP price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary among authorized Cat dealers as well as by sales channels for the same dealer in each case for the same product. The actual sales price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
warning
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.