See the latest product and engine announcements from Caterpillar.
See the Latest NewsSign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in South America: April 2019
Release Number: 669PR19
The new Cat® D5 offers superior performance and the broadest choice of technology features to help you get the most from your bulldozer. The fully automatic transmission gives you up to 16% better fuel efficiency and up to 13% more power to the ground. Nimble and responsive, it has power for dozing and finesse for grading. At 170 hp (127 kW) and an operating weight range of 17 180 to 19 170 kg, the new D5 dozer replaces the renowned D6N.
The update from D6N to D5 is part of an effort to make all Cat dozer model names simpler. Over the next couple of years, the Cat dozer range will be renamed from smallest to largest – D1 to D11 – with one model per size class and no more letter modifiers like “N,” “K,” “T.”
Next Generation Value
The D5 elevates the performance of the predecessor D6N with more weight and horsepower, improved steering capability and a long list of technology offerings to help operators get more work done in less time.
A fully automatic 3-speed transmission with lock-up clutch offers faster cycle times, as well as up to 13% more power to the ground and up to 16% better fuel efficiency. The automatic transmission, steering improvements and enhanced power train controls bring new levels of performance.
The spacious cab with integrated Rollover Protective Structure (ROPS) has plentiful glass area to give you better all-around visibility. Steep hood angle provides excellent forward visibility. An optional premium cab has multiple seat and control adjustments, along with a new, easy-to-use 254-mm (10-in) touchscreen operator interface. An optional High Definition rearview camera shows prominently in the main display.
Unprecedented Technology Choices
Technology offerings on the D5 are led by updated, factory integrated Cat GRADE with 3D. Advanced Inertial Measuring Units (IMU) provide speed and accuracy without position sensing cylinders. Smaller antennas are integrated into the cab roof for protection and GPS receivers are mounted inside so they can be secured by locking the cab doors. An intuitive GRADE operator interface works like a smart phone, making it easy for operators to pick up quickly. Android OS platform allows installation of custom apps for more versatility. AutoCarry™ is included with GRADE with 3D to automate blade lift to maintain desired blade load, improving load consistency and reducing track slip.
Additional GRADE technologies include:
In addition to GRADE features, simple on-board technologies help with top performance and quality grades. Blade Load Monitor gives real-time feedback on current vs. optimal blade load to help optimize pushing capacity. Traction Control detects track slip and temporarily reduces track power to allow the operator to adjust blade load and limit track slip. Second generation Stable Blade works seamlessly with operator blade inputs for smoother surfaces when grading manually.
Cat LINK telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.
Enhanced Power Train Control
The D5 helps make steering and slope work easier with advanced controls that automatically manage the power train and brakes. There are no extra operator inputs to think about – the built-in features just work in the background.
The D5 is available in Standard or Low Ground Pressure (LGP) configurations, with either a push arm or Variable Power Angle Tilt (VPAT) blade. A folding VPAT blade is available to help meet regional transport width requirements. Waste and Forestry/Land Clearing configurations offer specialized factory-installed guarding and other features to help take on the toughest applications.
For more information and to take a Virtual Tour, visit www.cat.com or contact your Cat Dealer.
Note: All comparisons to D6N dozer
Engine |
Cat C7.1 |
||
Power Train |
Fully Automatic 3-Speed |
||
Emissions |
Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA |
||
Net Power Rated (1,770 rpm) |
|||
ISO 9249/SAE J1349 |
127 kW |
170 hp |
|
ISO 9249/SAE J1349 (DIN) |
|
172 hp |
|
Operating Weight (with drawbar) |
|||
VPAT |
17 080 kg |
37,655 lbs |
|
VPAT Fine Grading |
17 680 kg |
38,978 lbs |
|
LGP VPAT |
19 070 kg |
42,042 lbs |
|
SU |
17 240 kg |
38,008 lbs |
|
With three-shank ripper add |
1 393 kg |
3,071 lbs |
|
Blade Capacity |
|||
VPAT |
3.5 m3 |
4.6 yd3 |
|
LGP VPAT |
4.0 m3 |
5.2 yd3 |
|
SU |
4.3 m3 |
5.6 yd3 |
# # #
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2019 Caterpillar. All Rights Reserved.
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
www.cat.com/requestCatinfo |