New Cat® Multi-Processors Feature Quick-Change Jaws, Greater Cutting/Crushing Forces, Increased Speed, Durable Design

New Cat® Multi-Processors Feature Quick-Change Jaws, Greater Cutting/Crushing Forces, Increased Speed, Durable Design

For Release in North America, Europe, Africa, Middle East, Turkey, Eurasia: January 2019 
Release Number: 578PR18

Three new Cat® MP332, MP345, and MP365 Multi-Processor models are heavy-duty, high-production tools that accept multiple interchangeable jaws for taking on a variety of specialized demolition tasks. The new models, compared with previous models, can cycle 50 percent faster and generate up to 19 percent greater cutting/crushing forces. An innovative locking system enables a single operator to typically change jaw types in 15 minutes or less, using only standard hand tools. An included stand securely and stably holds unused jaw sets.

  • Concrete Cutter: outer jaw cracks concrete, inner jaw shears steel
  • Demolition: cracks thick concrete structures
  • Pulverizer: crushes concrete, separates rebar
  • Shear: cuts structural steel, pipe, cable
  • Tank Shear: cleanly cuts tanks or plate steel at right angle on three sides
  • Universal: cuts steel and crushes concrete

Fast, powerful, efficient

The new multi-processor models are designed with "speed-booster" technology that automatically shifts hydraulic action between force (boost mode) and speed (speed mode) as operating conditions vary, resulting in optimum efficiency and productivity. Under no-load conditions, the speed valve allows high hydraulic flow to rapidly open the jaw or close it to contact. At material contact, maximum cutting/crushing force is applied. Depending on the multi-processor model and jaw being used, forces range from approximately 460 to 1,270 tons.

The design of the new models results in greater power when installed on small excavators, and the balanced design also keeps the center of gravity close to the host machine. As an added benefit, control programs for the tools are incorporated into the operator displays of Cat Next Gen excavator models.

To ensure long-term durability, jaws are protected with easily replaced wear parts. An armored cylinder rod and a protective structure for the main body of the cylinder ensure that this critical component is kept from harm even when the jaw is deep into debris. Most cutting blades can be flipped in two ways, allowing four cutting edges to be used before replacement is required. This design lowers operating costs and keeps service time to a minimum.

 

MP322, MP345, MP365 Product Specifications

 

MP332

MP345

MP365

Carrier weight, tons

32-50

45-65

65-90

Concrete thickness, max,, in. (mm)

 

 

 

Concrete Cutter*

29.5 (750)

33.5 (850)

39.4 (1 000)

Demolition

33.5 (850)

37.4 (950)

43.3 (1 100)

Pulverizer

27.6 (700)

29.5 (750)

39.4 (1 000)

Universal

27.6 (700)

 

 

Metal thickness, max., in. (mm)

 

 

 

Shear, I-Beam

17.7 (450)

19.7 (500)

23.6 (600)

Shear, H-Beam

11.0 (280)

13.4 (340)

15.7 (400)

Tank Shear, plate thickness

1.2 (30)

 

 

* MP332 w/concrete cutter can cut I-beams (15.7 in., 400 mm) and H-beams 10.2 iin.(260 mm); MP345 w/concrete cutter can cut I-beams (17.7 in., 450 mm) and H-beams (11.0 in., 280 mm); MP365 w/concrete cutter can cut I-beams (19.7 in., 500 mm) and H-beams (11.8 in., 300 mm).

 

# # #

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2019 Caterpillar. All Rights Reserved.

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests
www.cat.com/requestCatinfo

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News