457 mm (18 in) Drum, Fine Tooth

Drums 457 mm (18 in) Drum, Fine Tooth

Request A Price Shop Now

Key Specs

Type
Fine Tooth
Fine Tooth
Cutting Width
18 in
457 mm
Weight
574.1 lb
260.4 kg

Product Specifications for 457 mm (18 in) Drum, Fine Tooth

Type Fine Tooth Fine Tooth
Cutting Width 18 in 457 mm
Weight 574.1 lb 260.4 kg
Drum Width 16.9 in 428 mm
Compatibility PC205, PC205B, PC105 PC205, PC205B, PC105

See how 457 mm (18 in) Drum, Fine Tooth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 457 mm (18 in) Drum, Fine Tooth

View More Offers