1829 mm (72 in)

Pallet Fork Tines 1829 mm (72 in)

Request A Price Shop Now

Key Specs

Tine Length
72 in
1828 mm
Tine Width
4.9 in
125 mm
Tine Height
25.8 in
655 mm

Product Specifications for 1829 mm (72 in)

Tine Length 72 in 1828 mm
Tine Width 4.9 in 125 mm
Tine Height 25.8 in 655 mm
Tine Thickness 2.4 in 60 mm
Tine Weight 277.8 lb 126 kg
Overall Length 76.5 in 1943 mm

See how 1829 mm (72 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1829 mm (72 in)

View More Offers