Overview
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Key Specs
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Displaying 1-6 of 12
| Overall Width | 75.2 in 1911 mm |
| Cutting Width | 72 in 1829 mm |
| Maximum Cutting Diameter | 8 in 203 mm |
| Required Hydraulics | Standard Flow Standard Flow |
| Overall Length | 85.4 in 2170 mm |
| Overall Height | 28.9 in 733 mm |
| Weight | 2050.3 lb 930 kg |
| Optimal Hydraulic Flow | 76-87 L/min (20-23 gpm) 76-87 L/min (20-23 gpm) |
| Optimal Hydraulic Pressure | 200-230 bar (2800-3300 psi) 200-230 bar (2800-3300 psi) |
| Tip Speed (Depends On Flow) | 2,588-2,962 mpm (8,456-9,725 fpm) 2,588-2,962 mpm (8,456-9,725 fpm) |
| Motor Displacement | 9.8 in³/rev 160 cm³/rev |
| Drive Shaft Torque | 369-566 N·m (272-417 lb/ft) 369-566 N·m (272-417 lb/ft) |