General Duty Bucket

General Duty Bucket 1050 mm (42 in): 577-0322

Width
42.0 in
1050.0 mm
Capacity
1.52 yd³
1.16 m³
Weight
1801.0 lb
817.0 kg

Product Specifications for General Duty Bucket 1050 mm (42 in): 577-0322

See how General Duty Bucket 1050 mm (42 in): 577-0322 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 1050 mm (42 in): 577-0322

View More Offers