Severe Duty Bucket 1224 mm (48 in)

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Severe Duty Bucket 1224 mm (48 in)

Units:
Capacity 1.09 yd³ 0.83 m³ Less
Tooth Count 6 6 Less
Width 48.0 in 1224.0 mm Less
Capacity 1.09 yd³ 0.83 m³ Less
Weight 1612.0 lb 731.0 kg Less
Interface For use with Cat Pin Grabber Coupler For use with Cat Pin Grabber Coupler Less
Adapter Quantity 6 6 Less
Adapter Size K90 K90 Less
Tooth Style K90 K90 Less

The material is hard. The effort to move it shouldn't be.

The wrong bucket can impact your productivity - and not in a good way. Get more out of a days work with buckets designed to penetrate further into aggressive material, carry more, and spill less.

Value that Lasts

You expect long lasting performance from you Cat machine. You deserve the same from the buckets you put on it. This is especially true when the material you work in can quickly wear down an average bucket. Each Cat Severe Duty bucket is designed to last longer in abrasive materials like sand, shot granite or caliche. No matter whether you choose a new bucket, or decide to bring your existing bucket back to like-new performance with a rebuild kit, this bucket delivers long lasting performance.

Get more from the fuel you burn.

When the ground it hard, you are going to burn more fuel. That won't change. What can change is what you get for that fuel burn. The correct bucket can get the most performance from your excavator's power, producing more from the fuel you will burn anyway. Rely on your Cat dealer for excavator bucket solutions that will put more money in your wallet.

Beyond the Bucket

Be confident no matter where your job takes you as the global network of Cat dealers is there with not only support and service for your hydraulic excavator, but also with the bucket replacement wear parts and teeth you may need as well. No other manufacturer can offer you the same.