Severe Duty Bucket

Severe Duty Bucket 1050 mm (42 in): 577-0321

Width
42.0 in
1050.0 mm
Capacity
0.85 yd³
0.65 m³
Weight
1127.0 lb
511.0 kg

Product Specifications for Severe Duty Bucket 1050 mm (42 in): 577-0321

See how Severe Duty Bucket 1050 mm (42 in): 577-0321 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Severe Duty Bucket 1050 mm (42 in): 577-0321

View More Offers