Severe Duty Bucket

Severe Duty Bucket 1200 mm (48 in): 558-4152

Width
48.0 in
1200.0 mm
Capacity
1.19 yd³
0.91 m³
Weight
2978.0 lb
1351.0 kg

Product Specifications for Severe Duty Bucket 1200 mm (48 in): 558-4152

See how Severe Duty Bucket 1200 mm (48 in): 558-4152 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Severe Duty Bucket 1200 mm (48 in): 558-4152

View More Offers