Weight | 384 lb 174 kg |
Lifting Hook Capacity | 5 ton (US) 5 ton (US) |
Width | 13.39 in 340 mm |
Overall Length | 18.9 in 480 mm |
Machine Class | 12-19 tons 12-19 tons |
Maximum Operating Pressure | 5076 psi 350 bar |
S60 S Type Excavator Coupler: 573-3161
Cat® S Couplers help you get the job done faster while keeping the safety of your people and equipment top of mind. With the ability to easily switch attachments, S Couplers bring enhanced versatility and the kind of quality you expect from your Cat products. S Couplers are a versatile solution that help your operation run at peak efficiency.
Weight | 384 lb 174 kg |
Lifting Hook Capacity | 5 ton (US) 5 ton (US) |
Width | 13.39 in 340 mm |
Overall Length | 18.9 in 480 mm |
Machine Class | 12-19 tons 12-19 tons |
Maximum Operating Pressure | 5076 psi 350 bar |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.