The DLK426 delimbers are designed to allow quick, easy loading of trees and produce clean, delimbed stems in a flash.
The delimbers have central lubrication banks and ground level oil fill for quick, easy service. An automatic chain tensioner simplifies maintenance and extends bar and chain life.
Alloy Steel Blades | 14.0 in 35.56 cm | More |
Auto Chain Tensioning System | Standard Standard | More |
Bar and Chain Oil Reservoir | 8.25 gal (US) 31.23 l | More |
Weight | 7500.0 lb 3402.0 kg | More |
Throat Opening | 34.38 in 87.31 cm | More |
Nose Roller Width | 21.0 in 53.34 cm | More |
Nose Roller Diameter | 16.0 in 40.64 cm | More |
Number of Knives | 4 4 | More |
Topping Saw Motor | 55.0 gal/min 208.2 l/min | More |
Roller Tip Saw Bar | 111.76 cm (44 in) 465-3975 111.76 cm (44 in) 465-3975 | More |
Bar and Chain Oiler | Automatic Automatic | More |
Saw Chain Pitch | 0.75 in 1.9 cm | More |
Saw Chain Drive Links | 66 66 | More |
Direct Saw Drive | Drive Sprocket 9.93 cm (3.94 in, Case hardened) 9 teeth Drive Sprocket 9.93 cm (3.94 in, Case hardened) 9 teeth | More |
Turntable Bearing Diameter | 22.0 in 55.88 cm | More |
Turntable Mounting Bolts | 1.9 cm (0.75 in) Grade 8 1.9 cm (0.75 in) Grade 8 | More |
Frame Length | 72.45 in 184.02 cm | More |
Frame Width | 86.15 in 218.82 cm | More |
Frame Height | 96.1 in 244.23 cm | More |
Mounting Base | H-D Rotating Cradle with 7.62 cm (3 in) Diameter pins H-D Rotating Cradle with 7.62 cm (3 in) Diameter pins | More |
Note | All specifications are approximate All specifications are approximate | More |
Accessories maximize the productivity of attachments
Name | Description |
508 mm (20 in) Rock Head Bit | Designed for digging postholes, footings, shrub and tree plantings easily and efficiently. |
1067 mm (42 in) Industrial Bit | Designed for digging postholes, footings, shrub and tree plantings easily and efficiently. |
914 mm (36 in) Rock Head Bit | Designed for digging postholes, footings, shrub and tree plantings easily and efficiently. |
3.2 m3 (4.2 yd3) Pin On Sand & Gravel Bucket | Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications. |
457 mm (18 in) Rock Head Bit | Designed for digging postholes, footings, shrub and tree plantings easily and efficiently. |
229 mm (9 in) Rock Head Bit | Designed for digging postholes, footings, shrub and tree plantings easily and efficiently. |
914 mm (36 in) Industrial Bit | Designed for digging postholes, footings, shrub and tree plantings easily and efficiently. |