2134 mm (84 in), Fusion™ Coupler
New

Hydraulic Fork Positioner Carriages 2134 mm (84 in), Fusion™ Coupler

Request A Price Shop Now

Key Specs

Height
58.9 in
1497 mm
Width
84 in
2134 mm
Overall Width
86 in
2184 mm

Features At A Glance

High Bolt-on Backrest

High Bolt-on Backrest

Bolt-on backrest provides improved load retention and good visibility.
Dual Slide Cylinders

Dual Slide Cylinders

Dual cylinders allow the forks to operate in and out smoothly from the operators seat.
Hydraulic Valve

Hydraulic Valve

Valve controls hydraulic flow to the cylinders to maintain consistent pressure to the forks.

Product Specifications for 2134 mm (84 in), Fusion™ Coupler

Height 58.9 in 1497 mm
Width 84 in 2134 mm
Overall Width 86 in 2184 mm
Weight 26.7 in 678.1 mm
Weight 26.7 in 678.1 mm
Length 21.7 in 550 mm
Length 21.7 in 550 mm
Tine Spacing 387mm-1853mm (15.2in-73in) 387mm-1853mm (15.2in-73in)
Interface Type Fusion™ Coupler Fusion™ Coupler
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2134 mm (84 in), Fusion™ Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 2134 mm (84 in), Fusion™ Coupler

View More Offers