1500 mm (59 in) Grading Beam
New

Grading Beams 1500 mm (59 in) Grading Beam

Request A Price Shop Now

Key Specs

Overall Width
59.1 in
1500 mm
Overall Length
41.9 in
1063 mm
Overall Height
10.8 in
275 mm

Features At A Glance

Displaying 1-6 of 6

Adjustable Roller Depth

Adjustable Roller Depth

Heavy-duty roller and scraper assembly features depth variability. Height can be adjusted with the bearings on each side. Roller can be used during forwards and backwards compaction rolling.
Front Pockets

Front Pockets

Front pockets catch and evenly distribute material across the width of grading beam. Pockets provide increased control over material flow when grading areas with sand, soil, or gravel.
Corner Reinforcements

Corner Reinforcements

Frame corner stiffeners increase resistance against side loads. Additional spill guard stiffeners to avoid bending when pushing maximum loads.
Heavy Duty Scraper

Heavy Duty Scraper

Scraper continuously cleans roller drum during forwards and backwards compaction rolling. Heavy-duty design prevents sticky materials such as clay, silt, and mud from sticking to the roller. Scraper moves with adjustable roller, ensuring adequate cleaning at any chosen depth setting. Scraper is equipped with cleanout access to easily clean.
Protective Wear Strips

Protective Wear Strips

Replaceable wear strips are welded on to the grading beam underneath wings and grading edge. Abrasion from soil, gravel, and other materials is absorbed through these wear strips, preventing damage to the grading beam. Replacing these strips maintains an accurate grade profile and sharp edge over time.
In-line Wings with Spill Guards

In-line Wings with Spill Guards

Fixed in-line grading beam wings easily collect, transport, and spread materials. Spill guards are positioned on top of inline wings to provide additional control over material movement, specifically in angled positions, providing neat and efficient leveling and grading on jobsite.

Product Specifications for 1500 mm (59 in) Grading Beam

Overall Width 59.1 in 1500 mm
Overall Length 41.9 in 1063 mm
Overall Height 10.8 in 275 mm
Weight 822.3 lb 373 kg
Roller Width 54.1 in 1375 mm
Roller Diameter 9.6 in 244 mm
Compatibility TRS6, TRS8 TRS6, TRS8
Interface Type Requires Mounting Bracket Requires Mounting Bracket

See how 1500 mm (59 in) Grading Beam compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1500 mm (59 in) Grading Beam

View More Offers