Pro Plus Thumb 4-tooth 885 mm (35 in): 652-2439

Pro Plus Thumb 4-tooth 885 mm (35 in): 652-2439 Pro Series Hydraulic Thumbs

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
4
4
Stored Height
39.4 in
1001 mm
Overall Width
34.8 in
885 mm

Features At A Glance

Displaying 1-6 of 4

100% Rotation Coverage

100% Rotation Coverage

  • Match the bucket’s rotation 100% with load control at all operating limits and positions
  • Keep precise control your load with an added 60-70 degrees of rotation coverage over Pro Thumbs
  • Complete below-grade, vertical, or tasks in confined areas with ease. Building high rock walls and loading high-sided trucks are examples of when load control at height is critical.
  • Increase the productivity of your machine from digging to material handling
More Versatility, More Production

More Versatility, More Production

  • Works with bucket or rake to grab, pick, sort, and move materials
  • Maintain grip and hold on load with the width of the thumb spanning across the bucket
  • Secure materials between the thumb and bucket or rake with the unique curvature of the thumb and serrations on the tines
  • Get the best thumb for your tasks. With four tine configurations, select the best option for full grip or straddling the boom during transport.
  • Managing multiple attachments for a fleet is easier with a coupler system. Select thumb models are compatible with Cat Pin Grabber Couplers, allowing for machines of similar sizes to share thumbs and other attachments.
Simple to Operate

Simple to Operate

  • Easily controlled from cab separate from the bucket
  • Folds against machine boom for easy storage during travel or other activities
  • Simple installation, maintenance, and overall operation make thumbs a simpler, more affordable owning and operating choice than grapples
Boost Efficiency and Productivity with Integrated Technology

Boost Efficiency and Productivity with Integrated Technology

  • Never waste time looking for your thumbs again. Cat asset tracking is available for your attachments or anything in your fleet you need to track.
  • Track your entire fleet of attachments and machines from one source. View thumbs with asset tracking within VisionLink® alongside Product Link™ subscribed equipment.
  • Keep your assets secure. Thumbs with an asset tracker send an alert if they leave an easy-to-setup site boundary.

Product Specifications for Pro Plus Thumb 4-tooth 885 mm (35 in): 652-2439

Number of Teeth/Tines 4 4
Stored Height 39.4 in 1001 mm
Overall Width 34.8 in 885 mm
Weight 3053 lb 1385 kg
Length 84.1 in 2137 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 45 to 52 ton excavators 45 to 52 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 885 mm (35 in): 652-2439 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Pro Plus Thumb

Pro Series Thumb working

Pro Series Thumb working

Pro Plus

Pro Plus Thumb
Pro Series Thumb working
Pro Series Thumb working
Pro Plus

Cat Thumbs | Pro Series Thumbs

Cat Thumbs | Pro Series Thumbs

Check out current offers for the Pro Plus Thumb 4-tooth 885 mm (35 in): 652-2439

View More Offers