Large Dozers D8T

Request A Price Find Dealer

Key Specs

Engine Model
Cat C15
Cat C15
Power - Net
325 HP
242 kW
Operating Weight
84549 lb
38351 kg

Overview

Pushing Your Profits Forward

The latest generation D8T bulldozer provides more horsepower and offers an updated cab for even better visibility and comfort. The largest Semi-Universal blade in the size class to help you move up to 13 percent more material per pass. Cat GRADE technology options help you get more work done in less time.

Benefits

More horsepower

Proven Cat C15 engine gives you more horsepower to get the job done.

Move Up To 13% More material per pass

The largest Semi-Universal blade in the size class helps you move more material with every pass.

Save Time and Money

Boost your productivity with factory installed technologies like Cat GRADE with Slope Assist, which automatically maintains blade position without GPS.

Product Specifications for D8T

Engine Model Cat C15 Cat C15
Power - Net 325 HP 242 kW
Engine Power - 1,900 rpm - ISO 9249/SAE J1349 325 HP 242 kW
Engine Power - 1,900 rpm - ISO 9249/SAE J1349 (DIN) 328 HP 328 HP
Emissions Meets Brazil MAR-1 emission standards, equivalent to Tier 3/Stage IIIA, or optionally Tier 2/Stage II as required by region Meets Brazil MAR-1 emission standards, equivalent to Tier 3/Stage IIIA, or optionally Tier 2/Stage II as required by region
Fuel Tank 158.5 gal (US) 600 l
Operating Weight 84549 lb 38351 kg
Operating Weight - Standard 84549 lb 38351 kg
Operating Weight - LGP 81049 lb 36763 kg
Overall Length - Basic Tractor 15.25 ft 4647 mm
Width - Tractor - Without Trunnions - Standard Shoes 9 ft 2743 mm
Length - Track on Ground 10.52 ft 3207 mm
Machine Height - ROPS/FOPS Cab 11.44 ft 3488 mm
Ground Pressure (ISO 16754) 12.5 psi 86.4 kPa
Overall Length - Basic Tractor 15.25 ft 4647 mm
Width - Tractor - Without Trunnions - Standard Shoes 10.86 ft 3311 mm
Length - Track on Ground 10.52 ft 3207 mm
Machine Height - ROPS/FOPS Cab 11.44 ft 3488 mm
Ground Pressure (ISO 16754) 7.6 psi 52.3 kPa
Overall Length - Basic Tractor 15.25 ft 4647 mm
Width - Tractor - Without Trunnions - Standard Shoes 9 ft 2743 mm
Length - Track on Ground 10.69 ft 3258 mm
Machine Height - ROPS/FOPS Cab 11.44 ft 3488 mm
Ground Pressure (ISO 16754) 12.5 psi 86.4 kPa
8SU 13.5 yd³ 10.3 m³
8U 15.3 yd³ 11.7 m³
8A 6.1 yd³ 4.7 m³
8SU LGP 12.9 yd³ 9.9 m³
8SU 13.26 ft 4041 mm
8U 14 ft 4267 mm
8A 16.37 ft 4990 mm
8SU LGP 14.9 ft 4542 mm

D8T Standard Equipment

Power Train

  • Cat C15 diesel engine - Meets Brazil MAR-1 emission standards, equivalent to Tier 3/Stage IIIA, or optionally Tier 2/Stage II as required by region
  • Radiator core, high performance aluminum bar plate
  • Air cleaner, preleaner with strata tube dust ejector
  • Air to air aftercooler (ATAAC)
  • Extended life coolant
  • Fan, reversing, hydraulically driven
  • Final drives, 4-planet double reduction planetary
  • Fuel priming pump
  • Muffler with mitered stack
  • Transmission powershift, 3F/3R speed
  • Parking brake
  • Prescreener
  • Grill doors, louvered
  • Torque divider
  • Turbocharger
  • Water separator

Undercarriage

  • Standard gauge 2083 mm
  • Equalizer bar
  • Guards, end track guiding
  • Idlers, life time lubricated
  • Track adjusters, hydraulic
  • Track rollers, life time lubricated
  • Track roller frames, suspended
  • Sprocket rim segments, replaceable
  • 610 mm Moderate Service Track, sealed and lubricated - Positive Pin Retention (PPR); 44 section
  • Two piece master links

Electrical

  • Alarm, back-up
  • Alternator
  • Batteries, 4, 12V each, 24V system
  • Lights
  • Horn, forward warning
  • Electric start, 24V

Operator Environment

  • Integrated ROPS/FOPS operator station
  • Armrest, adjustable
  • Decelerator pedal
  • Differential steering tiller bar with dual-twist control
  • Electronic monitoring system (EMS): Hydraulic temperature; Power train temperature; Engine coolant temperature; Fuel level; Engine speed, tachometer; Service hour meter; System warning lamps
  • Foot pads, dash
  • Hydraulic controls, pilot operated with electronic deactivation switch
  • Mirror, rearview
  • Seat, adjustable contour suspension
  • Seatbelt, retractable, 76 mm wide

Other Standard Equipment

  • Engine enclosures and hood
  • Ripper ready hydraulics
  • Front pull device
  • Guards, bottom
  • Hydraulics - Load sensing dozer (lift/tilt) and ripper (lift/pitch)
  • Independent steering and implement hydraulic pumps
  • Instructions, international
  • Mounting, lift cylinder
  • Oil cooler, hydraulic
  • Operation and Maintenance manual - Paper
  • Parts book - CD ROM
  • Product Link ready
  • SOS sampling ports: Engine oil, Coolant, Power train oil, Hydraulic oil
  • Vandalism protection - Provision for cap-locks for fluid compartments, engine enclosures and battery box

D8T Optional Equipment

Power Train

  • Exhaust wraps, thermal, waste handler

Precleaner

  • Precleaner, with screen - dual stage
  • Precleaner, turbine - single stage

Fuel Lines

  • Fuel lines, B20 complient

Fuel Tank Filling Systems

  • Fill system, fuel, fast fill

Oil Change System

  • Oil change system, high speed

Hydraulics

  • Dozer tilt hydraulics
  • Hydraulics, dual tilt
  • Rear attachment hydraulics
  • Rear hydraulics, ripper (pilot)
  • Rear hydraulics, ripper (electro-hydraulic)

Final Drive Arrangements

  • Final drives, LGP
  • Final drives, LGP, guarded and sealed
  • Final drives, cold weather
  • Final drives, guarded and sealed

Special Arrangements

  • Waste Handling Arrangement

Undercarriage

  • Gauge arrangement: Standard
  • Gauge arrangement: LGP (Low Ground Pressure)
  • Gauge arrangement: Positive pin retention, suspended undercarriage
  • Gauge arrangement: Basic, suspended
  • Gauge arrangement: Suspended with guarded idler
  • Gauge arrangement: Suspended with cold weather rollers and idlers
  • Gauge arrangement: Non-suspended undercarriage arrangements
  • Gauge arrangement: Basic, non-suspended
  • Gauge arrangement: Carrier roller arrangement
  • Gauge arrangement: Standard carrier rollers
  • Gauge arrangement: Arctic carrier rollers - suspended undercarriage
  • Track arrangements: Positive pin retention track (44 section)
  • Track arrangements: 560 mm extreme service
  • Track arrangements: 560 mm extreme service, trapezoidal
  • Track arrangements: 610 mm moderate service
  • Track arrangements: 610 mm extreme service
  • Track arrangements: 660 mm moderate service
  • Track arrangements: 660 mm extreme service
  • Track arrangements: 710 mm moderate service
  • Track arrangements: 710 mm extreme service
  • Track arrangements: 710 mm moderate service, trapezoidal
  • Track arrangements: 710 mm extreme service, trapezoidal
  • Track arrangements: 965 mm extreme service, trapezoidal
  • Track arrangements: 965 mm extreme service

Starters, Batteries and Alternators

  • Alternator, standard (150 amp)
  • Alternator, ducted (150 amp)
  • Batteries, standard, 1,000 CCA
  • Batteries, cold weather, 1,000 CCA
  • Ether starting aid
  • Engine coolant heater, 240V

Electrical

  • Lighting groups*
  • Lights, six halogen work lights
  • Lights, premium, 10 LED lights
  • Lights, sweeps, eight halogen lights

Operator Environment

  • Cab glass options: Glass, single pan; Glass, dual pane; Canopy (no glass)
  • Air conditioning: Air conditioning (cab mounted); Air conditioning (underhood); No air conditioning (canopy only)
  • Cab seat: Seat, heated and ventilated, cloth, air suspension; Seat, vinyl, air suspension; Seat, cloth, air suspension; Seat, vinyl; Seat, cloth
  • Visibility arrangement: Rear vision camera
  • Power supply - in cab - 12V and 24V
  • Screens: Screen group - sun; Rear screen - cab; Rear screen - canopy
  • Platform Options - Quick opening (high debris applications); 5th percentile
  • *Lights for Rippers included in Ripper arrangements

Technology Products

  • Machine Control: Electro-Hydraulics - Single Tilt Control for Slope Assist; Basic Dual Tilt Control; Machine Control, ARO (Single Tilt or dual tilt)
  • Machine Control: Pilot Hydraulcis: Basic Single Tilt Control (pilot hydraulics); Basic Dual Tilt Control (pilot hydraulics)
  • Cat Technology: Product Link: Product Link Elite - PLE641; Product Link PL631; Product Link - PL641; No Product Link; Cat GRADE with Slope Assist; Cat AccuGrade (dealer installed)

Guards

  • Bottom guards, standard
  • Heavy duty, sealed
  • Heavy duty, sealed, powered
  • Heavy duty, sealed and sound suppressed
  • Heavy duty, sealed with front counterweight
  • Guard, fuel tank
  • Guard, fan debris
  • Guard, grill, debris
  • Sweeps
  • Striker bars - front

Work Tools

  • Rear attachments: Drawbar, rear (rigid)
  • Rear attachments: Rippers: Single shank; Single shank with pin puller; Single shank with pin puller and striker bars; Single shank with push blocks; Single shank with strike rbars; Multi-shank; Multi-shank with striker bars
  • Rear attachments: Ripper tooth: Multi-shank; Single shank; Shank, deep
  • Rear attachments: Hitch: Rear counterweight and hitch; Striker bar, storage box, drawbar and hitch
  • Rear attachments: Additional rear counterweight

Fluids

  • Lubricants/oils
  • Lubricant group - high ambient
  • Lubricant group - arctic

Coolant

  • Standard engine coolant (-37 degrees Celcius)
  • Arctic engine coolant (-50 degrees Celcius)

Service Package

  • Ecology drains - transmission and torque converter

Sealing

  • Seals, sound suppression
  • Seals, Waste

Bulldozer Installation Packages

  • 8SU/U single tilt cylinder
  • 8SU/U single tilt cylinder, guarded lines
  • 8A blade
  • 8 LGP dual tilt cylinders, guarded lines
  • 8 LGP single tilt cylinder
  • 8 LGP single tilt cylinder, guarded lines
  • 8SU/U dual tilt cylinders, guarded lines

Push Arm Group

  • Single tilt standard
  • Dual tilt standard
  • Extreme service

Blade Options

  • 8SU
  • 8SU, Landfill
  • 8U
  • 8U, Landfill
  • 8A
  • 8SU LGP
  • 8SU LGP, Landfill
  • Select blades also available with Rock Guard, Rock Guard and Wear Plate or Push Plate

See how D8T compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology
  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology