D11 XE

D11 XE Large Dozers

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C32B
Cat® C32B
Engine Power - Net SAE J1349/ISO 9249 - Forward
861 hp
742 kW
Operating Weight
238,794 lb
108 314 kg

Features At A Glance

Displaying 1-6 of 9

Performance & Efficiency

Performance & Efficiency

        
  • First-of-its-kind electric drive powertrain built on Caterpillar's deep electrification experience
  •     
  • Up to 25% less fuel burned per unit of material moved compared to the D11
  •     
  • Delivers optimized power to the ground, working more efficiently over a wider range of speeds and loads
  •     
  • Single-plane cooling system enables better heat rejection 
  •     
  • Multiple blade options and three tilt cylinder options maximize productivity in a wide range of applications
  •     
  • C32B engine delivers the performance you expect with heavier duty internals for improved reliability
  •     
  • High horsepower reverse speeds up non-productive traveling for shorter cycle times
Operator Comfort

Operator Comfort

        
  • Unparalleled operator environment designed to reduce effort and exposure
  •     
  • Intuitive touchscreen display gives operators access to key machine information, giving real-time feedback to optimize productivity
  •     
  • Suspended undercarriage absorbs impact and reduces shock loads by up to 50%
  •     
  • Fully adjustable air suspension seat
  •     
  • Ergonomic controls, including low-effort electronic steering, ripper and dozer controls keep operators in control and reduce fatigue
  •     
  • Reduced noise and vibration, as well as improved airflow for maximum comfort
  •     
  • 3 dB quieter than the D11 for both operator and spectators
Safety

Safety

        
  • Improved operator visibility with clear lines of sight to front and rear work areas, as well as optional 360-degree vision system
  •     
  • Third-generation powered ladder for safer access and egress
  •     
  • Automatic engine shutoff if dozer is tipped or rolls over
  •     
  • Seatbelt monitor and Operator Not Present monitoring system 
  •     
  • Ready for Cat MineStar Detect and Command
Technology &  Innovation

Technology & Innovation

        
  • Autocarry™ provides automatic blade control during carry operations, reducing operator fatigue and increasing productivity up to 15%
  •     
  • Grade Control 3D uses ROPS-mounted GNSS antennas and blade-mounted sensors to increase accuracy, enhance safety, and reduce the number of people required on site
  •     
  • Automated Blade Assist increases efficiency with automated blade movements to preset pitch positions
  •     
  • Automatic Ripper Control monitors and adjusts engine speed and ripper depth to minimize track slip and maximize productivity
Cat MineStar™ Solutions

Cat MineStar™ Solutions

        
  • Terrain for grading provides onboard guidance tools and real-time feedback to help operators maximize efficiency and reduce rehandling of material
  •     
  • Terrain with Blade Control speeds up dozing, decreases fuel burn and minimizes overcut, overfill and rehandling
  •     
  • Command for dozing provides multiple levels of automation, from line-of-sight control of a single machine to semi-autonomous control over multiple dozers from a single remote station
Serviceability

Serviceability

        
  • Modular design allows you to service major components without affecting surrounding areas
  •     
  • Electric drive powertrain features 60% fewer parts and requires less frequent replacement of major components
  •     
  • Lower high-idle engine speed reduces wear and tear for enhanced machine life
  •     
  • Increased planned component repair time from 15,000 to 18,000 hours
  •     
  • Automatic machine protection features keep the machine from damaging itself due to environmental factors or improper operation

Product Specifications for D11 XE

Engine Model Cat® C32B Cat® C32B
Engine Power - Net SAE J1349/ISO 9249 - Forward 861 hp 742 kW
Displacement 1959 in³ 32.1 l
Engine Power - Net SAE J1349/ISO 9249 - Reverse 956 hp 713 kW
Note (1) *Excludes all fan losses. *Excludes all fan losses.
Note (2) Engine ratings apply at 1,600 rpm. Engine ratings apply at 1,600 rpm.
Note (3) Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required. Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required.
Operating Weight 238,794 lb 108 314 kg
Operating Weight - Carrydozer 257,958 lb 117007 kg
Note (1) Operating weight includes blade tilt cylinders, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 11U ABR bulldozer, single-shank ripper with pin-puller, fast fuel, 710 mm (28 in) ES shoes, and operator. Operating weight includes blade tilt cylinders, coolant, lubricants, full fuel tank, ROPS, FOPS cab, 11U ABR bulldozer, single-shank ripper with pin-puller, fast fuel, 710 mm (28 in) ES shoes, and operator.
Note (2) CD Operating Weight includes lubricant, coolant, full fuel tank, 915 mm (36 in) extreme service shoes, 11 Carrydozer, singleshank ripper, and operator. CD Operating Weight includes lubricant, coolant, full fuel tank, 915 mm (36 in) extreme service shoes, 11 Carrydozer, singleshank ripper, and operator.
Ground Clearance* 31.4 in 798 mm
Track Gauge 114 in 2896 mm
Width - Over Trunnions 172.4 in 4379 mm
Height - FOPS Cab* 173.4 in 4405 mm
Height - Top of Stack* 179.1 in 4549 mm
Height - ROPS/Canopy* 185.9 in 4723 mm
Drawbar Height (Center of Clevis)* 37.1 in 942 mm
Length - Track on Ground 175 in 4444 mm
Overall Length - Basic Tractor 242.5 in 6160 mm
Length - Basic Tractor - With Drawbar 242.5 in 6160 mm
Length - With SU-Blade** 337.8 in 8579 mm
Length - With U-Blade 340.2 in 8641 mm
Length - With Single-Shank Ripper 319.2 in 8107 mm
Length - With Multi-Shank Ripper 331.8 in 8427 mm
Width - Without Trunnions - Standard Shoe 148.9 in 3782 mm
Note (1) *Includes grouser height for total dimensions on hard surfaces. *Includes grouser height for total dimensions on hard surfaces.
Note (2) **CD Blade on D11/D11 XE CD **CD Blade on D11/D11 XE CD
Semi-Universal (SU)* Capacity 35.6 yd³ 27.2 m³
Semi-Universal (SU)* Width Over Endbits 219.8 in 5584 mm
U-Blade Capacity 45 yd³ 34.4 m³
U-Blade Width 249.6 in 6340 mm
Reclamation Universal - Blade capacity (SAE J1265) 55 yd³ 42 m³
Reclamation Universal - Width with blade (over end bits) 251.9 in 6395 mm
Carry Dozer - Blade capacity (SAE J1265) 57 yd³ 43.6 m³
Carry Dozer - Width with blade (over end bits) 263.9 in 6704 mm
Engine Model Cat® C32B Cat® C32B
Displacement 1959 in³ 32.1 l
Engine Power - Net SAE J1349/ISO 9249 - Forward 861 hp 742 kW
Engine Power - Net SAE J1349/ISO 9249 - Reverse 959 hp 715 kW
Note (1) *Excludes all fan losses. *Excludes all fan losses.
Note (2) Engine ratings apply at 1,600 rpm. Engine ratings apply at 1,600 rpm.
Note (3) Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required. Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required.
Pump Type Variable displacement piston pump Variable displacement piston pump
Combined Pump Output - Implement 177 gpm 670 L/min
1.0 Forward 2.5 mile/h 4 km/h
2.0 Forward 4.4 mile/h 7.1 km/h
3.0 Forward 7 mile/h 11.3 km/h
1.0 Reverse 3 mile/h 4.9 km/h
2.0 Reverse 5.4 mile/h 8.7 km/h
3.0 Reverse 7 mile/h 11.3 km/h
Maximum penetration force * (shank vertical) 68,195 lb 303 kN
Maximum penetration depth (standard tip) 63.5 in 1612 mm
Pryout Force 146991 lb 654 kN
Maximum penetration force * (shank vertical) 68,434 lb 304 kN
Maximum penetration depth (standard tip) 85.5 in 2172 mm
Pryout Force 146376 lb 651 kN
Overall Beam Width 131.1 in 3330 mm
Maximum Penetration Force - Shank Vertical 69,112 lb 307 kN
Maximum Penetration - Standard Tip 43.3 in 1100 mm
Pry-Out Force - Multi-Shank Ripper with One Tooth 144,785 lb 644 kN
Fuel Tank - Usable Volume 466 gal (US) 1763 l
Cooling System 50.7 gal (US) 192 l
Engine Crankcase 35.1 gal (US) 133 l
Powertrain 120 gal (US) 494 l
Power Train - Refill Volume 109.6 gal (US) 415 l
Final Drive - Each 10.6 gal (US) 40 l
Roller Frames - Each 24.8 gal (US) 94 l
Hydraulic Tank 42.2 gal (US) 160 l
Hydraulic System Tank and Chassis 64.7 gal (US) 245 l
Hydraulic System Chassis + Blade and Ripper (Standard) 117.6 gal (US) 445 l
Hydraulic System Chassis + Blade and Ripper (Carrydozer) 143.4 gal (US) 540 l
Width - Shoe 28 in 710 mm
Width - Shoe - CD 36 in 915 mm
Shoes/Side 41 41
Grouser Height 4 in 101 mm
Pitch 12.5 in 318 mm
Ground Clearance* 30.6 in 777 mm
Track Gauge 114 in 2896 mm
Length - Track on Ground 175 in 4444 mm
Ground Contact Area 9781 in² 6.3 m²
Ground Contact Area - CD 12605 in² 8.1 m²
Track Rollers/Side 8 8
Number of Carrier Rollers 1 per side (optional) 1 per side (optional)
ROPS Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008 Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008
FOPS Falling Objects Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II Falling Objects Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II
Sound (1) The exterior sound pressure level for the standard machine (ISO 6396:2008) is 113 dB(A) (sound suppressed). The exterior sound pressure level for the standard machine (ISO 6396:2008) is 113 dB(A) (sound suppressed).
Sound (2) The operator equivalent sound pressure level (ISO 6396:2008) is 76 dB(A) (sound suppressed). The operator equivalent sound pressure level (ISO 6396:2008) is 76 dB(A) (sound suppressed).
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R1234yf (Global Warming Potential = 0.501). The system contains 1.850 kg of refrigerant, which has a CO2 equivalent of 0.001 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R1234yf (Global Warming Potential = 0.501). The system contains 1.850 kg of refrigerant, which has a CO2 equivalent of 0.001 metric tonnes.

D11 XE Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS, Sound-Suppressed Cab
  • High-Definition Primary Touchscreen Display
  • Visibility – Rearview Mirrors
  • Air Conditioner and Heater with Automatic Climate Control
  • Seat – Cloth with Air suspension
  • Cab Glass – Single-Pane Tinted Safety
  • Cab Access – Blade Push Arm Steps and Grab Handle

CAT TECHNOLOGY PRODUCTS

  • VIMS
  • Automated Blade Assist (ABA)
  • Cat Product Link™ Elite (cellular)

CAT POWER TRAIN

  • Cat C32B Engine – U.S. EPA Tier 4 Final/EU Stage V
  • High-Performance Single-Plane Cooling Module
  • Variable Speed Dual Path Electric Drive
  • Tiller Steering – Electronic Control

UNDERCARRIAGE

  • Suspension Type Undercarriage
  • Sleeve Bearing Track
  • Lifetime-Lubricated Rollers and Idlers
  • Track Shoes (ES): 710/810/915 mm (28/32/36 in) Width (various configurations)

HYDRAULICS

  • Electronically Controlled, Load-Sensing Dozer Lift and Tilt
  • Electronically Controlled, Load-Sensing Ripper Lift and Pitch
  • Dozer Blade – Dual Tilt
  • Electronically Enabled Blade – Quick Drop

ELECTRICAL

  • 24V Electric Start, Dual Starters
  • Batteries – 4 × 4,200-Amp Hour, 12V
  • Battery Isolation
  • Lights – LED – 13 Positions

SERVICE AND MAINTENANCE

  • Ecology Fluid Drains – All Compartments
  • Hinged Bottom Guards
  • High-Speed Oil Change – Engine and Transmission
  • Ground-Level Fast Fuel Fill
  • Ground-Level Electrical Service Station
  • S·O·SSM Fluid Sampling Ports
  • Diagnostic Connector

D11 XE Optional Equipment

CAT POWER TRAIN

  • Cat C32B Engine – Non-certified, equivalent to U.S. EPA Tier 2
  • Hydraulic Cooling Fan – Automatic Reversing

OPERATOR ENVIRONMENT

  • MineStar™ Terrain Display
  • Visibility – Dual Camera
  • Visibility – Four Cameras, 360 Degree View
  • Visibility – Camera – Ripper Tip View
  • Seat – Heated, Cooled, Adjustable Lumbar and Bolsters
  • Cab Glass – Dual-Pane Laminated Impact Safety
  • Cab Glass – High-Pressure Safety (40 psi/275 kPa)
  • Cab Access – Powered Ladder

CAT TECHNOLOGY PRODUCTS

  • AutoCarry™
  • Auto Ripper Control
  • Cat Terrain with 3D Blade Control
  • Cat Terrain Ready
  • Cat Product Link Elite Dual Mode (cellular + satellite)
  • Cat Command for Dozing Ready

UNDERCARRIAGE

  • Track Links – Heavy Duty XL – Duralink
  • Track Shoe – Abrasion Resistant
  • Track Shoe – Anti-Packing Round Hole
  • Abrasion Rollers and Idlers
  • Cold Weather Rollers and Idlers
  • Carrier Roller

HYDRAULICS

  • Carrydozer Hydraulics
  • Dozer Extended Blade Pitch
  • Ripper Pin Puller

ELECTRICAL

  • Battery Isolation – Dual Pole
  • Lights – LED Premium Package – 13 positions

SERVICE AND MAINTENANCE

  • Sound Reduction Sealed Bottom Guards
  • Ground-Level Fluid Fill and Drain
  • Ripper Lubrication – Autolube with Ground-Level Fill
  • Ripper Lubrication – Grouped

REAR ATTACHMENTS

  • Ripper – Single Shank with Pin Puller
  • Ripper - Single Shank – Push Block and Retrieval Hitch with Pin Puller
  • Ripper - Single Shank – Push Block and Retrieval Hitch with Pin Puller – Heavy
  • Ripper – Multi Shank (three shank)
  • Ripper – Multi Shank – Heavy (three shank)
  • Ripper – Multi Shank Leach Pad with Pin Puller
  • Ripper – Multi Shank – Coal (five shank)
  • Counterweight – Rear
  • Drawbar with Counterweight

BLADES

  • Semi-Universal (27.2 m³/35.6 yd³)
  • Universal (34.4 m³/45.0 yd³)
  • Carrydozer (43.6 m³/57 yd³)
  • Reclamation Universal (42 m³/55 yd³)
  • Coal Universal (75 m³/98.0 yd³)
  • Coal Universal (65 m³/85.5 yd³)

OTHER

  • Fire Suppression Ready
  • Fire Suppression Installed

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for dozing improves safety and efficiency by taking operators off their machines and letting them work from either nearby or remote locations. Whether you choose the over-the-shoulder remote control console or the remote operator station, your operators can have full control of the dozer without being exposed to dust, noise, vibration or other hazards. With semi-autonomous dozing, a single operator can manage up to four machines from a remote location — boosting productivity and safety Deep integration with Cat machine systems enables smooth, precise control for maximum efficiency and productivity.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

Explore Technology

Virtual Tour

Take the interactive virtual product tour to explore the great features and benefits of the D11 XE.

Start Tour
close

Media Gallery

D11 XE Dozer

D11 XE Dozer

D11 XE Dozer

D11 XE Dozer

D11 XE Dozer
D11 XE Dozer
D11 XE Dozer
D11 XE Dozer

Overview Video

Mark Williamson Operator Perspective

Sam Moss Operator Perspective

Scott Wassoen Operator Perspective

Overview Video
Mark Williamson Operator Perspective
Sam Moss Operator Perspective
Scott Wassoen Operator Perspective

See how D11 XE compares against frequently compared products.