Dozers D5 Performance and Technology

Features At A Glance

NEXT GENERATION PERFORMANCE
TECHNOLOGY THAT PUSHES PROFITS
DESIGNED FOR OPERATORS
POWERFUL EFFICIENCY
LONG TERM VALUE AND DURABILITY
LOWER MAINTENANCE COSTS
BECAUSE UPTIME COUNTS
PURPOSE BUILT SPECIALTY MODELS

Product Specifications for D5

Engine

Weights

Transmission

Service Refill Capacities

VPAT

LGP VPAT

Fine Grading VPAT

Push Arm

D5 Standard Equipment

Power Train

  • Infinite ground speed adjustment
  • Cat C7.1 diesel engine
  • Fully-automatic 3-speed transmission

Operator Environment

  • Electrohydraulic implement and steering controls
  • Cab mounted modular Heating/Ventilation/Air Conditioning (HVAC) system
  • Sound suppressed cab with Integrated Roll Over Protective Structure (IROPS)
  • Cloth seat
  • Communication radio ready
  • Lights - 4 LED
  • 8-inch (203 mm) gauge cluster display
  • Operator ID/Operator ID with Security
  • Added storage areas
  • Application Profile

Cat Technology

  • Slope Indicate
  • Product Link, Cellular PLE641

Undercarriage

  • Moderate Service track shoes
  • Standard or Low Ground Pressure (LGP) undercarriage
  • Redesigned track roller frame
  • Heavy Duty (HDXL with DuraLink) or SystemOne

Service and Maintenance

  • Ground level service center
  • Rear access ladder
  • Ecology drains
  • Shovel holder
  • Hydraulic fan

Hydraulics

  • Load sensing hydraulics
  • Independent steering and implement pumps

Attachments

  • Drawbar

D5 Optional Equipment

Operator Environment

  • Integrated rearview camera
  • Premium cab with adjustable armrests
  • Application Profile
  • Full-color 10-inch (254 mm) touchscreen display
  • Deluxe leather heated/ventilated seat
  • Premium lights - 12 LED
  • Lights - 6 LED
  • Integrated warning lights

Cat Technology

  • New Cat GRADE with 3D
  • Stable Blade (included in ARO with Assist)
  • ARO with Slope Assist
  • Full-color 10-inch (254 mm) touch screen GRADE display
  • Traction Control (included in GRADE with 3D)
  • AutoCarry (included in GRADE with 3D)
  • Product Link Elite PLE783 - Dual Cellular/Satellite
  • Blade Load Monitor (included in GRADE with 3D)

Blades

  • VPAT

Undercarriage

  • Extreme Service track shoes

Service and Maintenance

  • High-speed oil change
  • Fast fuel pump
  • 30-minute cab removal
  • Underhood work light
  • Remote Flash/Remote Troubleshoot
  • Hydraulic reversing fan
  • Fast fuel fill ready

Attachments

  • Ripper-ready rear hydraulics
  • Sweeps
  • Winch
  • Drawbar
  • Side and rear screens
  • Ripper with straight or curved shanks
  • Fine Grading arrangement
  • Forestry and Waste special arrangements
  • Fire Dozer configuration

Note

  • Not all features are available in all regions. Please check with your local Cat dealer for specific offering availability in your area.

See how D5 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Take the interactive virtual product tour to explore the great features and benefits of the D5

Start D5 Tour

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat GRADE with 3D for Dozers

    Cat GRADE with 3D for dozers is a factory-integrated grade control system that helps you improve grading efficiency, accuracy and productivity. The system automates blade movements in both fine grading and production dozing applications, reducing manual operator inputs by as much as 80%.

  • Cat Grade with Slope Assist for Dozers

    Cat GRADE with Slope Assist makes just about any dozing job faster and easier. The system maintains blade angle for better surface quality, even with a less experienced operator. No base station, GPS or laser needed, no additional hardware or software to buy. Factory integrated and ready to work.

Cat GRADE with 3D for dozers is a factory-integrated grade control system that helps you improve grading efficiency, accuracy and productivity. The system automates blade movements in both fine grading and production dozing applications, reducing manual operator inputs by as much as 80%.

Cat GRADE with Slope Assist makes just about any dozing job faster and easier. The system maintains blade angle for better surface quality, even with a less experienced operator. No base station, GPS or laser needed, no additional hardware or software to buy. Factory integrated and ready to work.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Check out current offers for the D5

View More Offers