323D2 L OEM

< Back

Financing & Insurance
See our Offers

Overview

The 323D L Series 2 OEM Excavator incorporates innovations to improve your job site efficiency through low owning and operating costs, excellent performance, and high versatility.

Engine

Units:
Engine Model Cat® C7.1 Cat® C7.1 Less
Net Flywheel Power 149.0 hp 110.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Engine Power – ISO 14396 158.0 hp 117.0 kW Less
Net Power – SAE J1349/ISO 9249 149.0 hp 110.0 kW Less
Note The Cat C7.1 meets exhaust emissions equivalent to Tier 3 and Stage III emission standards. The Cat C7.1 meets exhaust emissions equivalent to Tier 3 and Stage III emission standards. Less

Weights

Maximum Frontless Weight 37038.0 lb 16800.0 kg Less
Maximum Operating Weight* 51147.0 lb 23200.0 kg Less
Note *Dependent on application, Review *Dependent on application, Review Less

Service Refill Capacities

Fuel Tank Capacity 108.0 gal 410.0 L Less
Cooling System 6.6 gal 25.0 L Less
Engine Oil 4.8 gal 18.0 L Less
Swing Drive 2.1 gal 8.0 L Less
Final Drive (each) 2.6 gal 10.0 L Less
Hydraulic System (including tank) 68.7 gal 260.0 L Less
Hydraulic Tank 31.7 gal 120.0 L Less

Swing Mechanism

Swing Speed 10.5 rpm 10.5 rpm Less
Swing Torque 45581.0 lbf-ft 61.8 kN·m Less

Drive

Maximum Travel Speed 3.5 mph 5.6 km/h Less
Drawbar Pull 46086.0 lbf 205.0 kN Less

Hydraulic System

Pilot System – Maximum Flow 6.1 gal/min 23.1 L/min Less
Pilot System – Maximum Pressure 569.0 psi 3920.0 kPa Less
Main System – Maximum Flow at Operation 202×2 L/min (53.4×2 gal/min) 202×2 L/min (53.4×2 gal/min) Less
Main System – Maximum Flow at Travel 214×2 L/min (56.5×2 gal/min) 214×2 L/min (56.5×2 gal/min) Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3626.0 psi 25000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Swing System – Maximum Flow 53.4 gal/min 202.0 L/min Less

Sound Performance

Operator Sound (ISO 6396) 69.0 dB(A) 69.0 dB(A) Less
Spectator Sound (ISO 6395) 103.0 dB(A) 103.0 dB(A) Less

Standards

Brakes SAE J1026/APR90 SAE J1026/APR90 Less
Cab/FOGS SAE J1356/FEB88 ISO 10262 SAE J1356/FEB88 ISO 10262 Less

Operator Station

You will enjoy the incredibly comfortable cab


Engine

Count on reliable performance to meet your demanding needs all day long


Hydraulics

Move dirt, rock and debris with speed, precision and efficiency


Structures and Optional Undercarriage

Strong and durable, all you expect from Cat excavators


Integrated Technologies

Monitor, manage, and enhance your job site operations.


Serviceability

Safe, fast, and easy access


Complete Customer Care

Your Cat dealer will support you like no other


323D2 L OEMStandard Equipment

ENGINE
  • C7.1 electronic control engine
  • Meets Tier 3 and Stage III equivalent emission standards
  • 5000 m altitude capability
  • Radial seal air filters (primary and secondary filter)
  • Air prefilter
  • Glow plugs (for cold weather start)
  • Automatic engine speed control with one touch low idle
  • High ambient cooling package 52° C (125° F)
  • Starting kit, cold weather, <–18° C (–0° F)
  • Water separator with water level indicator sensor
  • Waved fin radiator with space for cleaning
  • Two speed travel
  • Electric priming pump
  • Power modes (Eco and High Power)

HYDRAULIC SYSTEM
  • Automatic swing parking brake
  • Boom lowering device for back-up
  • High performance hydraulic return filters
  • Cat Bio-oil capability B20
  • Capability of installing additional valves, pumps, circuits
  • Auxiliary hydraulic valve*
  • Reverse swing damping valve*
  • Boom drift reducing valve*
  • Stick drift reducing valve*

CAB
  • Pressurized ROPS certified cab
  • Positive filtered ventilation
  • Adjustable armrest
  • Seat belt, retractable (51 mm [2 in])
  • Fully adjustable air suspension seat, with heater
  • 70/30 split front windshield
  • Laminated upper front windshield and tempered other windows
  • Sliding upper door window
  • Openable front windshield with assist device
  • Openable roof hatch
  • Removable lower windshield, within cab storage bracket
  • Pillar mounted upper windshield wiper and washer
  • Bi-level air conditioner (automatic) with defroster (pressurized function)
  • Full color and full graphic LCD display with warning, filter/fluid change, and working hour information
  • Control lever joysticks, seat integrated
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Radio mounting (DIN size)
  • 12V-10A power supply with two lighter sockets
  • Two stereo speakers
  • Beverage holder
  • Coat hook
  • Interior lighting
  • Ashtray and lighter
  • Storage compartment for lunch box
  • Capability to install two additional pedals
  • Sun screen

UNDERCARRIAGE
  • Idler and center section track guiding guards
  • Towing eye on base frame
  • Grease lubricated track GLT2, resin
  • Heavy-duty rollers
  • Center track guiding guard

ELECTRICAL
  • Batteries (2 × 900 CCA)
  • 115 amp alternator
  • 8 kW starter motor
  • Capability to connect a beacon (Requires additional hardware [relay, switch, beacon, and electric harness])

LIGHTS
  • Cab mounted working lights
  • Right working light, storage box mounted
  • Interior lighting

SAFETY AND SECURITY
  • Cat one key security system
  • Door and compartment locks
  • Signaling/warning horn
  • Rearview mirrors
  • Rearview camera ready
  • Fire wall between engine and pump compartment
  • Emergency engine shutoff switch
  • Rear window, emergency exit
  • Battery disconnect switch
  • Bolt-on FOGS capability
  • Cap locks on fuel and hydraulic tanks
  • Lockable tool box

COUNTERWEIGHT
  • 4.26 mt (9,390 lb) counterweight

TECHNOLOGY
  • Cat Product Link

323D2 L OEMOptional Equipment

ENGINE
  • Starting kit, cold weather, <–32° C (–25.6° F), ether or block heater with two additional batteries
  • Jump start receptacle
  • Fuel tank refueling pump

HYDRAULIC SYSTEM
  • Fine swing control
  • Tool control system
  • Hammer circuit, foot pedal operated
  • Two way combined circuit, foot pedal or joystick modulation operated
  • Two way combined circuit with medium pressure, joystick modulation operated

UNDERCARRIAGE AND GUARDS
  • 600 mm (24") double grouser shoes
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") double grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • Segmented track guiding guard (two pieces)
  • Full length track guiding guard
  • Guard package includes (HD) bottom, (HD) travel motor, swivel guard

LIGHTS
  • Cab mounted working lights
  • Lights, time delay

SAFETY AND SECURITY
  • Travel alarm
  • Falling Object Guards (FOGS)
  • Rearview camera